카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 3663-b - Torque limiting knob
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
GN 3663
Powered by
CAD모델 선택
{elesa/general_catalogue/02/2_grip_knobs/gn_3663/gn_3663_b.prj},{NB=Torque limiting knob GN 3663-34-M5-2.2},{CODE=GN.41483},{DESCRIPTION=GN 3663-34-M5-2.2},{DIM01=34},{DIM02=M5},{DIM03=10.0},{DIM04=21},{DIM05=37.5},{DIM06=9.5},{DIM07=9},{DIM08=2.2},{WEIGHT=57},{D2X=5},{VER=7}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2
ⁿ/ₐ
DIM03
d5
[mm]
DIM04
d6
[mm]
DIM05
h1
[mm]
DIM06
h2
[mm]
DIM07
t min.
[mm]
DIM08
C
[Nm]
WEIGHT
Weight
[g]
Torque limiting knob GN 3...
GN.41401
GN 3663-27-M3-0.7
27
M3
10.0
19
35.0
9.5
7
0.7
41
Torque limiting knob GN 3...
GN.41402
GN 3663-27-M3-1
27
M3
10.0
19
35.0
9.5
7
1
42
Torque limiting knob GN 3...
GN.41403
GN 3663-27-M3-1.5
27
M3
10.0
19
35.0
9.5
7
1.5
43
Torque limiting knob GN 3...
GN.41406
GN 3663-27-M4-0.7
27
M4
10.0
19
35.0
9.5
9
0.7
40
Torque limiting knob GN 3...
GN.41407
GN 3663-27-M4-1
27
M4
10.0
19
35.0
9.5
9
1
41
Torque limiting knob GN 3...
GN.41408
GN 3663-27-M4-1.5
27
M4
10.0
19
35.0
9.5
9
1.5
42
Torque limiting knob GN 3...
GN.41411
GN 3663-27-M5-0.7
27
M5
10.0
19
35.0
9.5
9
0.7
39
Torque limiting knob GN 3...
GN.41412
GN 3663-27-M5-1
27
M5
10.0
19
35.0
9.5
9
1
40
Torque limiting knob GN 3...
GN.41413
GN 3663-27-M5-1.5
27
M5
10.0
19
35.0
9.5
9
1.5
41
Torque limiting knob GN 3...
GN.41416
GN 3663-27-M6-0.7
27
M6
10.0
19
35.0
9.5
9
0.7
40
Torque limiting knob GN 3...
GN.41417
GN 3663-27-M6-1
27
M6
10.0
19
35.0
9.5
9
1
41
Torque limiting knob GN 3...
GN.41418
GN 3663-27-M6-1.5
27
M6
10.0
19
35.0
9.5
9
1.5
42
Torque limiting knob GN 3...
GN.41471
GN 3663-34-M3-1
34
M3
10.0
21
37.5
9.5
7
1
58
Torque limiting knob GN 3...
GN.41472
GN 3663-34-M3-1.5
34
M3
10.0
21
37.5
9.5
7
1.5
59
Torque limiting knob GN 3...
GN.41473
GN 3663-34-M3-2.2
34
M3
10.0
21
37.5
9.5
7
2.2
59
Torque limiting knob GN 3...
GN.41476
GN 3663-34-M4-1
34
M4
10.0
21
37.5
9.5
9
1
57
Torque limiting knob GN 3...
GN.41477
GN 3663-34-M4-1.5
34
M4
10.0
21
37.5
9.5
9
1.5
58
Torque limiting knob GN 3...
GN.41478
GN 3663-34-M4-2.2
34
M4
10.0
21
37.5
9.5
9
2.2
56
Torque limiting knob GN 3...
GN.41481
GN 3663-34-M5-1
34
M5
10.0
21
37.5
9.5
9
1
56
Torque limiting knob GN 3...
GN.41482
GN 3663-34-M5-1.5
34
M5
10.0
21
37.5
9.5
9
1.5
57
Torque limiting knob GN 3...
GN.41483
GN 3663-34-M5-2.2
34
M5
10.0
21
37.5
9.5
9
2.2
57
Torque limiting knob GN 3...
GN.41486
GN 3663-34-M6-1
34
M6
10.0
21
37.5
9.5
9
1
55
Torque limiting knob GN 3...
GN.41487
GN 3663-34-M6-1.5
34
M6
10.0
21
37.5
9.5
9
1.5
54
Torque limiting knob GN 3...
GN.41488
GN 3663-34-M6-2.2
34
M6
10.0
21
37.5
9.5
9
2.2
53
Torque limiting knob GN 3...
GN.41551
GN 3663-42-M6-2
42
M6
13.5
27
43.5
11.5
11
2
109
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청