카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
EWN-SST - Wing nuts with stainless steel insert
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
EWN.
Powered by
CAD모델 선택
{elesa/general_catalogue/02/2_grip_knobs/ewn_combi/ewn_sst_asmtab.prj},{NB=Wing nuts with stainless steel insert EWN.48-SST-M6-C6},{CODE=224216-C6},{DESCRIPTION=EWN.48-SST-M6-C6},{DIM01=47},{D2=10.000},{D3=8.500},{L3=21.500},{DIM02=M6},{NDM=6.000},{KDM=4.134},{DIM03=24},{DIM04=13.5},{DIM05=5.5},{DIM06=7},{DIM07=12},{DIM08=10},{WEIGHT=10},{R=0.663},{G=0.118},{B=0.122},{H1=6.37},{C=6},{DESCRIPTIONX=1},{PPATH=ewn_sst_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l2
[mm]
DIM06
b
[mm]
DIM07
h
[mm]
DIM08
C
[Nm]
WEIGHT
Weight
[g]
Wing nuts with stainless ...
224201-C1
EWN.40 SST-M5-C1
40
M5
20
13.5
4.0
6
12
10
10
Wing nuts with stainless ...
224201-C17
EWN.40 SST-M5-C17
40
M5
20
13.5
4.0
6
12
10
10
Wing nuts with stainless ...
224201-C2
EWN.40 SST-M5-C2
40
M5
20
13.5
4.0
6
12
10
10
Wing nuts with stainless ...
224201-C3
EWN.40 SST-M5-C3
40
M5
20
13.5
4.0
6
12
10
10
Wing nuts with stainless ...
224201-C4
EWN.40 SST-M5-C4
40
M5
20
13.5
4.0
6
12
10
10
Wing nuts with stainless ...
224201-C5
EWN.40 SST-M5-C5
40
M5
20
13.5
4.0
6
12
10
10
Wing nuts with stainless ...
224201-C6
EWN.40 SST-M5-C6
40
M5
20
13.5
4.0
6
12
10
10
Wing nuts with stainless ...
224206-C1
EWN.40 SST-M6-C1
40
M6
20
13.5
4.0
6
12
11
9
Wing nuts with stainless ...
224206-C17
EWN.40 SST-M6-C17
40
M6
20
13.5
4.0
6
12
11
9
Wing nuts with stainless ...
224206-C2
EWN.40 SST-M6-C2
40
M6
20
13.5
4.0
6
12
11
9
Wing nuts with stainless ...
224206-C3
EWN.40 SST-M6-C3
40
M6
20
13.5
4.0
6
12
11
9
Wing nuts with stainless ...
224206-C4
EWN.40 SST-M6-C4
40
M6
20
13.5
4.0
6
12
11
9
Wing nuts with stainless ...
224206-C5
EWN.40 SST-M6-C5
40
M6
20
13.5
4.0
6
12
11
9
Wing nuts with stainless ...
224206-C6
EWN.40 SST-M6-C6
40
M6
20
13.5
4.0
6
12
11
9
Wing nuts with stainless ...
224211-C1
EWN.40 SST-M8-C1
40
M8
20
13.5
4.0
6
12
13
8
Wing nuts with stainless ...
224211-C17
EWN.40 SST-M8-C17
40
M8
20
13.5
4.0
6
12
13
8
Wing nuts with stainless ...
224211-C2
EWN.40 SST-M8-C2
40
M8
20
13.5
4.0
6
12
13
8
Wing nuts with stainless ...
224211-C3
EWN.40 SST-M8-C3
40
M8
20
13.5
4.0
6
12
13
8
Wing nuts with stainless ...
224211-C4
EWN.40 SST-M8-C4
40
M8
20
13.5
4.0
6
12
13
8
Wing nuts with stainless ...
224211-C5
EWN.40 SST-M8-C5
40
M8
20
13.5
4.0
6
12
13
8
Wing nuts with stainless ...
224211-C6
EWN.40 SST-M8-C6
40
M8
20
13.5
4.0
6
12
13
8
Wing nuts with stainless ...
224216-C1
EWN.48-SST-M6-C1
47
M6
24
13.5
5.5
7
12
10
10
Wing nuts with stainless ...
224216-C17
EWN.48-SST-M6-C17
47
M6
24
13.5
5.5
7
12
10
10
Wing nuts with stainless ...
224216-C2
EWN.48-SST-M6-C2
47
M6
24
13.5
5.5
7
12
10
10
Wing nuts with stainless ...
224216-C3
EWN.48-SST-M6-C3
47
M6
24
13.5
5.5
7
12
10
10
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청