카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VDN.FP-A - Solid handwheels
Elesa
GENERAL CATALOGUE
Operating Elements
Solid handwheels
VDN.FP
Powered by
CAD모델 선택
{elesa/general_catalogue/01/2_solid_handwheels/vdn_fp/vdn_fp_a.prj},{NB=Solid handwheels VDN.300 FP-A26},{CODE=73780-26},{DESCRIPTION=VDN.300 FP-A26},{DIM01=301},{DIM02=26},{DIM03=75},{DIM04=25},{DIM05=58},{DIM06=58.0},{DIM07=94},{D3=94},{DIM08=148},{DIM09=82},{DIM10=56},{DIM11=18},{DIM12=42},{DIM13=38},{DIM14=41.3},{DIM15=10},{DIM16=1100},{DIM17=35},{WEIGHT=2755},{D=26},{D3X=94},{VER=1},{D12X=42},{D13X=38}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
dH7
ⁿ/ₐ
DIM03
L
[mm]
DIM04
B
[mm]
DIM05
d1
[mm]
DIM06
d2
[mm]
DIM07
d3
[mm]
DIM08
d4
[mm]
DIM09
d5
[mm]
DIM10
l
[mm]
DIM11
l2
[mm]
DIM12
d'
[mm]
DIM13
d''
[mm]
DIM14
t
[mm]
DIM15
b
[mm]
DIM16
C
[Nm]
DIM17
L
[J]
WEIGHT
Weight
[g]
Solid handwheels VDN.50 F...
73650-10
VDN.50 FP-A10
50
10
22
12
16
16.0
-
25
26
19
9
12
10
11.4
3
55
3
51
Solid handwheels VDN.63 F...
73670-10
VDN.63 FP-A10
63
10
28
13
20
20.0
-
31
28
24
10
13
11
12.8
4
75
4
100
Solid handwheels VDN.80 F...
73690-10
VDN.80 FP-A10
80
10
31
14
20
18.0
28
43
30
28
10
13
11
12.8
4
120
5
130
Solid handwheels VDN.80 F...
73690-12
VDN.80 FP-A12
80
12
31
14
20
18.0
28
43
30
28
10
13
12
13.8
4
120
5
125
Solid handwheels VDN.100 ...
73709-10
VDN.100 FP-A10
100
10
40
15
24
22.0
35
54
39
36
12
16
13
15.3
5
150
6
240
Solid handwheels VDN.100 ...
73709-12
VDN.100 FP-A12
100
12
40
15
24
22.0
35
54
39
36
12
16
13
15.3
5
150
6
232
Solid handwheels VDN.125 ...
73719-12
VDN.125 FP-A12
125
12
44
15
32
26.5
44
70
46
38
15
20
16
18.3
5
300
8
362
Solid handwheels VDN.125 ...
73719-14
VDN.125 FP-A14
125
14
44
15
32
26.5
44
70
46
38
15
20
16
18.3
5
300
8
350
Solid handwheels VDN.140 ...
73723-14
VDN.140 FP-A14
140
14
46
19
32
26.5
44
70
48
38
15
20
16
18.3
5
350
10
429
Solid handwheels VDN.150 ...
73729-14
VDN.150 FP-A14
150
14
49
18
32
26.5
44
70
48
38
15
20
16
18.3
5
400
14
478
Solid handwheels VDN.150 ...
73729-16
VDN.150 FP-A16
150
16
49
18
32
26.5
44
70
48
38
15
20
16
18.3
5
400
14
466
Solid handwheels VDN.175 ...
73739-16
VDN.175 FP-A16
175
16
54
19
40
33.0
55
90
56
43
15
26
22
24.8
6
500
16
710
Solid handwheels VDN.175 ...
73739-18
VDN.175 FP-A18
175
18
54
19
40
33.0
55
90
56
43
15
26
22
24.8
6
500
16
714
Solid handwheels VDN.200 ...
73749-18
VDN.200 FP-A18
200
18
58
22
40
33.0
55
90
60
43
15
26
22
24.8
6
600
18
1096
Solid handwheels VDN.200 ...
73749-20
VDN.200 FP-A20
200
20
58
22
40
33.0
55
90
60
43
15
26
22
24.8
6
600
18
1088
Solid handwheels VDN.250 ...
73769-22
VDN.250 FP-A22
249
22
65
25
49
40.0
66
110
70
44
15
35
27
30.3
8
1000
28
1575
Solid handwheels VDN.300 ...
73780-26
VDN.300 FP-A26
301
26
75
25
58
58.0
94
148
82
56
18
42
38
41.3
10
1100
35
2755
Solid handwheels VDN.50 F...
73650-10-K
VDN.50 FP-A10-K
50
10
22
12
16
16.0
-
25
26
19
9
-
-
11.4
3
55
3
51
Solid handwheels VDN.63 F...
73670-10-K
VDN.63 FP-A10-K
63
10
28
13
20
20.0
-
31
28
24
10
-
-
11.4
3
75
4
100
Solid handwheels VDN.80 F...
73690-10-K
VDN.80 FP-A10-K
80
10
31
14
20
18.0
28
43
30
28
10
-
-
11.4
3
120
5
130
Solid handwheels VDN.80 F...
73690-12-K
VDN.80 FP-A12-K
80
12
31
14
20
18.0
28
43
30
28
10
-
-
13.8
4
120
5
125
Solid handwheels VDN.100 ...
73709-10-K
VDN.100 FP-A10-K
100
10
40
15
24
22.0
35
54
39
36
12
-
-
11.4
3
150
6
240
Solid handwheels VDN.100 ...
73709-12-K
VDN.100 FP-A12-K
100
12
40
15
24
22.0
35
54
39
36
12
-
-
13.8
4
150
6
232
Solid handwheels VDN.125 ...
73719-12-K
VDN.125 FP-A12-K
125
12
44
15
32
26.5
44
70
46
38
15
-
-
13.8
4
300
8
362
Solid handwheels VDN.125 ...
73719-14-K
VDN.125 FP-A14-K
125
14
44
15
32
26.5
44
70
46
38
15
-
-
16.3
5
300
8
350
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청