카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 924-A - Spoked handwheels
Elesa
GENERAL CATALOGUE
Operating Elements
Spoked handwheels
GN 924 - GN 924.3 - GN 924.7
Powered by
CAD모델 선택
{elesa/general_catalogue/01/1_spoke_handwheels/gn_924_combi/gn_924_a.prj},{NB=Spoked handwheels GN 924-140-B16-A-SR},{CODE=GN.68377},{DESCRIPTION=GN 924-140-B16-A-SR},{DIM01=140},{DIM02=16},{DIM03=36},{DIM04=28.5},{DIM05=16.5},{DIM06=13.0},{DIM07=19},{DIM08=36.5},{DIM09=GN 184-25},{WEIGHT=340},{NORMNR= GN 924},{ZG=24},{FARBEVIS=silber},{VER=2}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2H7
[mm]
DIM03
d3
[mm]
DIM04
d4
[mm]
DIM05
b
[mm]
DIM06
h
[mm]
DIM07
l1
[mm]
DIM08
l2
[mm]
DIM09
Washer
ⁿ/ₐ
WEIGHT
Weight
[g]
Spoked handwheels GN 924-...
GN.68372
GN 924-125-B12-A-SW
125
12
31
23.0
15.0
11.0
18
33.5
GN 184-20
255
Spoked handwheels GN 924-...
GN.68371
GN 924-125-B12-A-SR
125
12
31
23.0
15.0
11.0
18
33.5
GN 184-20
255
Spoked handwheels GN 924-...
GN.68374
GN 924-125-B14-A-SW
125
14
31
23.0
15.0
11.0
18
33.5
GN 184-20
251
Spoked handwheels GN 924-...
GN.68373
GN 924-125-B14-A-SR
125
14
31
23.0
15.0
11.0
18
33.5
GN 184-20
250
Spoked handwheels GN 924-...
GN.68376
GN 924-140-B14-A-SW
140
14
36
28.5
16.5
13.0
19
36.5
GN 184-25
340
Spoked handwheels GN 924-...
GN.68375
GN 924-140-B14-A-SR
140
14
36
28.5
16.5
13.0
19
36.5
GN 184-25
340
Spoked handwheels GN 924-...
GN.68378
GN 924-140-B16-A-SW
140
16
36
28.5
16.5
13.0
19
36.5
GN 184-25
340
Spoked handwheels GN 924-...
GN.68377
GN 924-140-B16-A-SR
140
16
36
28.5
16.5
13.0
19
36.5
GN 184-25
340
Spoked handwheels GN 924-...
GN.68380
GN 924-160-B14-A-SW
160
14
36
28.5
18.0
14.5
20
39.5
GN 184-25
460
Spoked handwheels GN 924-...
GN.68379
GN 924-160-B14-A-SR
160
14
36
28.5
18.0
14.5
20
39.5
GN 184-25
340
Spoked handwheels GN 924-...
GN.68382
GN 924-160-B16-A-SW
160
16
36
28.5
18.0
14.5
20
39.5
GN 184-25
460
Spoked handwheels GN 924-...
GN.68381
GN 924-160-B16-A-SR
160
16
36
28.5
18.0
14.5
20
39.5
GN 184-25
500
Spoked handwheels GN 924-...
GN.68384
GN 924-200-B18-A-SW
200
18
42
36.0
20.5
16.0
24
45.5
GN 184-32
730
Spoked handwheels GN 924-...
GN.68383
GN 924-200-B18-A-SR
200
18
42
36.0
20.5
16.0
24
45.5
GN 184-32
730
Spoked handwheels GN 924-...
GN.68386
GN 924-200-B20-A-SW
200
20
42
36.0
20.5
16.0
24
45.5
GN 184-32
720
Spoked handwheels GN 924-...
GN.68385
GN 924-200-B20-A-SR
200
20
42
36.0
20.5
16.0
24
45.5
GN 184-32
720
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청