Para-Flex Couplings
Dodge
Couplings
Elastomeric Couplings
Powered by
CAD모델 선택
{dodge/couplings/elastomeric_couplings/tire_para_flex_asmtab.prj},{NB=PXM160TLSHM47HM470-M},{US=M},{SIZE=160},{CT=X},{CS=TL},{MMS=},{EO=S},{FATLOLH=H},{LHUT=M},{LHBORE=47},{FATLORH=H},{RHUT=M},{RHBORE=47},{DATLO=},{BSETYPE=},{BSE=0.0000},{PPATH=pt_pf_templ_new.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
BOM
SIZE
Coupling Size
ⁿ/ₐ
KSLH
Keyway Standard - Left Hub
ⁿ/ₐ
KSRH
Keyway Standard - Right Hub
ⁿ/ₐ
BUS
Flange Assembly Left Bushing Type
ⁿ/ₐ
BUSRHUT
Flange Assembly Right Bushing Type
ⁿ/ₐ
DABUS
Disc Assembly Bushing Type
ⁿ/ₐ
BSEUS
BSE Unit
ⁿ/ₐ
A
ⁿ/ₐ
B
ⁿ/ₐ
C
ⁿ/ₐ
D
ⁿ/ₐ
D1
ⁿ/ₐ
E
ⁿ/ₐ
E1
ⁿ/ₐ
F
ⁿ/ₐ
F1
ⁿ/ₐ
G
ⁿ/ₐ
J
ⁿ/ₐ
K
ⁿ/ₐ
L
ⁿ/ₐ
M
ⁿ/ₐ
T
ⁿ/ₐ
U
ⁿ/ₐ
PX40FBXSM13M130-M
40
Keyway is based on ISO st...
Keyway is based on ISO st...
Not Available
Not Available
Not Available
Not Available
108 mm
89 mm
73 mm
29 mm
Not Available
19 mm
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
PX50FBXSM16M160-M
50
Keyway is based on ISO st...
Keyway is based on ISO st...
Not Available
Not Available
Not Available
Not Available
133 mm
113 mm
80 mm
38 mm
Not Available
24 mm
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
PX60FBXSM23M230-M
60
Keyway is based on ISO st...
Keyway is based on ISO st...
Not Available
Not Available
Not Available
Not Available
165 mm
142 mm
104 mm
47 mm
Not Available
33 mm
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
PX70FBXSM23M230-M
70
Keyway is based on ISO st...
Keyway is based on ISO st...
Not Available
Not Available
Not Available
Not Available
187 mm
156 mm
118 mm
51 mm
Not Available
38 mm
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
PX80FBXSM37M370-M
80
Keyway is based on ISO st...
Keyway is based on ISO st...
Not Available
Not Available
Not Available
Not Available
213 mm
170 mm
137 mm
58 mm
Not Available
38 mm
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
PX90FBXSM37M370-M
90
Keyway is based on ISO st...
Keyway is based on ISO st...
Not Available
Not Available
Not Available
Not Available
235 mm
195 mm
155 mm
69 mm
Not Available
39 mm
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
PX100FBXSM37M370-M
100
Keyway is based on ISO st...
Keyway is based on ISO st...
Not Available
Not Available
Not Available
Not Available
254 mm
181 mm
131 mm
69 mm
Not Available
43 mm
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
PX110FBXSM39M390-M
110
Keyway is based on ISO st...
Keyway is based on ISO st...
Not Available
Not Available
Not Available
Not Available
279 mm
181 mm
141 mm
71 mm
Not Available
40 mm
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
PX120FBXSM39M390-M
120
Keyway is based on ISO st...
Keyway is based on ISO st...
Not Available
Not Available
Not Available
Not Available
314 mm
197 mm
148 mm
76 mm
Not Available
44 mm
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
PXM140TLSHM31HM310-M
140
Keyway is based on ISO st...
Keyway is based on ISO st...
3535
3535
Not Available
Not Available
359 mm
198 mm
Not Available
89 mm
Not Available
21 mm
Not Available
Not Available
Not Available
Not Available
33 mm
68 mm
Not Available
Not Available
Not Available
Not Available
PXM160TLSHM47HM470-M
160
Keyway is based on ISO st...
Keyway is based on ISO st...
4040
4040
Not Available
Not Available
422 mm
233 mm
Not Available
102 mm
Not Available
30 mm
Not Available
Not Available
Not Available
Not Available
41 mm
86 mm
Not Available
Not Available
Not Available
Not Available
PXM200TLSHM50HM500-M
200
Keyway is based on ISO st...
Keyway is based on ISO st...
4545
4545
Not Available
Not Available
508 mm
262 mm
Not Available
114 mm
Not Available
33 mm
Not Available
Not Available
Not Available
Not Available
49 mm
103 mm
Not Available
Not Available
Not Available
Not Available
PXM240TLSHM62HM620-M
240
Keyway is based on ISO st...
Keyway is based on ISO st...
5050
5050
Not Available
Not Available
613 mm
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
PX280BBSSM113M1130-M
280
Keyway is based on ISO st...
Keyway is based on ISO st...
Not Available
Not Available
Not Available
Not Available
724 mm
469 mm
305 mm
181 mm
Not Available
118 mm
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
PX320BBSSM140M1400-M
320
Keyway is based on ISO st...
Keyway is based on ISO st...
Not Available
Not Available
Not Available
Not Available
826 mm
527 mm
356 mm
207 mm
Not Available
125 mm
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
Not Available
PH87TLSHM13HM13H0-I
87
Keyway is based on ISO st...
Keyway is based on ISO st...
1610
1610
2517
Not Available
9.44 in
3.53 in
Not Available
1 in
1.75 in
0.78 in
0.53 in
4.12 in
4.19 in
3.28 in
1 in
1.63 in
0.81 in
1.06 in
Not Available
Not Available
PH96TLSHM13HM13H0-I
96
Keyway is based on ISO st...
Keyway is based on ISO st...
2012
2012
2517
Not Available
10.31 in
4.3 in
Not Available
1.25 in
1.75 in
1.3 in
0.42 in
4.12 in
4.19 in
3.42 in
1 in
1.63 in
0.94 in
1.38 in
Not Available
Not Available
PH116TLSHM13HM13H0-I
116
Keyway is based on ISO st...
Keyway is based on ISO st...
2517
2517
2517
Not Available
12.31 in
4.44 in
Not Available
1.75 in
1.75 in
0.94 in
0.13 in
4.12 in
4.19 in
3.63 in
1 in
1.63 in
1 in
1.63 in
Not Available
Not Available
PH131TLSHM13HM13H0-I
131
Keyway is based on ISO st...
Keyway is based on ISO st...
2517
2517
2517
Not Available
13.81 in
5.45 in
Not Available
1.75 in
1.75 in
1.95 in
0.77 in
4.12 in
4.19 in
4.27 in
1 in
1.63 in
1 in
1.63 in
Not Available
Not Available
PH172TLSHM31HM31H0-I
172
Keyway is based on ISO st...
Keyway is based on ISO st...
3535
3535
3535
Not Available
18.31 in
8.06 in
7.5 in
3.5 in
Not Available
1.06 in
0.62 in
6.25 in
7.12 in
7.62 in
1.31 in
2.69 in
Not Available
Not Available
Not Available
Not Available
PH192TLSHM47HM47H0-I
192
Keyway is based on ISO st...
Keyway is based on ISO st...
4040
4040
4040
Not Available
20.31 in
9.31 in
8.63 in
4 in
Not Available
1.31 in
0.38 in
7.75 in
8.62 in
8.38 in
1.63 in
3.38 in
Not Available
Not Available
Not Available
Not Available
PH213TLSSHM50SHM50H0-I
213
Keyway is based on ISO st...
Keyway is based on ISO st...
4545
4545
4545
Not Available
22.5 in
11.31 in
8.75 in
4.5 in
Not Available
2.31 in
1.44 in
8.75 in
9.75 in
10.44 in
1.94 in
4.06 in
Not Available
Not Available
Not Available
Not Available
PH252TLSSHM62SHM62H0-I
252
Keyway is based on ISO st...
Keyway is based on ISO st...
5050
5050
5050
Not Available
26.5 in
14.31 in
9.5 in
5 in
Not Available
4.31 in
2.94 in
9.5 in
10.88 in
12.94 in
2.31 in
4.81 in
Not Available
Not Available
Not Available
Not Available
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청