Mold and die springs Gold IN - Heavy duty (color coded gold)
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
PART EJECTION COMPONENTS
SPRINGS
Powered by
CAD모델 선택
{dme/product_structure/mold_components/part_ejection_components/springs/mold_and_die_springs_gold_in.prj},{NB=SHD5012},{CN=SHD5012},{SERIES=Heavy Duty - (GOLD)},{WIRE=.158 X .225},{X=0.158},{Y=0.225},{P=0.406},{AN=20.0},{HD=1},{HD1=1.000},{RD=1/2,},{RD1=0.500},{FL=3.00},{A=54.4},{L=489.6}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CN
Catalog Number
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
WIRE
Wire
[인치]
HD
Hole Dia
[인치]
RD
Rod Dia
[인치]
FL
Free Length
[인치]
A
Approx. Load At 1/10 Deflec.(LBS)
ⁿ/ₐ
L
Load at 30% Deflec. (LBS)
ⁿ/ₐ
SHD1004
SHD1004
Heavy Duty - (GOLD)
.054 X .072
3/8
3/16
1.00
11.0
33.0
SHD1005
SHD1005
Heavy Duty - (GOLD)
.054 X .072
3/8
3/16
1.25
9.8
36.8
SHD1006
SHD1006
Heavy Duty - (GOLD)
.054 X .072
3/8
3/16
1.50
8.0
36.0
SHD1007
SHD1007
Heavy Duty - (GOLD)
.054 X .072
3/8
3/16
1.75
8.4
44.1
SHD1008
SHD1008
Heavy Duty - (GOLD)
.054 X .072
3/8
3/16
2.00
7.2
43.2
SHD1010
SHD1010
Heavy Duty - (GOLD)
.054 X .072
3/8
3/16
2.50
5.5
41.3
SHD1012
SHD1012
Heavy Duty - (GOLD)
.054 X .072
3/8
3/16
3.00
4.2
37.8
SHD1048
SHD1048
Heavy Duty - (GOLD)
.054 X .072
3/8
3/16
12.00
1.2
43.2
SHD2004
SHD2004
Heavy Duty - (GOLD)
.072 X .095
1/2
9/32
1.00
23.6
70.8
SHD2005
SHD2005
Heavy Duty - (GOLD)
.072 X .095
1/2
9/32
1.25
18.6
69.8
SHD2006
SHD2006
Heavy Duty - (GOLD)
.072 X .095
1/2
9/32
1.50
15.5
69.8
SHD2007
SHD2007
Heavy Duty - (GOLD)
.072 X .095
1/2
9/32
1.75
13.8
72.5
SHD2008
SHD2008
Heavy Duty - (GOLD)
.072 X .095
1/2
9/32
2.00
11.0
66.0
SHD2010
SHD2010
Heavy Duty - (GOLD)
.072 X .095
1/2
9/32
2.50
8.4
63.0
SHD2012
SHD2012
Heavy Duty - (GOLD)
.072 X .095
1/2
9/32
3.00
7.4
66.6
SHD2014
SHD2014
Heavy Duty - (GOLD)
.072 X .095
1/2
9/32
3.50
6.0
63.0
SHD2048
SHD2048
Heavy Duty - (GOLD)
.072 X .095
1/2
9/32
12.00
1.6
57.6
SHD3004
SHD3004
Heavy Duty - (GOLD)
.093 X .125
5/8
11/32
1.00
42.4
127.2
SHD3005
SHD3005
Heavy Duty - (GOLD)
.093 X .125
5/8
11/32
1.25
29.6
111.0
SHD3006
SHD3006
Heavy Duty - (GOLD)
.093 X .125
5/8
11/32
1.50
27.2
122.4
SHD3007
SHD3007
Heavy Duty - (GOLD)
.093 X .125
5/8
11/32
1.75
24.0
126.0
SHD3008
SHD3008
Heavy Duty - (GOLD)
.093 X .125
5/8
11/32
2.00
20.8
124.8
SHD3010
SHD3010
Heavy Duty - (GOLD)
.093 X .125
5/8
11/32
2.50
17.0
127.5
SHD3012
SHD3012
Heavy Duty - (GOLD)
.093 X .125
5/8
11/32
3.00
14.4
129.6
SHD3014
SHD3014
Heavy Duty - (GOLD)
.093 X .125
5/8
11/32
3.50
12.2
128.1
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청