DW-AX-60X-M4 - Inductive Sensor
CONTRINEX
Inductive Sensor
Miniature
Powered by
CAD모델 선택
{contrinex/inductive_sensor/miniature/dw_ax_60x_m4.prj},{NB=DW-AD-604-M4},{ORDERNO=320-920-101},{TYPE=DW-AD-604-M4},{PR=Miniature},{PF=Classics - Series 600},{H=M4},{OD=0.6},{C=PUR, 2 m, 3 wire},{M=Embeddable},{P=PNP},{OP=Normally closed (NC)},{I=Standard output},{SV=10...30 VDC},{OPR=0},{TR=-25...+70},{ER=IP 67},{HSR=M4, Embeddable},{PO=PNP, Normally closed (NC)},{SFM=5000},{HM=Stainless-steel V2A},{CEPDF=Conformity_600_610_620_630_640_650.pdf},{WG=29.2},{ECCN=85365019},{REACH=YES},{ROHS=YES},{CE=Info},{INFO=Product details},{X=1},{IODD=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
ORDERNO
Part number
ⁿ/ₐ
TYPE
Part reference
ⁿ/ₐ
PR
Product range
ⁿ/ₐ
PF
Product family
ⁿ/ₐ
H
Housing size
[mm]
OD
Operating distance
[mm]
C
Connection
ⁿ/ₐ
M
Mounting
ⁿ/ₐ
P
Polarity
ⁿ/ₐ
OP
Output
ⁿ/ₐ
I
Interface
ⁿ/ₐ
SV
Supply voltage
[V]
TR
Temperature range
[°C]
ER
Enclosure rating
ⁿ/ₐ
HSR
Housing size + mounting
[mm]
PO
Polarity + Output
ⁿ/ₐ
SFM
Switching frequency max.
[Hz]
HM
Housing material
ⁿ/ₐ
WG
Weight
[g]
ECCN
Custom tariff number
ⁿ/ₐ
REACH
ⁿ/ₐ
ROHS
ⁿ/ₐ
IODD
IO Device Description
ⁿ/ₐ
DW-AD-601-M4
320-920-014
DW-AD-601-M4
Miniature
Classics - Series 600
M4
0.6
PUR, 2 m, 3 wire
Embeddable
NPN
Normally open (NO)
Standard output
10...30 VDC
-25...+70
IP 67
M4, Embeddable
NPN, Normally open (NO)
5000
Stainless-steel V2A
29.1
85365019
YES
YES
0
DW-AD-602-M4
320-920-031
DW-AD-602-M4
Miniature
Classics - Series 600
M4
0.6
PUR, 2 m, 3 wire
Embeddable
NPN
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M4, Embeddable
NPN, Normally closed (NC)
5000
Stainless-steel V2A
27.9
85365019
YES
YES
0
DW-AD-603-M4
320-920-065
DW-AD-603-M4
Miniature
Classics - Series 600
M4
0.6
PUR, 2 m, 3 wire
Embeddable
PNP
Normally open (NO)
IO-Link
10...30 VDC
-25...+70
IP 67
M4, Embeddable
PNP, Normally open (NO)
5000
Stainless-steel V2A
28.8
85365019
YES
YES
Contrinex-DW-Ax-603-M4-V1...
DW-AD-604-M4
320-920-101
DW-AD-604-M4
Miniature
Classics - Series 600
M4
0.6
PUR, 2 m, 3 wire
Embeddable
PNP
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M4, Embeddable
PNP, Normally closed (NC)
5000
Stainless-steel V2A
29.2
85365019
YES
YES
0
DW-AV-601-M4-276
320-920-285
DW-AV-601-M4-276
Miniature
Classics - Series 600
M4
0.6
PUR, 0.2 m + M8 3-pin
Embeddable
NPN
Normally open (NO)
Standard output
10...30 VDC
-25...+70
IP 67
M4, Embeddable
NPN, Normally open (NO)
5000
Stainless-steel V2A
17.0
85365019
YES
YES
0
DW-AV-603-M4-276
320-920-296
DW-AV-603-M4-276
Miniature
Classics - Series 600
M4
0.6
PUR, 0.2 m + M8 3-pin
Embeddable
PNP
Normally open (NO)
IO-Link
10...30 VDC
-25...+70
IP 67
M4, Embeddable
PNP, Normally open (NO)
5000
Stainless-steel V2A
17.0
85365019
YES
YES
0
DW-AV-604-M4-276
320-920-311
DW-AV-604-M4-276
Miniature
Classics - Series 600
M4
0.6
PUR, 0.2 m + M8 3-pin
Embeddable
PNP
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M4, Embeddable
PNP, Normally closed (NC)
5000
Stainless-steel V2A
17.2
85365019
YES
YES
0
DW-AV-602-M4-276
320-920-342
DW-AV-602-M4-276
Miniature
Classics - Series 600
M4
0.6
PUR, 0.2 m + M8 3-pin
Embeddable
NPN
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M4, Embeddable
NPN, Normally closed (NC)
5000
Stainless-steel V2A
0.0
85365019
YES
YES
0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청