DW-AX-509-M30-3X0 - Inductive Sensor
CONTRINEX
Inductive Sensor
Analog output
Powered by
CAD모델 선택
{contrinex/inductive_sensor/analog_output/dw_ax_509_m30_3x0.prj},{NB=DW-AS-509-M30-390},{ORDERNO=320-020-118},{TYPE=DW-AS-509-M30-390},{PR=Analog output},{PF=Extra Distance - Series 500},{H=M30},{OD=0...20},{C=M12 4-pin},{M=Quasi-embeddable},{P=Analog},{OP=Voltage/Current},{I=Standard output},{SV=15...30 VDC},{OPR=0},{TR=-25...+70},{ER=IP 67},{HSR=M30, Quasi-embeddable},{PO=Analog, Voltage/Current},{SFM=0},{HM=Chrome-plated brass},{CEPDF=Conformity_509_519.pdf},{WG=167.0},{ECCN=85365019},{REACH=YES},{ROHS=YES},{CE=Info},{X=2},{INFO=Product details}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
ORDERNO
Part number
ⁿ/ₐ
TYPE
Part reference
ⁿ/ₐ
PR
Product range
ⁿ/ₐ
PF
Product family
ⁿ/ₐ
H
Housing size
[mm]
OD
Operating distance
[mm]
C
Connection
ⁿ/ₐ
M
Mounting
ⁿ/ₐ
P
Polarity
ⁿ/ₐ
OP
Output
ⁿ/ₐ
I
Interface
ⁿ/ₐ
SV
Supply voltage
[V]
TR
Temperature range
[°C]
ER
Enclosure rating
ⁿ/ₐ
HSR
Housing size + mounting
[mm]
PO
Polarity + Output
ⁿ/ₐ
HM
Housing material
ⁿ/ₐ
WG
Weight
[g]
ECCN
Custom tariff number
ⁿ/ₐ
REACH
ⁿ/ₐ
ROHS
ⁿ/ₐ
DW-AD-509-M30-390
320-020-117
DW-AD-509-M30-390
Analog output
Extra Distance - Series 5...
M30
0...20
PUR, 2 m, 4 wire
Quasi-embeddable
Analog
Voltage/Current
Standard output
15...30 VDC
-25...+70
IP 67
M30, Quasi-embeddable
Analog, Voltage/Current
Chrome-plated brass
208.9
85365019
YES
YES
DW-AS-509-M30-390
320-020-118
DW-AS-509-M30-390
Analog output
Extra Distance - Series 5...
M30
0...20
M12 4-pin
Quasi-embeddable
Analog
Voltage/Current
Standard output
15...30 VDC
-25...+70
IP 67
M30, Quasi-embeddable
Analog, Voltage/Current
Chrome-plated brass
167.0
85365019
YES
YES
DW-AD-509-M30-320
320-020-123
DW-AD-509-M30-320
Analog output
Extra Distance - Series 5...
M30
0...20
PUR, 2 m, 4 wire
Quasi-embeddable
Analog
Voltage/Current
Standard output
15...30 VDC
-25...+70
IP 67
M30, Quasi-embeddable
Analog, Voltage/Current
Chrome-plated brass
175.0
85365019
YES
YES
DW-AS-509-M30-320
320-020-124
DW-AS-509-M30-320
Analog output
Extra Distance - Series 5...
M30
0...20
M12 4-pin
Quasi-embeddable
Analog
Voltage/Current
Standard output
15...30 VDC
-25...+70
IP 67
M30, Quasi-embeddable
Analog, Voltage/Current
Chrome-plated brass
134.6
85365019
YES
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청