AD16 - Parallel Swivelling Elbow Fitting, male
C Matic
Category Fittings
Push-in Fittings
AD Line - Push-in Fittings for Critical Applications
Powered by
CAD모델 선택
{cmatic/typology/push_in_fittings/ad_line_push-in_fittings_for_critical_applications/ad1620-20parallel20swivelling20elbow20fitting2c20male.prj},{NB=AD060052},{SHA256=QmAhgNkRfxYO1y80z+/GCGmAaKYLCxd0NipQ1kAxMrQ=},{INAME=ad060052},{NAME=ad060052},{NNCUSTOM=AD16},{NTCUSTOM=Parallel Swivelling Elbow fitting, male},{NBCUSTOM=AD060052},{LINACUSTOM=AD060052},{STEPFILE=AD060052},{PNGFILE=AD16},{DWGFILE=AD16},{CODE=AD060052},{TYPE=AD16 10 14},{MAT=Brass Nickel Plated},{DTUBO=10},{D1=1/4},{D2=17.5},{D2IN=.689},{D3=15.8},{D3IN=.622},{L1=6.5},{L1IN=.256},{L2=22.0},{L2IN=.866},{L3=26.0},{L3IN=1.024},{CH=16},{G=-},{GOZ=-},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=RoHS},{AF=Pneumatic Equipments for welding, painting, marble and wood processings}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DTUBO
Øe Tube
[mm]
D1
ⁿ/ₐ
D2
[mm]
D2IN
[in]
D3
[mm]
D3IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
CH
[mm]
G
[g]
GOZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
AD060031
AD060031
AD16 06 18
Brass Nickel Plated
6
1/8
13.5
.531
12.8
.504
5.0
.197
18.2
.717
22.0
.866
13
19.6
.691
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
RoHS
Pneumatic Equipments for ...
AD060032
AD060032
AD16 06 14
Brass Nickel Plated
6
1/4
13.5
.531
16.0
.630
6.5
.256
21.7
.854
22.0
.866
13
27.4
.967
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
RoHS
Pneumatic Equipments for ...
AD060041
AD060041
AD16 08 18
Brass Nickel Plated
8
1/8
15.5
.610
12.8
.504
5.0
.197
18.0
.709
22.5
.886
13
23.1
.815
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
RoHS
Pneumatic Equipments for ...
AD060042
AD060042
AD16 08 14
Brass Nickel Plated
8
1/4
15.5
.610
16.0
.630
6.5
.256
21.5
.846
22.5
.886
13
26
.917
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
RoHS
Pneumatic Equipments for ...
AD060052
AD060052
AD16 10 14
Brass Nickel Plated
10
1/4
17.5
.689
15.8
.622
6.5
.256
22.0
.866
26.0
1.024
16
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
RoHS
Pneumatic Equipments for ...
AD060053
AD060053
AD16 10 38
Brass Nickel Plated
10
3/8
17.5
.689
20.0
.787
7.0
.276
25.5
1.004
26.0
1.024
16
39.5
1.393
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
RoHS
Pneumatic Equipments for ...
AD060063
AD060063
AD16 12 38
Brass Nickel Plated
12
3/8
20.5
.807
20.0
.787
7.0
.276
26.0
1.024
28.5
1.122
20
59.5
2.099
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
RoHS
Pneumatic Equipments for ...
AD060064
AD060064
AD16 12 12
Brass Nickel Plated
12
1/2
20.5
.807
25.0
.984
8.5
.335
30.5
1.201
28.5
1.122
20
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
RoHS
Pneumatic Equipments for ...
AD060073
AD060073
AD16 14 38
Brass Nickel Plated
14
3/8
24.0
.945
19.8
.780
7.0
.276
26.0
1.024
31.5
1.240
20
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
RoHS
Pneumatic Equipments for ...
AD060074
AD060074
AD16 14 12
Brass Nickel Plated
14
1/2
24.0
.945
25.0
.984
8.5
.335
30.5
1.201
31.5
1.240
20
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
RoHS
Pneumatic Equipments for ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청