카탈로그: Buerkert
생성됨: 02.09.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8026 - Insertion flowmeter with paddle wheel, ELEMENT design
Buerkert
Products (A - Z)
8026
Powered by
CAD모델 선택
{buerkert/produkteaz/8026/8026.prj},{NB=8026-560864-ELEMENT Durchflusstransmitter},{BUNR=560864},{GV=1},{SENS1=1},{AUSF=3 Ausgänge},{SPFR=14-36 V DC},{AUSG=2x Transistor + 1x 4-20 mA (2-Leiter)},{SENS=kurz},{EA=5-poliger M12 male fixed connector},{UL=anerkannt},{CNSMASSEXACT=0.500}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BUNR
Ident number
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
SPFR
Supply voltage
ⁿ/ₐ
AUSG
Output
ⁿ/ₐ
SENS
Sensor version
ⁿ/ₐ
EA
Electrical connection
ⁿ/ₐ
UL
UL Approval
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
8026-560860-Digital flow ...
560860
2 outputs
14-36 V DC
1x NPN Transistor + 1x 4-...
short
5-pin M12 male fixed conn...
No
0.700
8026-560863-Digital flow ...
560863
2 outputs
14-36 V DC
1x NPN Transistor + 1x 4-...
short
5-pin M12 male fixed conn...
anerkannt
0.713
8026-560870-Digital flow ...
560870
2 outputs
14-36 V DC
1x NPN Transistor + 1x 4-...
long
5-pin M12 male fixed conn...
No
0.750
8026-560873-Digital flow ...
560873
2 outputs
14-36 V DC
1x NPN Transistor + 1x 4-...
long
5-pin M12 male fixed conn...
anerkannt
1.037
8026-560861-Digital flow ...
560861
3 outputs
14-36 V DC
2x transistors + 1x 4-20 ...
short
5-pin M12 male fixed conn...
No
0.700
8026-560864-Digital flow ...
560864
3 outputs
14-36 V DC
2x transistors + 1x 4-20 ...
short
5-pin M12 male fixed conn...
anerkannt
0.500
8026-560871-Digital flow ...
560871
3 outputs
14-36 V DC
2x transistors + 1x 4-20 ...
long
5-pin M12 male fixed conn...
No
0.720
8026-560874-Digital flow ...
560874
3 outputs
14-36 V DC
2x transistors + 1x 4-20 ...
long
5-pin M12 male fixed conn...
anerkannt
0.900
8026-560862-Digital flow ...
560862
4 outputs
12-36 V DC
2x transistors + 2x 4-20 ...
short
5-pin M12 male and 5-poli...
No
0.720
8026-560865-Digital flow ...
560865
4 outputs
12-36 V DC
2x transistors + 2x 4-20 ...
short
5-pin M12 male and 5-poli...
anerkannt
0.500
8026-560872-Digital flow ...
560872
4 outputs
12-36 V DC
2x transistors + 2x 4-20 ...
long
5-pin M12 male and 5-poli...
No
0.800
8026-560875-Digital flow ...
560875
4 outputs
12-36 V DC
2x transistors + 2x 4-20 ...
long
5-pin M12 male and 5-poli...
anerkannt
0.600
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청