카탈로그: Buerkert
생성됨: 02.09.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
6240 - Servo-assisted 2/2 way piston valve
Buerkert
Products (A - Z)
6240
Powered by
CAD모델 선택
{buerkert/produkteaz/6240/6240.prj},{NB=6240-312972-2/2-Wege-Magnetventil, vorgesteuert},{BUNR=312972},{AUSF=MW06},{WW=A},{LTA=NPT 1/4},{GWL=10.000},{LTAG=G1/4},{DN=6},{SG=6},{DWST=PTFE / FKM},{WKST=MS},{SPFR=120 / 60},{V1=NA38},{EX=},{SE=Plan},{SPROT=0},{DS=1},{DG=1},{DA=1},{GSD=},{A1=MIN},{A2=MIN},{A3=MIN},{A4=MIN},{A5=MIN},{B1=MIN},{B2=MIN},{B3=MIN},{B4=MIN},{C1=MIN},{C2=MIN},{D1=MIN},{D2=MIN},{D3=MIN},{D4=MIN},{D5=MIN},{P1=MIN},{P2=MIN},{PPATH=6240sbl2.prj},{CNSMASSEXACT=0.307}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BUNR
Ident number
ⁿ/ₐ
AUSF
Version
[mm]
WW
Circuit function
ⁿ/ₐ
LTA
Port connection
ⁿ/ₐ
GWL
Gewindelänge
[mm]
LTAG
LTA Gehäuse
ⁿ/ₐ
DN
Orifice size
[mm]
SG
Coil size
[mm]
DWST
Sealing material
ⁿ/ₐ
WKST
Werkstoff
ⁿ/ₐ
SPFR
voltage / frequency V/Hz
[V/Hz]
V1
Variable
ⁿ/ₐ
EX
Version
[mm]
SE
Plug end
ⁿ/ₐ
SPROT
Winkel Spule
[*]
DS
Discription
ⁿ/ₐ
DG
ⁿ/ₐ
DA
ⁿ/ₐ
GSD
valve connector
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
6240-177800-2/2-way solen...
177800
Standard
A
G 1/4
12.000
G1/4
6
5
FKM / FKM
MS
024 / DC
NA38
Plan
0
1
1
1
0.307
6240-177801-2/2-way solen...
177801
Standard
A
G 1/4
12.000
G1/4
6
5
FKM / FKM
MS
024 / 50
NA38
Plan
0
1
1
1
0.304
6240-177802-2/2-way solen...
177802
Standard
A
G 1/4
12.000
G1/4
6
5
FKM / FKM
MS
230 / 50
NA38
Plan
0
1
1
1
0.610
6240-177803-2/2-way solen...
177803
Standard
A
G 3/8
12.000
G3/8
6
5
FKM / FKM
MS
024 / DC
NA38
Plan
0
1
1
1
0.348
6240-177804-2/2-way solen...
177804
Standard
A
G 3/8
12.000
G3/8
6
5
FKM / FKM
MS
024 / 50
NA38
Plan
0
1
1
1
0.346
6240-177805-2/2-way solen...
177805
Standard
A
G 3/8
12.000
G3/8
6
5
FKM / FKM
MS
230 / 50
NA38
Plan
0
1
1
1
0.340
6240-177806-2/2-way solen...
177806
Standard
A
G 1/4
12.000
G1/4
6
5
FKM / FKM
VA
024 / DC
NA38
Plan
0
1
1
1
0.403
6240-177807-2/2-way solen...
177807
Standard
A
G 1/4
12.000
G1/4
6
5
FKM / FKM
VA
024 / 50
NA38
Plan
0
1
1
1
0.296
6240-177808-2/2-way solen...
177808
Standard
A
G 1/4
12.000
G1/4
6
5
FKM / FKM
VA
230 / 50
NA38
Plan
0
1
1
1
0.287
6240-184750-2/2-way solen...
184750
Standard
A
G 1/4
12.000
G1/4
6
6
FKM / FKM
MS
024 / DC
NA38
Plan
0
1
1
1
0.307
6240-184751-2/2-way solen...
184751
Standard
A
G 1/4
12.000
G1/4
6
6
FKM / FKM
MS
200 / 50-60
NA38
Plan
0
1
1
1
0.307
6240-184752-2/2-way solen...
184752
Standard
A
G 1/4
12.000
G1/4
6
6
FKM / FKM
MS
230 / 50-60
NA38
Plan
0
1
1
1
0.307
6240-184753-2/2-way solen...
184753
Standard
A
G 1/4
12.000
G1/4
6
6
FKM / FKM
VA
024 / DC
NA38
Plan
0
1
1
1
0.307
6240-184754-2/2-way solen...
184754
Standard
A
G 1/4
12.000
G1/4
6
6
FKM / FKM
VA
200 / 50-60
NA38
Plan
0
1
1
1
0.307
6240-184755-2/2-way solen...
184755
Standard
A
G 1/4
12.000
G1/4
6
6
FKM / FKM
VA
230 / 50-60
NA38
Plan
0
1
1
1
0.307
6240-202437-2/2-way solen...
202437
Standard
A
G 1/4
12.000
G1/4
6
5
FKM / FKM
VA
024 / DC
NA38
Plan
0
1
1
1
0.307
6240-204664-2/2-way solen...
204664
Standard
A
NPT 1/4
10.000
G1/4
6
5
FKM / FKM
MS
024 / 50-60
NA38
Plan
0
1
1
1
0.307
6240-207681-2/2-way solen...
207681
Standard
A
G 3/8
12.000
G3/8
6
5
FKM / FKM
VA
230 / 50
NA38
Plan
0
1
1
1
0.340
6240-207960-2/2-way solen...
207960
Standard
A
NPT 1/4
10.000
G1/4
6
5
FKM / FKM
VA
024 / DC
NA38
Plan
0
1
1
1
0.307
6240-208067-2/2-way solen...
208067
Standard
A
G 1/4
12.000
G1/4
6
5
FKM / FKM
VA
230 / 50
NA38
Plan
0
1
1
1
0.307
6240-208071-2/2-way solen...
208071
Standard
A
G 3/8
12.000
G3/8
6
5
FKM / FKM
VA
230 / 50
NA38
Plan
0
1
1
1
0.340
6240-208501-2/2-way solen...
208501
Standard
A
G 3/8
12.000
G3/8
6
5
FKM / FKM
MS
230 / 50
NA38
Plan
0
1
1
1
0.340
6240-208613-2/2-way solen...
208613
Standard
A
G 1/4
12.000
G1/4
6
5
FKM / FKM
MS
012 / DC
NA38
Plan
0
1
1
1
0.307
6240-208901-2/2-way solen...
208901
Standard
A
G 3/8
12.000
G3/8
6
5
FKM / FKM
MS
230 / 50
NA38
Plan
0
1
1
1
0.340
6240-210079-2/2-way solen...
210079
Standard
A
G 1/4
12.000
G1/4
6
5
FKM / FKM
MS
024 / DC
NA38
Plan
270
1
1
1
0.307
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청