카탈로그: Bossard Inch
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48801 - Flat washers, Stainless Steel, 316 Stainless Steel, Plain Finish (ASME B18.22.1)
Bossard Inch
Stainless steel fasteners
Washers
Powered by
CAD모델 선택
{bossard_inch/stainless_steel_fasteners/washers/bn_48801.prj},{NB=BN 48801 3464352 flat washer 0.406x0.812x0.065},{CNSORDERNO=3464352},{BNARTNR=3464352},{BNNORM1=ASME B18.22.1},{BNMAT=Stainless Steel},{CNSMAT=Stainless Steel},{BNQUALITY=316 Stainless Steel},{BNSURFACE=Plain Finish},{A=0.406},{B=0.812},{C=0.065}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
A
Inside Diameter - Basic
[인치]
B
Outside Diameter - Basic
[인치]
C
Thickness - Basic
[인치]
BN 48801 3458007 flat was...
3458007
ASME B18.22.1
Stainless Steel
316 Stainless Steel
Plain Finish
0.156
0.375
0.049
BN 48801 3465926 flat was...
3465926
ASME B18.22.1
Stainless Steel
316 Stainless Steel
Plain Finish
0.188
0.438
0.049
BN 48801 3465927 flat was...
3465927
ASME B18.22.1
Stainless Steel
316 Stainless Steel
Plain Finish
0.219
0.500
0.049
BN 48801 3464349 flat was...
3464349
ASME B18.22.1
Stainless Steel
316 Stainless Steel
Plain Finish
0.250
0.562
0.049
BN 48801 3464350 flat was...
3464350
ASME B18.22.1
Stainless Steel
316 Stainless Steel
Plain Finish
0.281
0.625
0.065
BN 48801 3458008 flat was...
3458008
ASME B18.22.1
Stainless Steel
316 Stainless Steel
Plain Finish
0.312
0.734
0.065
BN 48801 3464351 flat was...
3464351
ASME B18.22.1
Stainless Steel
316 Stainless Steel
Plain Finish
0.344
0.688
0.065
BN 48801 3464357 flat was...
3464357
ASME B18.22.1
Stainless Steel
316 Stainless Steel
Plain Finish
0.375
0.875
0.083
BN 48801 3464352 flat was...
3464352
ASME B18.22.1
Stainless Steel
316 Stainless Steel
Plain Finish
0.406
0.812
0.065
BN 48801 3464358 flat was...
3464358
ASME B18.22.1
Stainless Steel
316 Stainless Steel
Plain Finish
0.438
1.000
0.083
BN 48801 3464353 flat was...
3464353
ASME B18.22.1
Stainless Steel
316 Stainless Steel
Plain Finish
0.469
0.922
0.065
BN 48801 3464359 flat was...
3464359
ASME B18.22.1
Stainless Steel
316 Stainless Steel
Plain Finish
0.500
1.250
0.083
BN 48801 3464354 flat was...
3464354
ASME B18.22.1
Stainless Steel
316 Stainless Steel
Plain Finish
0.531
1.062
0.095
BN 48801 3464360 flat was...
3464360
ASME B18.22.1
Stainless Steel
316 Stainless Steel
Plain Finish
0.562
1.375
0.109
BN 48801 3464355 flat was...
3464355
ASME B18.22.1
Stainless Steel
316 Stainless Steel
Plain Finish
0.656
1.312
0.095
BN 48801 3464361 flat was...
3464361
ASME B18.22.1
Stainless Steel
316 Stainless Steel
Plain Finish
0.688
1.750
0.134
BN 48801 3464356 flat was...
3464356
ASME B18.22.1
Stainless Steel
316 Stainless Steel
Plain Finish
0.812
1.469
0.134
BN 48801 3464362 flat was...
3464362
ASME B18.22.1
Stainless Steel
316 Stainless Steel
Plain Finish
0.812
2.000
0.148
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청