카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14037 - Solid handwheels with revolving handle, black-oxide steel hub, ring matte anodized aluminum (Elesa® VDN.FP+I), black, without hole
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.50 Handwheels and crank handles
BN 14037 Solid handwheels with revolving handle, black-oxide steel hub, ring matte anodized aluminum
Powered by
CAD모델 선택
{bossard/03/03_200/03_200_100/03_200_100_50/bn_14037_14038/bn_14037.prj},{NB=BN 14037 3843237 solid handwheel 73724},{CNSORDERNO=3843237},{BNARTNR=3843237},{BNNORM1=Elesa® VDN.FP+I},{CNSMAT=Duroplast},{BNMAT=Duroplast},{BNSURFACE=schwarz},{CODE=73724},{DESCRIPTION=VDN.140 FP+I},{VERS=1.000},{DIM01=140},{DIM02=55},{DIM03=28},{DIM04=32},{DIM05=26.5},{DIM06=44},{DIM07=70},{DIM08=48},{DIM09=38.0},{DIM10=15},{DIM11=-},{DIM111=0.000},{DIM12=65},{DIM13=M8},{DIM14=58.0},{DIM15=20},{DIM16=16},{DIM17=18.3},{DIM18=5},{DIM19=300},{DIM20=14},{WEIGHT=575},{MA=8.000},{MB=6.466},{D3=44.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
B
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
d3
[mm]
DIM07
d4
[mm]
DIM08
d5
[mm]
DIM09
l
[mm]
DIM10
l2
[mm]
DIM11
dH7
[mm]
DIM12
H
[mm]
DIM13
m
ⁿ/ₐ
DIM14
R
[mm]
DIM15
dŽ
[mm]
DIM16
dŽŽ
[mm]
DIM17
t
[mm]
DIM18
b
[mm]
DIM19
C
[Nm]
DIM20
L
[J]
WEIGHT
Weight [grams]
ⁿ/ₐ
BN 14037 3843232 solid ha...
3843232
Elesa® VDN.FP+I
Thermoset
black
73651
VDN.50 FP+I
50
22
12
16
16.0
-
25
26
19.0
9
-
28
M6
19.0
12
10
11.4
3
55
3
88
BN 14037 3843233 solid ha...
3843233
Elesa® VDN.FP+I
Thermoset
black
73671
VDN.63 FP+I
63
28
13
20
20.0
-
31
28
24.0
10
-
40
M6
24.0
13
11
12.8
4
75
4
172
BN 14037 3843234 solid ha...
3843234
Elesa® VDN.FP+I
Thermoset
black
73691
VDN.80 FP+I
80
31
14
20
18.0
28
43
30
28.0
10
-
40
M6
32.0
13
11
12.8
4
120
5
207
BN 14037 3843235 solid ha...
3843235
Elesa® VDN.FP+I
Thermoset
black
73710
VDN.100 FP+I
100
46
21
24
22.0
35
54
39
33.5
12
-
50
M6
39.0
16
13
15.3
5
150
6
361
BN 14037 3843236 solid ha...
3843236
Elesa® VDN.FP+I
Thermoset
black
73720
VDN.125 FP+I
125
57
28
32
26.5
44
70
46
38.0
15
-
65
M8
50.0
20
16
18.3
5
300
8
568
BN 14037 3843237 solid ha...
3843237
Elesa® VDN.FP+I
Thermoset
black
73724
VDN.140 FP+I
140
55
28
32
26.5
44
70
48
38.0
15
-
65
M8
58.0
20
16
18.3
5
300
14
575
BN 14037 3843239 solid ha...
3843239
Elesa® VDN.FP+I
Thermoset
black
73730
VDN.150 FP+I
150
61
30
32
26.5
50
80
48
38.0
15
-
65
M8
62.0
20
16
18.3
5
400
14
737
BN 14037 3843240 solid ha...
3843240
Elesa® VDN.FP+I
Thermoset
black
73740
VDN.175 FP+I
175
66
32
40
33.0
55
90
56
43.0
15
-
80
M10
72.5
26
22
24.8
6
500
16
1089
BN 14037 3843241 solid ha...
3843241
Elesa® VDN.FP+I
Thermoset
black
73750
VDN.200 FP+I
200
68
32
40
33.0
55
90
60
43.0
15
-
90
M10
82.0
26
22
24.8
6
600
18
1314
BN 14037 3843242 solid ha...
3843242
Elesa® VDN.FP+I
Thermoset
black
73760
VDN.225 FP+I
225
71
33
49
40.0
66
110
66
44.5
15
-
90
M10
94.0
34
27
30.3
8
900
25
1708
BN 14037 3843243 solid ha...
3843243
Elesa® VDN.FP+I
Thermoset
black
73770
VDN.250 FP+I
249
76
36
49
40.0
66
110
70
44.5
15
-
90
M10
106.0
35
27
30.3
8
1000
28
2100
BN 14037 3843244 solid ha...
3843244
Elesa® VDN.FP+I
Thermoset
black
73781
VDN.300 FP+I
301
87
36
58
58.0
94
148
82
56.0
18
-
90
M10
132.0
42
38
41.3
10
1100
35
3138
BN 14037 3843245 solid ha...
3843245
Elesa® VDN.FP+I
Thermoset
black
73791
VDN.350 FP+I
350
92
38
58
58.0
94
148
90
56.0
18
-
102
M10
157.0
42
38
41.3
10
1200
36
4243
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청