카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 13367 - Spring plungers with bolt and hex socket (HALDER EH 22060.), free-cutting steel, black-oxidized, normal spring pressure
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.30 Indexing elements
03.200.100.30.20 Spring plungers
BN 13367, BN 13368 Spring plungers with bolt and hex socket
Powered by
CAD모델 선택
{bossard/03/03_200/03_200_100/03_200_100_30/03_200_100_30_20/bn_13367_13368/bn_13367_assmtab.prj},{NB=BN 13367 1922254 spring plunger M8 (3)},{CNSORDERNO=1922254},{BNARTNR=1922254},{BNNORM1=HALDER EH 22060.},{CNSMAT=Automatenstahl - Bolzen Stahl gehärtet und Feder INOX},{BNMAT=Automatenstahl - Bolzen Stahl gehärtet und Feder INOX},{BNSURFACE=brüniert},{BESTNR=22060.0008},{AUS=Standard-Federkraft},{D1=M8},{DNDM=8},{DKDM=6.466},{D2=3.5},{L=22},{N=1.5},{S=3.0},{T=1.4},{SW=2.5},{F1=10.0},{F2=39},{TEMP=+250},{G=6.0},{A=1.2000},{AA=2.8868},{B=1.7500},{D=1.2000},{SI=4.8000},{VI=4.2000},{MS=2.200},{SK=3.500},{BR=5.000},{PPATH=bn_13367_bn_13368_asmtpl.prj},{S1=3.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
BESTNR
order number
ⁿ/ₐ
AUS
Type
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
L
[mm]
N
[mm]
T
[mm]
SW
[mm]
F1
Spring load
[N]
F2
Spring load
[N]
G
Weight
[g]
BN 13367 1643436 spring p...
1643436
HALDER EH 22060.
Free cutting steel - Ball...
black-oxidized
22060.0003
Normal spring pressure
M3
1.0
12
0.4
0.5
0.7
2.0
4
0.4
BN 13367 1594230 spring p...
1594230
HALDER EH 22060.
Free cutting steel - Ball...
black-oxidized
22060.0004
Normal spring pressure
M4
1.5
15
0.6
0.6
1.3
4.5
16
0.8
BN 13367 1922033 spring p...
1922033
HALDER EH 22060.
Free cutting steel - Ball...
black-oxidized
22060.0005
Normal spring pressure
M5
2.4
18
1.2
0.8
1.5
6.0
19
1.3
BN 13367 1547003 spring p...
1547003
HALDER EH 22060.
Free cutting steel - Ball...
black-oxidized
22060.0006
Normal spring pressure
M6
2.7
20
1.3
0.9
2.0
6.0
19
2.5
BN 13367 1922254 spring p...
1922254
HALDER EH 22060.
Free cutting steel - Ball...
black-oxidized
22060.0008
Normal spring pressure
M8
3.5
22
1.5
1.4
2.5
10.0
39
6.0
BN 13367 1922262 spring p...
1922262
HALDER EH 22060.
Free cutting steel - Ball...
black-oxidized
22060.0010
Normal spring pressure
M10
4.0
22
1.5
1.4
3.0
10.0
39
9.0
BN 13367 1594249 spring p...
1594249
HALDER EH 22060.
Free cutting steel - Ball...
black-oxidized
22060.0012
Normal spring pressure
M12
6.0
28
2.7
2.0
4.0
12.0
53
16.0
BN 13367 1547216 spring p...
1547216
HALDER EH 22060.
Free cutting steel - Ball...
black-oxidized
22060.0016
Normal spring pressure
M16
7.5
32
3.2
2.5
5.0
45.0
100
35.0
BN 13367 1314076 spring p...
1314076
HALDER EH 22060.
Free cutting steel - Ball...
black-oxidized
22060.0020
Normal spring pressure
M20
10.0
40
3.7
3.0
6.0
52.0
125
65.0
BN 13367 7900005 spring p...
7900005
HALDER EH 22060.
Free cutting steel - Ball...
black-oxidized
22060.0024
Normal spring pressure
M24
12.0
52
3.7
3.0
8.0
70.0
170
120.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청