카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 22071 - Cable glands
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.100 Cable glands
03.100.100.20 Cable glands with metric thread
BN 22071 Cable glands with metric thread and reducing sealing ring, sealing range and dome nut identical Pg-series
Powered by
CAD모델 선택
{bossard/03/03_100/03_100_100/03_100_100_20/bn_22071/500xxmxxparzzzz.prj},{NB=3693089},{BNARTNR=3693089},{L=15},{SW1=33},{SW2=33},{H=52.0},{EF007839=25},{PACK=50},{TEMPST=-40},{TEMPV=-20},{TEMPH=100},{CTN=39269097},{EF003712=1.5},{ANDM=25},{EF000368=15},{P=1.5},{EF000177=33},{EF005466=9},{E=36.0},{VER=5},{SW22=15.7},{EF000116=7001},{SW11=6.0},{R=8.5},{STGEW7001=23.7},{STGEW7035=23.7},{STGEW9005=24.0},{NOCUPEROU=1},{PRICEQUANTITY=100},{RB=5.50},{QUANTITYMIN=50},{NDM=15.75},{QUANTITYINT=50},{DINS=9.00},{CUSTOMS_TARIFF_NUMBER1=39269097},{ARTNRX=50021M25PAR},{DESCSHORT=PERFECT-KV-PA M 25/PG 21},{A=M25x1.5}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BNARTNR
Order number
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
A
Connecting thread
[mm]
C
Clamping range
[mm]
L
Length of Thread
[mm]
SW1
Width Across Flats 1
[mm]
SW2
Width Across Flats 2
[mm]
H
Height
[mm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATF
Color
ⁿ/ₐ
MATD
Material sealing elements
ⁿ/ₐ
MATFD
Material gasket
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP68
Protection grade (EN 60529)
ⁿ/ₐ
TEMPST
Temperature range static
[°C]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
NORM2
Test standard
ⁿ/ₐ
CTN
Customs number
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
3693095
3693095
50007M12PAR
M12x1.5
2 - 5
8
15
15
31.0
3.3
PA6 V-2
RAL 7001 silbergrau
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
39269097
3693096
3693096
50007M12PAR7035
M12x1.5
2 - 5
8
15
15
31.0
3.2
PA6 V-2
RAL 7035 lichtgrau
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
39269097
3693093
3693093
50007M12PASWR
M12x1.5
2 - 5
8
15
15
31.0
3.2
PA6 V-2
RAL 9005 tiefschwarz
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
39269097
3693100
3693100
50011M16PAR
M16x1.5
3 - 7
15
22
22
44.0
9.4
PA6 V-2
RAL 7001 silbergrau
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
39269097
3693103
3693103
50011M16PAR7035
M16x1.5
3 - 7
15
22
22
44.0
9.4
PA6 V-2
RAL 7035 lichtgrau
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
39269097
3693082
3693082
50011M16PASWR
M16x1.5
3 - 7
15
22
22
44.0
9.4
PA6 V-2
RAL 9005 tiefschwarz
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
39269097
3693087
3693087
50013M20PAR
M20x1.5
5 - 9
11
24
24
41.5
10.1
PA6 V-2
RAL 7001 silbergrau
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
39269097
3693077
3693077
50013M20PAR7035
M20x1.5
5 - 9
11
24
24
41.5
9.7
PA6 V-2
RAL 7035 lichtgrau
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
39269097
3693091
3693091
50013M20PASWR
M20x1.5
5 - 9
11
24
24
41.5
9.9
PA6 V-2
RAL 9005 tiefschwarz
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
39269097
3693086
3693086
50016M20PAR
M20x1.5
7 - 12
15
27
27
47.5
13.0
PA6 V-2
RAL 7001 silbergrau
CR/NBR
50
IP68 (5 bar / 30 min)
-40
-20
100
39269097
3693079
3693079
50016M20PAR7035
M20x1.5
7 - 12
15
27
27
47.5
13.5
PA6 V-2
RAL 7035 lichtgrau
CR/NBR
50
IP68 (5 bar / 30 min)
-40
-20
100
39269097
3693078
3693078
50016M20PASWR
M20x1.5
7 - 12
15
27
27
47.5
13.1
PA6 V-2
RAL 9005 tiefschwarz
CR/NBR
50
IP68 (5 bar / 30 min)
-40
-20
100
39269097
3693089
3693089
50021M25PAR
M25x1.5
9 - 16
15
33
33
52.0
23.7
PA6 V-2
RAL 7001 silbergrau
CR/NBR
50
IP68 (5 bar / 30 min)
-40
-20
100
39269097
3693084
3693084
50021M25PAR7035
M25x1.5
9 - 16
15
33
33
52.0
23.7
PA6 V-2
RAL 7035 lichtgrau
CR/NBR
50
IP68 (5 bar / 30 min)
-40
-20
100
39269097
3693098
3693098
50021M25PASWR
M25x1.5
9 - 16
15
33
33
52.0
24.0
PA6 V-2
RAL 9005 tiefschwarz
CR/NBR
50
IP68 (5 bar / 30 min)
-40
-20
100
39269097
3693088
3693088
50029M32PAR
M32x1.5
12 - 20
15
42
42
57.0
45.1
PA6 V-2
RAL 7001 silbergrau
CR/NBR
CR
25
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3693081
3693081
50029M32PAR7035
M32x1.5
12 - 20
15
42
42
57.0
43.2
PA6 V-2
RAL 7035 lichtgrau
CR/NBR
CR
25
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3693085
3693085
50029M32PASWR
M32x1.5
12 - 20
15
42
42
57.0
43.5
PA6 V-2
RAL 9005 tiefschwarz
CR/NBR
CR
25
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3693090
3693090
50036M40PAR
M40x1.5
20 - 26
18
53
53
69.0
84.7
PA6 V-2
RAL 7001 silbergrau
CR/NBR
CR
10
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3693080
3693080
50036M40PAR7035
M40x1.5
20 - 26
18
53
53
69.0
84.8
PA6 V-2
RAL 7035 lichtgrau
CR/NBR
CR
10
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3693083
3693083
50036M40PASWR
M40x1.5
20 - 26
18
53
53
69.0
82.2
PA6 V-2
RAL 9005 tiefschwarz
CR/NBR
CR
10
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3693092
3693092
50042M50PAR
M50x1.5
25 - 31
18
60
60
73.5
104.4
PA6 V-2
RAL 7001 silbergrau
CR/NBR
CR
5
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3693102
3693102
50042M50PAR7035
M50x1.5
25 - 31
18
60
60
73.5
103.7
PA6 V-2
RAL 7035 lichtgrau
CR/NBR
CR
5
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3693097
3693097
50042M50PASWR
M50x1.5
25 - 31
18
60
60
73.5
104.7
PA6 V-2
RAL 9005 tiefschwarz
CR/NBR
CR
5
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3693101
3693101
50048M63PAR
M63x1.5
29 - 35
18
65
65
73.0
108.0
PA6 V-2
RAL 7001 silbergrau
CR/NBR
CR
5
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청