카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 22069 - Cable glands
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.100 Cable glands
03.100.100.20 Cable glands with metric thread
BN 22068, BN 22069 Cable glands with metric screw, sealing range and dome nut identical Pg-series
Powered by
CAD모델 선택
{bossard/03/03_100/03_100_100/03_100_100_20/bn_22068_22069/500xxmxxpa08zzzz_l.prj},{NB=3693045},{BNARTNR=3693045},{L=15},{SW1=33},{SW2=33},{H=52.0},{EF007839=25},{PACK=50},{ANDM=25},{P=1.5},{E=36.0},{VER=5},{SW22=15.7},{SW11=6.0},{R=8.5},{EF003712=1.5},{EF000368=15},{EF000177=33},{EF005466=13},{STGEW7001=22.9},{STGEW7035=22.9},{STGEW9005=23.2},{EF000116=9005},{TEMPST=-40},{TEMPV=-20},{TEMPH=100},{CTN=39269097},{NOCUPEROU=1},{PRICEQUANTITY=100},{RB=5.50},{QUANTITYMIN=50},{NDM=15.75},{QUANTITYINT=50},{DINS=9.00},{CUSTOMS_TARIFF_NUMBER1=39269097},{ARTNRX=50021M25PASW},{DESCSHORT=PERFECT-KV-PA M 25/PG 21},{A=M25x1.5}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
BNARTNR
Order number
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
A
Connecting thread
[mm]
C
Clamping range
[mm]
L
Length of Thread
[mm]
SW1
Width Across Flats 1
[mm]
SW2
Width Across Flats 2
[mm]
H
Height
[mm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATF
Color
ⁿ/ₐ
MATD
Material sealing elements
ⁿ/ₐ
MATFD
Material gasket
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP68
Protection grade (EN 60529)
ⁿ/ₐ
TEMPST
Temperature range static
[°C]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
NORM2
Test standard
ⁿ/ₐ
CTN
Customs number
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
3693042
3693042
50011M16PA
M16x1.5
5 - 10
15
22
22
44.0
8.9
PA6 V-2
RAL 7001 silbergrau
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3693029
3693029
50011M16PA7035
M16x1.5
5 - 10
15
22
22
44.0
8.9
PA6 V-2
RAL 7035 lichtgrau
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3693049
3693049
50011M16PASW
M16x1.5
5 - 10
15
22
22
44.0
9.2
PA6 V-2
RAL 9005 tiefschwarz
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3693031
3693031
50013M20PA
M20x1.5
6 - 12
11
24
24
41.5
9.5
PA6 V-2
RAL 7001 silbergrau
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3693048
3693048
50013M20PA035
M20x1.5
6 - 12
11
24
24
41.5
9.3
PA6 V-2
RAL 7035 lichtgrau
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3693040
3693040
50013M20PASW
M20x1.5
6 - 12
11
24
24
41.5
9.3
PA6 V-2
RAL 9005 tiefschwarz
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3693035
3693035
50016M20PA
M20x1.5
10 - 14
15
27
27
47.5
13.3
PA6 V-2
RAL 7001 silbergrau
CR/NBR
50
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3693036
3693036
50016M20PA7035
M20x1.5
10 - 14
15
27
27
47.5
12.7
PA6 V-2
RAL 7035 lichtgrau
CR/NBR
50
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3693034
3693034
50016M20PASW
M20x1.5
10 - 14
15
27
27
47.5
13.7
PA6 V-2
RAL 9005 tiefschwarz
CR/NBR
50
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3693039
3693039
50021M25PA
M25x1.5
13 - 18
15
33
33
52.0
22.9
PA6 V-2
RAL 7001 silbergrau
CR/NBR
50
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3693043
3693043
50021M25PA7035
M25x1.5
13 - 18
15
33
33
52.0
22.9
PA6 V-2
RAL 7035 lichtgrau
CR/NBR
50
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3693045
3693045
50021M25PASW
M25x1.5
13 - 18
15
33
33
52.0
23.2
PA6 V-2
RAL 9005 tiefschwarz
CR/NBR
50
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3693052
3693052
50029M32PA
M32x1.5
18 - 25
15
42
42
57.0
41.3
PA6 V-2
RAL 7001 silbergrau
CR/NBR
CR
25
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3693032
3693032
50029M32PA7035
M32x1.5
18 - 25
15
42
42
57.0
39.4
PA6 V-2
RAL 7035 lichtgrau
CR/NBR
CR
25
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3693047
3693047
50029M32PASW
M32x1.5
18 - 25
15
42
42
57.0
39.7
PA6 V-2
RAL 9005 tiefschwarz
CR/NBR
CR
25
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3693030
3693030
50036M40PA
M40x1.5
22 - 32
18
53
53
69.0
74.7
PA6 V-2
RAL 7001 silbergrau
CR/NBR
CR
10
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3693033
3693033
50036M40PA7035
M40x1.5
22 - 32
18
53
53
69.0
74.8
PA6 V-2
RAL 7035 lichtgrau
CR/NBR
CR
10
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3693037
3693037
50036M40PASW
M40x1.5
22 - 32
18
53
53
69.0
72.1
PA6 V-2
RAL 9005 tiefschwarz
CR/NBR
CR
10
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3693041
3693041
50042M50PA
M50x1.5
30 - 38
18
60
60
73.5
94.6
PA6 V-2
RAL 7001 silbergrau
CR/NBR
CR
5
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3693046
3693046
50042M50PA7035
M50x1.5
30 - 38
18
60
60
73.5
93.9
PA6 V-2
RAL 7035 lichtgrau
CR/NBR
CR
5
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3693050
3693050
50042M50PASW
M50x1.5
30 - 38
18
60
60
73.5
94.9
PA6 V-2
RAL 9005 tiefschwarz
CR/NBR
CR
5
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3693051
3693051
50048M63PA
M63x1.5
34 - 44
18
65
65
73.0
96.3
PA6 V-2
RAL 7001 silbergrau
CR/NBR
CR
5
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3693038
3693038
50048M63PA7035
M63x1.5
34 - 44
18
65
65
73.0
98.0
PA6 V-2
RAL 7035 lichtgrau
CR/NBR
CR
5
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3693044
3693044
50048M63PASW
M63x1.5
34 - 44
18
65
65
73.0
97.1
PA6 V-2
RAL 9005 tiefschwarz
CR/NBR
CR
5
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청