카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 4874 - Self-cutting threaded inserts, short (Ensat® 337), steel case-hardened, zinc plated yellow
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.300 Threaded inserts for light metal and plastic materials
02.300.300.10 Threaded inserts self-cutting
BN 20349, BN 4874 Self-cutting threaded inserts, short
Powered by
CAD모델 선택
{bossard/02/02_300/02_300_300/02_300_300_10/bn_20349_4874/bn_4874.prj},{NB=BN 4874 1171402 self cutting threaded insert M5x7},{CNSORDERNO=1171402},{BNARTNR=1171402},{BNNORM1=Ensat® 337},{BNMAT=Stahl einsatzgehärtet},{CNSMAT=Stahl einsatzgehärtet},{BNSURFACE=verzinkt-gelb},{GEW=M5},{D=5.000},{P=0.800},{L=7.000},{D2=8.000},{P1=1.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
GEW
Thread
ⁿ/ₐ
D
Nominal thread diameter
[mm]
P
Pitch
[mm]
D1
Core thread diameter
[mm]
L
Overall height
[mm]
D2
Diameter
[mm]
P1
Pitch
[mm]
BN 4874 1171399 self cutt...
1171399
Ensat® 337
Steel case-hardened
zinc plated yellow
M4
4.000
0.700
3.242
6.000
6.500
0.800
BN 4874 1171402 self cutt...
1171402
Ensat® 337
Steel case-hardened
zinc plated yellow
M5
5.000
0.800
4.134
7.000
8.000
1.000
BN 4874 1171410 self cutt...
1171410
Ensat® 337
Steel case-hardened
zinc plated yellow
M6
6.000
1.000
4.917
8.000
10.000
1.250
BN 4874 1171429 self cutt...
1171429
Ensat® 337
Steel case-hardened
zinc plated yellow
M8
8.000
1.250
6.647
9.000
12.000
1.500
BN 4874 1171437 self cutt...
1171437
Ensat® 337
Steel case-hardened
zinc plated yellow
M10
10.000
1.500
8.376
10.000
14.000
1.500
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청