카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 13193 - Circlips for shafts with groove, spring steel, phosphated
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.300 Retaining rings for shafts and bores
01.300.300.20 Securing elements for shafts
BN 13193 Circlips for shafts with groove
Powered by
CAD모델 선택
{bossard/01/01_300/01_300_300/01_300_300_20/bn_13193/bn_13193.prj},{NB=BN 13193 1678531 circlips for shafts with groove 8},{CNSORDERNO=1678531},{BNARTNR=1678531},{BNNORM1=},{BNNORM2=},{BNMAT=Federstahl},{CNSMAT=Federstahl},{BNSURFACE=phosphatiert},{NRCODE=},{D1=8.000},{A=14.000},{H=18.000},{H1=8.600},{B=3.900},{D2=6.000},{M=0.940},{N=3.500},{S=0.450}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
H9
[mm]
A
[mm]
H
[mm]
H1
[mm]
B
[mm]
D2
[mm]
M
[mm]
N
[mm]
S
[mm]
BN 13193 1678361 circlips...
1678361
Spring steel
phosphated
4.000
7.000
8.600
4.100
2.700
3.200
0.640
2.000
0.300
BN 13193 1678396 circlips...
1678396
Spring steel
phosphated
5.000
9.000
10.900
5.000
3.300
4.000
0.740
2.500
0.400
BN 13193 1678426 circlips...
1678426
Spring steel
phosphated
6.000
11.000
13.900
6.200
3.800
5.000
0.740
3.000
0.400
BN 13193 1678531 circlips...
1678531
Spring steel
phosphated
8.000
14.000
18.000
8.600
3.900
6.000
0.940
3.500
0.450
BN 13193 1678507 circlips...
1678507
Spring steel
phosphated
10.000
18.000
22.000
10.000
4.900
8.000
1.050
4.500
0.500
BN 13193 1678140 circlips...
1678140
Spring steel
phosphated
12.000
22.000
25.900
11.800
5.000
9.000
1.150
5.000
0.500
BN 13193 1678582 circlips...
1678582
Spring steel
phosphated
14.000
25.100
30.200
13.500
6.300
10.000
1.250
5.500
0.600
BN 13193 1678604 circlips...
1678604
Spring steel
phosphated
16.000
28.000
34.000
16.200
5.400
12.000
1.350
6.000
0.600
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청