카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1208 - Parallel pins unhardened (ISO 2338; ~VSM 12771 A), free-cutting steel, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.20 Dowel pins
BN 1208 Parallel pins unhardened
Powered by
CAD모델 선택
{bossard/01/01_100/01_100_400/01_100_400_20/bn_1208/bn_1208.prj},{NB=BN 1208 1417320 parallel pin 4m6x40},{CNSORDERNO=1417320},{BNARTNR=1417320},{BNNORM1=ISO 2338},{BNNORM2=~VSM 12771 A},{CNSMAT=Automatenstahl},{BNMAT=Automatenstahl},{BNSURFACE=blank},{D=4.0},{TOL=m6},{L=40},{A=0.630}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
[mm]
TOL
Tolerance
ⁿ/ₐ
L
Nominal length
[mm]
A
Dome height ~
[mm]
BN 1208 1416642 parallel ...
1416642
ISO 2338
~VSM 12771 A
Free-cutting steel
plain
1.0
m6
2
0.200
BN 1208 1416650 parallel ...
1416650
ISO 2338
~VSM 12771 A
Free-cutting steel
plain
1.0
m6
3
0.200
BN 1208 1416669 parallel ...
1416669
ISO 2338
~VSM 12771 A
Free-cutting steel
plain
1.0
m6
4
0.200
BN 1208 1416677 parallel ...
1416677
ISO 2338
~VSM 12771 A
Free-cutting steel
plain
1.0
m6
5
0.200
BN 1208 1416685 parallel ...
1416685
ISO 2338
~VSM 12771 A
Free-cutting steel
plain
1.0
m6
6
0.200
BN 1208 1416693 parallel ...
1416693
ISO 2338
~VSM 12771 A
Free-cutting steel
plain
1.0
m6
8
0.200
BN 1208 1416707 parallel ...
1416707
ISO 2338
~VSM 12771 A
Free-cutting steel
plain
1.0
m6
10
0.200
BN 1208 1416723 parallel ...
1416723
ISO 2338
~VSM 12771 A
Free-cutting steel
plain
1.5
m6
2
0.300
BN 1208 1416758 parallel ...
1416758
ISO 2338
~VSM 12771 A
Free-cutting steel
plain
1.5
m6
4
0.300
BN 1208 1416766 parallel ...
1416766
ISO 2338
~VSM 12771 A
Free-cutting steel
plain
1.5
m6
5
0.300
BN 1208 1416774 parallel ...
1416774
ISO 2338
~VSM 12771 A
Free-cutting steel
plain
1.5
m6
6
0.300
BN 1208 1416782 parallel ...
1416782
ISO 2338
~VSM 12771 A
Free-cutting steel
plain
1.5
m6
8
0.300
BN 1208 1416790 parallel ...
1416790
ISO 2338
~VSM 12771 A
Free-cutting steel
plain
1.5
m6
10
0.300
BN 1208 1416804 parallel ...
1416804
ISO 2338
~VSM 12771 A
Free-cutting steel
plain
1.5
m6
12
0.300
BN 1208 1416855 parallel ...
1416855
ISO 2338
~VSM 12771 A
Free-cutting steel
plain
2.0
m6
4
0.350
BN 1208 1416863 parallel ...
1416863
ISO 2338
~VSM 12771 A
Free-cutting steel
plain
2.0
m6
5
0.350
BN 1208 1416871 parallel ...
1416871
ISO 2338
~VSM 12771 A
Free-cutting steel
plain
2.0
m6
6
0.350
BN 1208 1416898 parallel ...
1416898
ISO 2338
~VSM 12771 A
Free-cutting steel
plain
2.0
m6
8
0.350
BN 1208 1416901 parallel ...
1416901
ISO 2338
~VSM 12771 A
Free-cutting steel
plain
2.0
m6
10
0.350
BN 1208 1416928 parallel ...
1416928
ISO 2338
~VSM 12771 A
Free-cutting steel
plain
2.0
m6
12
0.350
BN 1208 1416936 parallel ...
1416936
ISO 2338
~VSM 12771 A
Free-cutting steel
plain
2.0
m6
14
0.350
BN 1208 1416944 parallel ...
1416944
ISO 2338
~VSM 12771 A
Free-cutting steel
plain
2.0
m6
16
0.350
BN 1208 1416952 parallel ...
1416952
ISO 2338
~VSM 12771 A
Free-cutting steel
plain
2.0
m6
20
0.350
BN 1208 1416960 parallel ...
1416960
ISO 2338
~VSM 12771 A
Free-cutting steel
plain
2.0
m6
25
0.350
BN 1208 1138626 parallel ...
1138626
ISO 2338
~VSM 12771 A
Free-cutting steel
plain
2.0
m6
30
0.350
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청