카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 30710 - Flat washers for Ww / UNC / UNF without chamfer (~DIN 1440), steel, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 30710 Flat washers for Ww / UNC / UNF without chamfer
Powered by
CAD모델 선택
{bossard/01/01_100/01_100_300/01_100_300_10/bn_30710/bn_30710.prj},{NB=BN 30710 5401477 flat washer 5/16\"},{CNSORDERNO=5401477},{BNARTNR=5401477},{BNNORM1=~DIN 1440},{BNNORM2=},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=verzinkt-blau},{D=5/16\"},{DA=8.400},{DW=18.000},{H=1.250}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
ⁿ/ₐ
DA
Inner diameter H11
[mm]
DW
Outer diameter
[mm]
H
Height
[mm]
BN 30710 5401475 flat was...
5401475
~DIN 1440
Steel
zinc plated blue
1/8"
3.300
10.000
0.800
BN 30710 5401476 flat was...
5401476
~DIN 1440
Steel
zinc plated blue
5/32"
4.300
10.000
0.800
BN 30710 5002370 flat was...
5002370
~DIN 1440
Steel
zinc plated blue
3/16"
5.300
13.000
1.000
BN 30710 5002192 flat was...
5002192
~DIN 1440
Steel
zinc plated blue
1/4"
6.500
16.000
1.000
BN 30710 5401477 flat was...
5401477
~DIN 1440
Steel
zinc plated blue
5/16"
8.400
18.000
1.250
BN 30710 5401478 flat was...
5401478
~DIN 1440
Steel
zinc plated blue
3/8"
10.500
22.000
1.250
BN 30710 5401479 flat was...
5401479
~DIN 1440
Steel
zinc plated blue
7/16"
11.500
25.400
1.500
BN 30710 5401480 flat was...
5401480
~DIN 1440
Steel
zinc plated blue
1/2"
13.500
28.000
1.500
BN 30710 5401481 flat was...
5401481
~DIN 1440
Steel
zinc plated blue
9/16"
14.500
28.000
1.500
BN 30710 5401482 flat was...
5401482
~DIN 1440
Steel
zinc plated blue
5/8"
17.000
34.000
2.000
BN 30710 5401483 flat was...
5401483
~DIN 1440
Steel
zinc plated blue
3/4"
19.800
41.000
1.800
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청