카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 10614 - Spherical washers (DIN 6319 C), phosphated and oiled
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 10614 Spherical washers
Powered by
CAD모델 선택
{bossard/01/01_100/01_100_300/01_100_300_10/bn_10614/bn_10614.prj},{NB=BN 10614 3060645 spherical washer 10.5},{CNSORDERNO=3060645},{BNARTNR=3060645},{BNNORM1=DIN 6319 C},{BNNORM2=},{CNSMAT=Stahl einsatzgehärtet},{BNMAT=Stahl einsatzgehärtet},{BNSURFACE=phosphatiert und geölt},{D1=10.500},{D3=21.000},{H2=4.000},{H1=0.800},{F1=0.500},{R1=15.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Inner diameter
[mm]
D3
Outer diameter
[mm]
H2
Thickness
[mm]
H1
Thickness of break
[mm]
F1
Chamfer
[mm]
R1
Ball radius
[mm]
BN 10614 3060642 spherica...
3060642
DIN 6319 C
Steel, case hardened
phosphated and oiled
6.400
12.000
2.300
0.700
0.300
9.000
BN 10614 3060644 spherica...
3060644
DIN 6319 C
Steel, case hardened
phosphated and oiled
8.400
17.000
3.200
0.600
0.500
12.000
BN 10614 3060645 spherica...
3060645
DIN 6319 C
Steel, case hardened
phosphated and oiled
10.500
21.000
4.000
0.800
0.500
15.000
BN 10614 3060646 spherica...
3060646
DIN 6319 C
Steel, case hardened
phosphated and oiled
13.000
24.000
4.600
1.100
0.500
17.000
BN 10614 3060647 spherica...
3060647
DIN 6319 C
Steel, case hardened
phosphated and oiled
17.000
30.000
5.300
1.300
0.500
22.000
BN 10614 3173206 spherica...
3173206
DIN 6319 C
Steel, case hardened
phosphated and oiled
21.000
36.000
6.300
2.000
0.500
27.000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청