카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 617 - Hex socket set screws with flat point (ISO 4026; DIN 913), A2, stainless steel A2
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.40 Set screws
BN 617, BN 4723 Hex socket set screws with flat point
Powered by
CAD모델 선택
{bossard/01/01_100/01_100_100/01_100_100_40/bn_617_4723/bn_617.prj},{NB=BN 617 1235834 hexagon socket set screw M5x30},{CNSORDERNO=1235834},{BNARTNR=1235834},{BNNORM1=ISO 4026},{BNNORM2=DIN 913},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{D=5.000},{P=0.800},{L=30.000},{DP=3.500},{S=2.500},{TX=3.000},{VV=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
DP
Diameter of the cone-shaped head max.
[mm]
S
Width across flat
[mm]
T
Depth of the driving feature min.
[mm]
BN 617 1080717 hexagon so...
1080717
ISO 4026
DIN 913
Stainless steel A2
1.600
1.171
0.350
2.500
0.800
0.700
1.500
BN 617 1080725 hexagon so...
1080725
ISO 4026
DIN 913
Stainless steel A2
1.600
1.171
0.350
3.000
0.800
0.700
1.500
BN 617 1080733 hexagon so...
1080733
ISO 4026
DIN 913
Stainless steel A2
1.600
1.171
0.350
4.000
0.800
0.700
1.500
BN 617 1080741 hexagon so...
1080741
ISO 4026
DIN 913
Stainless steel A2
1.600
1.171
0.350
5.000
0.800
0.700
1.500
BN 617 1080768 hexagon so...
1080768
ISO 4026
DIN 913
Stainless steel A2
1.600
1.171
0.350
6.000
0.800
0.700
1.500
BN 617 1406345 hexagon so...
1406345
ISO 4026
DIN 913
Stainless steel A2
2.000
1.509
0.400
2.000
1.000
0.900
0.800
BN 617 1080776 hexagon so...
1080776
ISO 4026
DIN 913
Stainless steel A2
2.000
1.509
0.400
2.500
1.000
0.900
0.800
BN 617 1080784 hexagon so...
1080784
ISO 4026
DIN 913
Stainless steel A2
2.000
1.509
0.400
3.000
1.000
0.900
0.800
BN 617 1080997 hexagon so...
1080997
ISO 4026
DIN 913
Stainless steel A2
2.000
1.509
0.400
4.000
1.000
0.900
1.700
BN 617 1081438 hexagon so...
1081438
ISO 4026
DIN 913
Stainless steel A2
2.000
1.509
0.400
5.000
1.000
0.900
1.700
BN 617 1081446 hexagon so...
1081446
ISO 4026
DIN 913
Stainless steel A2
2.000
1.509
0.400
6.000
1.000
0.900
1.700
BN 617 1081454 hexagon so...
1081454
ISO 4026
DIN 913
Stainless steel A2
2.000
1.509
0.400
8.000
1.000
0.900
1.700
BN 617 1169734 hexagon so...
1169734
ISO 4026
DIN 913
Stainless steel A2
2.000
1.509
0.400
10.000
1.000
0.900
1.700
BN 617 1688588 hexagon so...
1688588
ISO 4026
DIN 913
Stainless steel A2
2.000
1.509
0.400
12.000
1.000
0.900
1.700
BN 617 3059828 hexagon so...
3059828
ISO 4026
DIN 913
Stainless steel A2
2.000
1.509
0.400
16.000
1.000
0.900
1.700
BN 617 1081667 hexagon so...
1081667
ISO 4026
DIN 913
Stainless steel A2
2.500
1.948
0.450
3.000
1.500
1.300
1.200
BN 617 1081675 hexagon so...
1081675
ISO 4026
DIN 913
Stainless steel A2
2.500
1.948
0.450
4.000
1.500
1.300
2.000
BN 617 1081683 hexagon so...
1081683
ISO 4026
DIN 913
Stainless steel A2
2.500
1.948
0.450
5.000
1.500
1.300
2.000
BN 617 1081691 hexagon so...
1081691
ISO 4026
DIN 913
Stainless steel A2
2.500
1.948
0.450
6.000
1.500
1.300
2.000
BN 617 1081705 hexagon so...
1081705
ISO 4026
DIN 913
Stainless steel A2
2.500
1.948
0.450
8.000
1.500
1.300
2.000
BN 617 1169742 hexagon so...
1169742
ISO 4026
DIN 913
Stainless steel A2
2.500
1.948
0.450
10.000
1.500
1.300
2.000
BN 617 1169750 hexagon so...
1169750
ISO 4026
DIN 913
Stainless steel A2
2.500
1.948
0.450
12.000
1.500
1.300
2.000
BN 617 3059829 hexagon so...
3059829
ISO 4026
DIN 913
Stainless steel A2
2.500
1.948
0.450
16.000
1.500
1.300
2.000
BN 617 1406604 hexagon so...
1406604
ISO 4026
DIN 913
Stainless steel A2
3.000
2.387
0.500
3.000
2.000
1.500
1.200
BN 617 1235508 hexagon so...
1235508
ISO 4026
DIN 913
Stainless steel A2
3.000
2.387
0.500
4.000
2.000
1.500
2.000
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청