카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 28 - Hex socket set screws with flat point (ISO 4026; DIN 913), cl. 45 H, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.40 Set screws
BN 24, BN 28, BN 1424 Socket set screws with flat point, hex socket
Powered by
CAD모델 선택
{bossard/01/01_100/01_100_100/01_100_100_40/bn_24_28_1424/bn_28.prj},{NB=BN 28 1034561 hexagon socket set screw M5x6},{CNSORDERNO=1034561},{BNARTNR=1034561},{BNNORM1=ISO 4026},{BNNORM2=DIN 913},{BNMAT=Stahl 45 H},{CNSMAT=Stahl 45 H},{BNSURFACE=verzinkt-blau},{D=5.000},{P=0.800},{L=6.000},{DP=3.500},{S=2.500},{TX=3.000},{VV=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
DP
Diameter of the cone-shaped head max.
[mm]
S
Width across flat
[mm]
T
Depth of the driving feature min.
[mm]
BN 28 1034286 hexagon soc...
1034286
ISO 4026
DIN 913
Steel 45 H
zinc plated blue
3.000
2.387
0.500
3.000
2.000
1.500
1.200
BN 28 1034294 hexagon soc...
1034294
ISO 4026
DIN 913
Steel 45 H
zinc plated blue
3.000
2.387
0.500
4.000
2.000
1.500
2.000
BN 28 1034308 hexagon soc...
1034308
ISO 4026
DIN 913
Steel 45 H
zinc plated blue
3.000
2.387
0.500
5.000
2.000
1.500
2.000
BN 28 1034316 hexagon soc...
1034316
ISO 4026
DIN 913
Steel 45 H
zinc plated blue
3.000
2.387
0.500
6.000
2.000
1.500
2.000
BN 28 1034324 hexagon soc...
1034324
ISO 4026
DIN 913
Steel 45 H
zinc plated blue
3.000
2.387
0.500
8.000
2.000
1.500
2.000
BN 28 1034332 hexagon soc...
1034332
ISO 4026
DIN 913
Steel 45 H
zinc plated blue
3.000
2.387
0.500
10.000
2.000
1.500
2.000
BN 28 1034340 hexagon soc...
1034340
ISO 4026
DIN 913
Steel 45 H
zinc plated blue
3.000
2.387
0.500
12.000
2.000
1.500
2.000
BN 28 1034359 hexagon soc...
1034359
ISO 4026
DIN 913
Steel 45 H
zinc plated blue
3.000
2.387
0.500
14.000
2.000
1.500
2.000
BN 28 1034375 hexagon soc...
1034375
ISO 4026
DIN 913
Steel 45 H
zinc plated blue
3.000
2.387
0.500
16.000
2.000
1.500
2.000
BN 28 1034391 hexagon soc...
1034391
ISO 4026
DIN 913
Steel 45 H
zinc plated blue
3.000
2.387
0.500
20.000
2.000
1.500
2.000
BN 28 3055864 hexagon soc...
3055864
ISO 4026
DIN 913
Steel 45 H
zinc plated blue
3.000
2.387
0.500
25.000
2.000
1.500
2.000
BN 28 1034405 hexagon soc...
1034405
ISO 4026
DIN 913
Steel 45 H
zinc plated blue
4.000
3.141
0.700
4.000
2.500
2.000
1.500
BN 28 1034413 hexagon soc...
1034413
ISO 4026
DIN 913
Steel 45 H
zinc plated blue
4.000
3.141
0.700
5.000
2.500
2.000
2.500
BN 28 1034421 hexagon soc...
1034421
ISO 4026
DIN 913
Steel 45 H
zinc plated blue
4.000
3.141
0.700
6.000
2.500
2.000
2.500
BN 28 1034448 hexagon soc...
1034448
ISO 4026
DIN 913
Steel 45 H
zinc plated blue
4.000
3.141
0.700
8.000
2.500
2.000
2.500
BN 28 1034456 hexagon soc...
1034456
ISO 4026
DIN 913
Steel 45 H
zinc plated blue
4.000
3.141
0.700
10.000
2.500
2.000
2.500
BN 28 1034464 hexagon soc...
1034464
ISO 4026
DIN 913
Steel 45 H
zinc plated blue
4.000
3.141
0.700
12.000
2.500
2.000
2.500
BN 28 1034472 hexagon soc...
1034472
ISO 4026
DIN 913
Steel 45 H
zinc plated blue
4.000
3.141
0.700
14.000
2.500
2.000
2.500
BN 28 1034499 hexagon soc...
1034499
ISO 4026
DIN 913
Steel 45 H
zinc plated blue
4.000
3.141
0.700
16.000
2.500
2.000
2.500
BN 28 1034502 hexagon soc...
1034502
ISO 4026
DIN 913
Steel 45 H
zinc plated blue
4.000
3.141
0.700
18.000
2.500
2.000
2.500
BN 28 1034510 hexagon soc...
1034510
ISO 4026
DIN 913
Steel 45 H
zinc plated blue
4.000
3.141
0.700
20.000
2.500
2.000
2.500
BN 28 1034677 hexagon soc...
1034677
ISO 4026
DIN 913
Steel 45 H
zinc plated blue
4.000
3.141
0.700
22.000
2.500
2.000
2.500
BN 28 1034529 hexagon soc...
1034529
ISO 4026
DIN 913
Steel 45 H
zinc plated blue
4.000
3.141
0.700
25.000
2.500
2.000
2.500
BN 28 1034537 hexagon soc...
1034537
ISO 4026
DIN 913
Steel 45 H
zinc plated blue
4.000
3.141
0.700
30.000
2.500
2.000
2.500
BN 28 1034553 hexagon soc...
1034553
ISO 4026
DIN 913
Steel 45 H
zinc plated blue
5.000
4.019
0.800
5.000
3.500
2.500
2.000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청