카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 3334 - Pozi pan head machine screws form Z (DIN 7985 A, ~ISO 7045), 4.8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 30502, BN 3334 Pozi pan head machine screws
Powered by
CAD모델 선택
{bossard/01/01_100/01_100_100/01_100_100_10/bn_30502_3334/bn_3334.prj},{NB=BN 3334 5402873 cross recessed pan head machine screw M4x22},{BNARTNR=5402873},{CNSORDERNO=5402873},{BNNORM1=DIN 7985 A},{BNNORM2=~ISO 7045},{CNSMAT=Stahl 4.8},{BNMAT=Stahl 4.8},{BNSURFACE=verzinkt-blau},{D=4.000},{P=0.700},{L=22.000},{A=1.400},{BX=22.000},{DA=4.700},{DK=8.000},{K=3.100},{R=0.200},{RF=8.000},{V=2.000},{X=1.750},{M=4.300},{VERS=1.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
B
Thread length
[mm]
DA
max.
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
RF
Radius of curvature of the lens head ~
[mm]
V
~
[mm]
X
Thread rudiment
[mm]
M
Wing diameter of cross recesses
[mm]
BN 3334 2096765 cross rec...
2096765
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
2.000
1.509
0.400
3.000
0.800
2.200
2.600
4.000
1.600
0.100
4.000
1.100
1.000
2.400
BN 3334 1538438 cross rec...
1538438
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
2.000
1.509
0.400
4.000
0.800
3.200
2.600
4.000
1.600
0.100
4.000
1.100
1.000
2.400
BN 3334 1538446 cross rec...
1538446
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
2.000
1.509
0.400
5.000
0.800
4.200
2.600
4.000
1.600
0.100
4.000
1.100
1.000
2.400
BN 3334 1538454 cross rec...
1538454
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
2.000
1.509
0.400
6.000
0.800
5.200
2.600
4.000
1.600
0.100
4.000
1.100
1.000
2.400
BN 3334 1538462 cross rec...
1538462
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
2.000
1.509
0.400
8.000
0.800
7.200
2.600
4.000
1.600
0.100
4.000
1.100
1.000
2.400
BN 3334 1538470 cross rec...
1538470
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
2.000
1.509
0.400
10.000
0.800
9.200
2.600
4.000
1.600
0.100
4.000
1.100
1.000
2.400
BN 3334 1538489 cross rec...
1538489
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
2.000
1.509
0.400
12.000
0.800
11.200
2.600
4.000
1.600
0.100
4.000
1.100
1.000
2.400
BN 3334 3169928 cross rec...
3169928
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
2.000
1.509
0.400
16.000
0.800
15.200
2.600
4.000
1.600
0.100
4.000
1.100
1.000
2.400
BN 3334 2096773 cross rec...
2096773
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
2.000
1.509
0.400
20.000
0.800
19.200
2.600
4.000
1.600
0.100
4.000
1.100
1.000
2.400
BN 3334 2096781 cross rec...
2096781
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
2.500
1.948
0.450
3.000
0.900
2.100
3.100
5.000
2.000
0.100
5.000
1.300
1.100
2.600
BN 3334 1538497 cross rec...
1538497
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
2.500
1.948
0.450
4.000
0.900
3.100
3.100
5.000
2.000
0.100
5.000
1.300
1.100
2.600
BN 3334 1538500 cross rec...
1538500
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
2.500
1.948
0.450
5.000
0.900
4.100
3.100
5.000
2.000
0.100
5.000
1.300
1.100
2.600
BN 3334 1538519 cross rec...
1538519
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
2.500
1.948
0.450
6.000
0.900
5.100
3.100
5.000
2.000
0.100
5.000
1.300
1.100
2.600
BN 3334 1538527 cross rec...
1538527
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
2.500
1.948
0.450
8.000
0.900
7.100
3.100
5.000
2.000
0.100
5.000
1.300
1.100
2.600
BN 3334 1538535 cross rec...
1538535
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
2.500
1.948
0.450
10.000
0.900
9.100
3.100
5.000
2.000
0.100
5.000
1.300
1.100
2.600
BN 3334 1538543 cross rec...
1538543
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
2.500
1.948
0.450
12.000
0.900
11.100
3.100
5.000
2.000
0.100
5.000
1.300
1.100
2.600
BN 3334 1538551 cross rec...
1538551
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
2.500
1.948
0.450
16.000
0.900
15.100
3.100
5.000
2.000
0.100
5.000
1.300
1.100
2.600
BN 3334 2096803 cross rec...
2096803
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
2.500
1.948
0.450
20.000
0.900
19.100
3.100
5.000
2.000
0.100
5.000
1.300
1.100
2.600
BN 3334 2096811 cross rec...
2096811
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
2.500
1.948
0.450
25.000
0.900
24.100
3.100
5.000
2.000
0.100
5.000
1.300
1.100
2.600
BN 3334 2096838 cross rec...
2096838
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
2.500
1.948
0.450
30.000
0.900
29.100
3.100
5.000
2.000
0.100
5.000
1.300
1.100
2.600
BN 3334 3056367 cross rec...
3056367
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
3.000
2.387
0.500
3.000
1.500
1.500
3.600
6.000
2.400
0.100
6.000
1.600
1.250
3.000
BN 3334 1538578 cross rec...
1538578
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
3.000
2.387
0.500
4.000
1.500
2.500
3.600
6.000
2.400
0.100
6.000
1.600
1.250
3.000
BN 3334 1538586 cross rec...
1538586
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
3.000
2.387
0.500
5.000
1.500
3.500
3.600
6.000
2.400
0.100
6.000
1.600
1.250
3.000
BN 3334 1538594 cross rec...
1538594
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
3.000
2.387
0.500
6.000
1.500
4.500
3.600
6.000
2.400
0.100
6.000
1.600
1.250
3.000
BN 3334 1538608 cross rec...
1538608
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
3.000
2.387
0.500
8.000
1.500
6.500
3.600
6.000
2.400
0.100
6.000
1.600
1.250
3.000
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청