카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0513 - Ring nuts DIN 582
Blohm
Transport technology
Ring bolts and hoist rings
Powered by
CAD모델 선택
{blohm/transporttechnik/ringschrauben_lastbuegel/07690.prj},{NB=B0513.024},{BESTBLOHM=B0513.024},{MATERIAL=Stahl},{STAHLS=1.1141},{OFG=galvanisch verzinkt},{D1=M 24},{D2=50},{D3=90},{D4=50},{E=20.0},{H=90},{K=20},{M=24},{F1=18.0},{F2=12.70},{TRAG=1295.4},{GEW=0.7036},{BS=Infotext},{NORM=Normenübersicht},{ROHS=Yes},{ZTN=73181600},{EAN=MIN},{FILTER=NORELEM,KIPP,KIPP_USA,BLOHM},{NDM=24},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
STAHLS
Steel code
ⁿ/ₐ
OFG
Surface finish
ⁿ/ₐ
D1
Internal thread
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
E
Height
[mm]
H
Height
[mm]
K
Width
[mm]
M
Width
[mm]
F1
F1 max.
[kN]
F2
F2 max.
[kN]
TRAG
load-carrying capacity
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0513.08
B0513.08
Steel
1.1141
bright
M 8
20
36
20
8.5
36
8
10
1.4
0.95
96.9
0.0540
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0513.10
B0513.10
Steel
1.1141
bright
M 10
25
45
25
10.0
45
10
12
2.3
1.70
173.4
0.0931
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0513.12
B0513.12
Steel
1.1141
bright
M 12
30
54
30
11.0
53
12
14
3.4
2.40
244.8
0.1590
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0513.16
B0513.16
Steel
1.1141
bright
M 16
35
63
35
13.0
62
14
16
7.0
5.00
510
0.2301
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0513.20
B0513.20
Steel
1.1141
bright
M 20
40
72
40
16.0
71
16
19
12.0
8.30
846.6
0.3541
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0513.24
B0513.24
Steel
1.1141
bright
M 24
50
90
50
20.0
90
20
24
18.0
12.70
1295.4
0.7115
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0513.008
B0513.008
Steel
1.1141
galvanised
M 8
20
36
20
8.5
36
8
10
1.4
0.95
96.9
0.0472
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0513.010
B0513.010
Steel
1.1141
galvanised
M 10
25
45
25
10.0
45
10
12
2.3
1.70
173.4
0.0843
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0513.012
B0513.012
Steel
1.1141
galvanised
M 12
30
54
30
11.0
53
12
14
3.4
2.40
244.8
0.1606
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0513.016
B0513.016
Steel
1.1141
galvanised
M 16
35
63
35
13.0
62
14
16
7.0
5.00
510
0.2515
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0513.020
B0513.020
Steel
1.1141
galvanised
M 20
40
72
40
16.0
71
16
19
12.0
8.30
846.6
0.3422
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0513.024
B0513.024
Steel
1.1141
galvanised
M 24
50
90
50
20.0
90
20
24
18.0
12.70
1295.4
0.7036
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0513.108
B0513.108
Stainless steel
1.4301
-
M 8
20
36
20
8.5
36
8
10
1.4
0.95
96.9
0.0387
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0513.110
B0513.110
Stainless steel
1.4301
-
M 10
25
45
25
10.0
45
10
12
2.3
1.70
173.4
0.0789
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0513.112
B0513.112
Stainless steel
1.4301
-
M 12
30
54
30
11.0
53
12
14
3.4
2.40
244.8
0.1231
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0513.116
B0513.116
Stainless steel
1.4301
-
M 16
35
63
35
13.0
62
14
16
7.0
5.00
510
0.2055
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0513.120
B0513.120
Stainless steel
1.4301
-
M 20
40
72
40
16.0
71
16
19
12.0
8.30
846.6
0.3086
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0513.124
B0513.124
Stainless steel
1.4301
-
M 24
50
90
50
20.0
90
20
24
18.0
12.70
1295.4
0.6500
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0513.208
B0513.208
Stainless steel
1.4401
-
M 8
20
36
20
8.5
36
8
10
1.4
0.95
96.9
0.0476
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0513.210
B0513.210
Stainless steel
1.4401
-
M 10
25
45
25
10.0
45
10
12
2.3
1.70
173.4
0.0851
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0513.212
B0513.212
Stainless steel
1.4401
-
M 12
30
54
30
11.0
53
12
14
3.4
2.40
244.8
0.1640
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0513.216
B0513.216
Stainless steel
1.4401
-
M 16
35
63
35
13.0
62
14
16
7.0
5.00
510
0.2544
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0513.220
B0513.220
Stainless steel
1.4401
-
M 20
40
72
40
16.0
71
16
19
12.0
8.30
846.6
0.3622
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0513.224
B0513.224
Stainless steel
1.4401
-
M 24
50
90
50
20.0
90
20
24
18.0
12.70
1295.4
0.7603
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청