카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0416 - Hook clamps with mounting bracket
Blohm
Clamping devices
Hook clamps
Powered by
CAD모델 선택
{blohm/spannelemente/spannhaken/04374.prj},{NB=B0416.1000},{D1=8.4},{D2=24},{D3=34},{A=48},{B=31.0},{B1=22.5},{B2=14.0},{B3=7.5},{B4=9.0},{B5=3.0},{H=74},{H1=57.5},{H2=30},{H3=21},{M=12},{L=64},{SW=8},{ANZM=50},{F=18},{GEW=0.6160},{EAN=MIN},{H4=39.000},{H5=19.500},{H6=16.500},{R1=17.000},{R2=12.000},{XD3=15.000},{XA=15.800},{XB=10.000},{XC=60.000},{XD=17.000},{XE=10.000},{XF=24.500},{XG=55.000},{XH=17.000},{XI=34.000},{XJ=0.800},{XK=34.000},{XL=12.000},{XM=3.500},{XN=1.000},{XO=14.000},{XP=34.000},{XQ=23.000},{XR=5.000},{XS=13.000},{XT=69.500},{XU=50.000},{XV=8.500},{NDM=10.000},{BESTBLOHM=B0416.10},{D=M 10},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{W=0},{S=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
D
thread diameter
ⁿ/ₐ
D1
borehole diameter
[mm]
D2
diameter
[mm]
A
borehole distance
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
B4
distance
[mm]
B5
chamfer 45°
[mm]
H
total height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
distance
[mm]
M
height
[mm]
L
width
[mm]
SW
width across flats
[mm]
ANZM
Tightening torque max. Nm
[mas. Nm]
F
clamping force max.
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0416.08
B0416.08
M 8
6.4
20
38
26.0
19.5
12.0
6.0
6.0
2.5
62
47.5
25
18
10
50
6
30
17
0.3475
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0416.10
B0416.10
M 10
8.4
24
48
31.0
22.5
14.0
7.5
9.0
3.0
74
57.5
30
21
12
64
8
50
18
0.6160
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0416.12
B0416.12
M 12
10.5
28
55
36.5
26.0
16.5
9.0
10.5
3.5
87
67.0
35
24
15
75
10
60
20
0.9789
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0416.16
B0416.16
M 16
12.8
34
65
43.5
31.0
19.5
10.0
16.5
4.0
112
87.0
45
32
20
88
14
120
24
1.8100
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청