카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0105 - Hexagon nuts with collar height 1.5xD, DIN 6331 enhanced
Blohm
Machine devices, jig devices
Screws, nuts and washers
Powered by
CAD모델 선택
{blohm/maschinen_und_vorrichtungselemente/schrauben_muttern_und_scheiben/07240.prj},{NB=B0105.30},{BESTBLOHM=B0105.30},{MATERIAL=Vergütungsstahl},{D=M 30},{H=45},{A=8.0},{D1=58},{SW=46},{E=53.10},{GEW=0.4579},{BS=Infotext},{NORM=Normenübersicht},{ROHS=Yes},{ZTN=73181600},{EAN=MIN},{FILTER=KIPP,NORELEM ,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{NDM=30.000},{KDM=26.211},{VAR=2},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D
Thread
ⁿ/ₐ
H
Height (M=1.5 x D)
[mm]
A
Height
[mm]
D1
Diameter
[mm]
SW
Width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0105.05
B0105.05
Carbon steel
M 5
8
2.0
12
9
0.0037
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0105.06
B0105.06
Carbon steel
M 6
9
3.0
14
10
0.0054
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0105.08
B0105.08
Carbon steel
M 8
12
3.5
18
13
0.0116
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0105.10
B0105.10
Carbon steel
M 10
15
4.0
22
16
0.0212
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0105.101
B0105.101
Carbon steel
M 10
15
4.0
22
17
0.0248
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0105.12
B0105.12
Carbon steel
M 12
18
4.0
25
18
0.0303
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0105.121
B0105.121
Carbon steel
M 12
18
4.0
25
19
0.0347
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0105.14
B0105.14
Carbon steel
M 14
21
4.5
28
22
0.0506
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0105.16
B0105.16
Carbon steel
M 16
24
5.0
31
24
0.0674
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0105.18
B0105.18
Carbon steel
M 18
27
5.0
34
27
0.0938
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0105.20
B0105.20
Carbon steel
M 20
30
6.0
37
30
0.1256
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0105.22
B0105.22
Carbon steel
M 22
33
6.0
40
32
0.1793
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0105.24
B0105.24
Carbon steel
M 24
36
6.0
45
36
0.2202
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0105.30
B0105.30
Carbon steel
M 30
45
8.0
58
46
0.4579
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0105.36
B0105.36
Carbon steel
M 36
54
10.0
68
55
0.7505
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0105.806
B0105.806
Stainless steel
M 6
9
3.0
14
10
0.0055
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0105.808
B0105.808
Stainless steel
M 8
12
3.5
18
13
0.0125
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0105.810
B0105.810
Stainless steel
M 10
15
4.0
22
16
0.0221
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0105.811
B0105.811
Stainless steel
M 10
15
4.0
22
17
0.0245
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0105.812
B0105.812
Stainless steel
M 12
18
4.0
25
18
0.0311
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0105.8121
B0105.8121
Stainless steel
M 12
18
4.0
25
19
0.0342
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0105.816
B0105.816
Stainless steel
M 16
24
5.0
31
24
0.0699
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0105.820
B0105.820
Stainless steel
M 20
30
6.0
37
30
0.1282
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0105.908
B0105.908
Stainless steel 1.4401
M 8
12
3.5
18
13
0.0123
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0105.910
B0105.910
Stainless steel 1.4401
M 10
15
4.0
22
16
0.0253
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청