카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0227 - Clamping lever with push button external thread, metal parts stainless-steel
Blohm
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD모델 선택
{blohm/klemm_spannhebel_exzenterhebel/klemmhebel/06611_2.prj},{NB=B0227.71210X30},{GR=2},{D=13.5},{D1=18.0},{D2=19.5},{H=29.5},{H1=6.5},{H2=17.5},{H3=41.5},{H4=45.5},{A=65},{A1=75.0},{B=9.5},{ZZ=20},{L=30},{GEW=0.0410},{EAN=MIN},{NDM=10.0},{NDM1=0.0000},{TYP=1.000},{XA=7.4},{XB=29.1},{XC=6.2},{XD=16.5},{XE=2.4},{XF=11.0},{XG=12.5},{XH=3.0},{XI=2.00},{XJ=1.68},{XK=43.4},{XL=15.0},{XM=35.0},{XN=33.4},{XO=1.6},{XP=59.7},{XQ=53.0},{XR=141.0},{XS=41.0},{XT=35.0},{XU=20.0},{XV=9.2},{XW=51.9},{XX=20.0},{XY=53.1},{XZ=22.1},{XA1=1.0},{XB1=22.5},{XC1=35.0},{XD1=0.7},{XE1=57.9},{XF1=33.3},{XG1=10.0},{XH1=7.2},{XI1=6.7},{XJ1=0.5},{XK1=0.7},{XL1=0.0},{XM1=0.0},{XN1=0.0},{XO1=0.0},{XP1=0.0},{XQ1=8.0},{XR1=4.0},{XS1=0.5},{XT1=0.5},{XU1=17.0},{XV1=4.5},{XW1=1.0},{XX1=5.5},{XY1=3.3},{XZ1=0.3},{XA2=0.5},{XB2=1.2},{XC2=1.400},{XD2=2.600},{XE2=55.000},{XF2=27.130},{XG2=1.000},{XH2=12.500},{XI2=17.000},{BESTBLOHM=B0227.71210X30}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
External thread
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
ⁿ/ₐ
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0227.71105X10
B0227.71105X10
anthracite grey
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
10
0.0160
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0227.71105X15
B0227.71105X15
anthracite grey
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
15
0.0160
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0227.71105X20
B0227.71105X20
anthracite grey
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
20
0.0160
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0227.71105X25
B0227.71105X25
anthracite grey
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
25
0.0170
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0227.72105X10
B0227.72105X10
orange
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
10
0.0170
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0227.72105X15
B0227.72105X15
orange
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
15
0.0160
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0227.72105X20
B0227.72105X20
orange
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
20
0.0160
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0227.72105X25
B0227.72105X25
orange
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
25
0.0170
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0227.73105X10
B0227.73105X10
traffic red
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
10
0.0160
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0227.73105X15
B0227.73105X15
traffic red
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
15
0.0160
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0227.73105X20
B0227.73105X20
traffic red
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
20
0.0160
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0227.73105X25
B0227.73105X25
traffic red
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
25
0.0170
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0227.71106X10
B0227.71106X10
anthracite grey
1
M6
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
10
0.0160
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0227.71106X15
B0227.71106X15
anthracite grey
1
M6
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
15
0.0179
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0227.71106X20
B0227.71106X20
anthracite grey
1
M6
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
20
0.0170
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0227.71106X25
B0227.71106X25
anthracite grey
1
M6
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
25
0.0180
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0227.71106X30
B0227.71106X30
anthracite grey
1
M6
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
30
0.0190
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0227.71106X40
B0227.71106X40
anthracite grey
1
M6
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
40
0.0210
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0227.71106X50
B0227.71106X50
anthracite grey
1
M6
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
50
0.0220
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0227.72106X10
B0227.72106X10
orange
1
M6
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
10
0.0160
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0227.72106X15
B0227.72106X15
orange
1
M6
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
15
0.0160
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0227.72106X20
B0227.72106X20
orange
1
M6
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
20
0.0170
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0227.72106X25
B0227.72106X25
orange
1
M6
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
25
0.0180
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0227.72106X30
B0227.72106X30
orange
1
M6
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
30
0.0190
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0227.72106X40
B0227.72106X40
orange
1
M6
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
40
0.0210
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청