카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0274 - Knurled screws
Blohm
Handles, knobs
raendelmutter_raendelschrauben_raendelknoepfe
Powered by
CAD모델 선택
{blohm/griffe_und_knoepfe/raendelmutter_raendelschrauben_raendelknoepfe/06861.prj},{NB=B0274.5706X25},{BESTBLOHM=B0274.5706X25},{FORM=L},{AUSF=Außengewinde},{D=M 6},{D1=57.4},{H=17},{T=0.0},{L=25},{GEW=0.0303},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=MIN},{FILTER=KIPP,KIPP_USA,BLOHM},{ZZ=2.000},{NDM=6},{TAB=1.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
[mm]
D
Internal thread
ⁿ/ₐ
D1
diameter
[mm]
H
height
[mm]
T
depth
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0274.5705
B0274.5705
K
Internal thread
M 5
57.4
17
12.5
0
0.0214
Yes
74152900
31.12.2099
98% Warenverfügbarkeit. N...
B0274.5706
B0274.5706
K
Internal thread
M 6
57.4
17
12.5
0
0.0239
Yes
74152900
31.12.2099
98% Warenverfügbarkeit. N...
B0274.5708
B0274.5708
K
Internal thread
M 8
57.4
17
12.5
0
0.0301
Yes
74152900
31.12.2099
98% Warenverfügbarkeit. N...
B0274.5710
B0274.5710
K
Internal thread
M 10
57.4
17
12.5
0
0.0276
Yes
74152900
31.12.2099
98% Warenverfügbarkeit. N...
B0274.5706X15
B0274.5706X15
L
External thread
M 6
57.4
17
0.0
15
0.0285
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0274.5706X20
B0274.5706X20
L
External thread
M 6
57.4
17
0.0
20
0.0288
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0274.5706X25
B0274.5706X25
L
External thread
M 6
57.4
17
0.0
25
0.0303
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0274.5706X35
B0274.5706X35
L
External thread
M 6
57.4
17
0.0
35
0.0310
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0274.5708X16
B0274.5708X16
L
External thread
M 8
57.4
17
0.0
16
0.0418
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0274.5708X25
B0274.5708X25
L
External thread
M 8
57.4
17
0.0
25
0.0415
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0274.5708X30
B0274.5708X30
L
External thread
M 8
57.4
17
0.0
30
0.0463
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0274.5708X35
B0274.5708X35
L
External thread
M 8
57.4
17
0.0
35
0.0496
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0274.5710X30
B0274.5710X30
L
External thread
M 10
57.4
17
0.0
30
0.0487
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0274.5710X40
B0274.5710X40
L
External thread
M 10
57.4
17
0.0
40
0.0540
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0274.5710X50
B0274.5710X50
L
External thread
M 10
57.4
17
0.0
50
0.0620
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청