카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0436 - Snap-in pins steel for clevis joints DIN 71752
Blohm
Joints
Powered by
CAD모델 선택
{blohm/gelenke/27621.prj},{NB=B0436.0832},{BESTBLOHM=B0436.0832},{MATERIAL=Stahl},{D1=8},{G=32},{L1=52.0},{L2=46.0},{GEW=0.0020},{BS=Infotext},{ROHS=Yes},{ZTN=84879000},{EAN=MIN},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{FARBEX=Edelstahl},{FILTER=KIPP,NORELEM,BLOHM,KIPP_USA},{XA=19.00},{XB=2.40},{XC=0.50},{XD=14.30},{XE=9.780},{XF=13.00},{XG=9.40},{XH=12.20},{XI=8.00},{XJ=8.30},{XK=9.00},{XL=38.00}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
D1
diameter
[mm]
G
distance
[mm]
L1
Length
[mm]
L2
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
B0436.0408
B0436.0408
Stahl
4
8
18.5
15.0
0.0015
Yes
84879000
31.12.2099
98% availability of produ...
B0436.0510
B0436.0510
Stahl
5
10
23.0
19.0
0.0031
Yes
84879000
31.12.2099
98% availability of produ...
B0436.0612
B0436.0612
Stahl
6
12
28.0
23.0
0.0047
Yes
84879000
31.12.2099
98% availability of produ...
B0436.0816
B0436.0816
Stahl
8
16
37.0
30.0
0.0109
Yes
84879000
31.12.2099
98% availability of produ...
B0436.0832
B0436.0832
Stahl
8
32
52.0
46.0
0.0020
Yes
84879000
31.12.2099
98% availability of produ...
B0436.1020
B0436.1020
Stahl
10
20
46.0
38.0
0.0191
Yes
84879000
31.12.2099
98% availability of produ...
B0436.1040
B0436.1040
Stahl
10
40
66.0
58.0
0.0020
Yes
84879000
31.12.2099
98% availability of produ...
B0436.1224
B0436.1224
Stahl
12
24
53.0
45.0
0.0325
Yes
84879000
31.12.2099
98% availability of produ...
B0436.1248
B0436.1248
Stahl
12
48
78.0
69.0
0.0337
Yes
84879000
31.12.2099
98% availability of produ...
B0436.1428
B0436.1428
Stahl
14
28
62.0
52.0
0.0477
Yes
84879000
31.12.2099
98% availability of produ...
B0436.1632
B0436.1632
Stahl
16
32
73.0
62.0
0.0697
Yes
84879000
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청