카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0437 - Bolt with groove for shaft lock suitable for clevis joints
Blohm
Joints
Powered by
CAD모델 선택
{blohm/gelenke/27621-01.prj},{NB=B0437.020405},{BESTBLOHM=B0437.020405},{MATERIAL=Stahl},{D1=20},{D2=17.5},{D3=26},{A=40.5},{K=4.0},{L=46.0},{M=1.90},{Z1=1.50},{Z2=2.0},{GEW=0.1263},{BS=Infotext},{ROHS=Yes},{ZTN=73182900},{EAN=MIN},{FILTER=KIPP,NORELEM,,BLOHM,KIPP_USA},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D1
diameter
ⁿ/ₐ
D2
diameter
ⁿ/ₐ
D3
diameter
ⁿ/ₐ
A
distance
[mm]
K
height
[mm]
L
Length
[mm]
M
distance
[mm]
Z1
height
[mm]
Z2
height
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0437.004085
B0437.004085
Steel
4
3.2
6
8.5
1.0
10.5
0.64
0.50
0.5
0.0012
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0437.005105
B0437.005105
Steel
5
4.0
8
10.5
1.5
13.0
0.74
0.50
0.5
0.0024
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0437.006125
B0437.006125
Steel
6
5.0
9
12.5
1.5
15.5
0.74
1.00
0.5
0.0040
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0437.008165
B0437.008165
Steel
8
6.0
12
16.5
2.0
20.0
0.94
0.50
1.0
0.0091
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0437.010205
B0437.010205
Steel
10
8.0
14
20.5
2.0
25.0
1.05
1.00
1.0
0.0171
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0437.012245
B0437.012245
Steel
12
9.0
17
24.5
3.0
30.0
1.15
1.00
1.5
0.0307
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0437.014275
B0437.014275
Steel
14
10.0
19
27.5
3.0
33.0
1.25
1.25
1.5
0.0448
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0437.016325
B0437.016325
Steel
16
12.0
21
32.5
3.0
38.5
1.35
1.50
1.5
0.0663
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0437.020405
B0437.020405
Steel
20
17.5
26
40.5
4.0
46.0
1.90
1.50
2.0
0.1263
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0437.025505
B0437.025505
Steel
25
18.0
32
50.5
5.0
57.0
1.90
1.50
2.0
0.2434
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0437.104085
B0437.104085
Stainless steel
4
3.2
6
8.5
1.0
10.5
0.64
0.50
0.5
0.0012
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0437.105105
B0437.105105
Stainless steel
5
4.0
8
10.5
1.5
13.0
0.74
0.50
0.5
0.0024
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0437.106125
B0437.106125
Stainless steel
6
5.0
9
12.5
1.5
15.5
0.74
1.00
0.5
0.0040
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0437.108165
B0437.108165
Stainless steel
8
6.0
12
16.5
2.0
20.0
0.94
0.50
1.0
0.0092
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0437.110205
B0437.110205
Stainless steel
10
8.0
14
20.5
2.0
25.0
1.05
1.00
1.0
0.0172
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0437.112245
B0437.112245
Stainless steel
12
9.0
17
24.5
3.0
30.0
1.15
1.00
1.5
0.0307
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0437.114275
B0437.114275
Stainless steel
14
10.0
19
27.5
3.0
33.0
1.25
1.25
1.5
0.0446
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0437.116325
B0437.116325
Stainless steel
16
12.0
21
32.5
3.0
38.5
1.35
1.50
1.5
0.0663
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0437.120405
B0437.120405
Stainless steel
20
17.5
26
40.5
4.0
46.0
1.90
1.50
2.0
0.1276
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
B0438 - Bolt with groove for circlip suitable for clevis joints
Blohm
03.06.2024
Bolts with groove for retainers (suitable for clevises)
MBO Oßwald
07.10.2021
27621-01 - Bolt with groove for shaft lock suitable for clevis joints
norelem
26.06.2024
K1454 - Bolt with groove for shaft lock suitable for clevis joints
KIPP
27.05.2024
Bolts with groove for retaining rings DIN 471 (suitable for clevises)
MBO Oßwald
08.10.2021
BN 7393 - Clevis pins for shaft (SXN-07), steel, zinc plated blue
Bossard Catalog
31.10.2023
CERAC - Ceramic Collars
Misumi
07.06.2021
BS - bolt DIN 24556
Hydropneu
07.07.2023
27621-02 - Bolt with groove for circlip suitable for clevis joints
norelem
26.06.2024
DIN 1434 A - Clevis pins with small head, without cotter pin hole, form A
Fabory
13.02.2023
SCERAW - Washers - Ceramics (Alumina 96)
Misumi
07.06.2021
Locking washers DIN 6799
MBO Oßwald
08.10.2021
Bolt for mounting - Type B/BA/BAS
PARKER AUTOMATION DIVISION EUROPE
24.07.2023
B0439 - Pin with hole for split pin suitable for clevis joints
Blohm
03.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청