7/8", series 820, Automation Technology - Data Transmission - female angled connector
binder
Automation Technology - Data Transmission
7/8"
Female angled connector with die-cast threaded ring, cable aperture 6-8mm
Powered by
CAD모델 선택
{binder/automation20technology20-20data20transmission/7_8/female20angled20connector20with20die-cast20threaded20ring2c20cable20aperture206-8mm/72f8222c20series208202c20automation20technology20-20data20transmission.prj},{NB=99 2440 52 03},{ARTNR=99 2440 52 03},{PREVIEW=../../../_pool_/d1/d7/820_2_dg_wd_kka.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{ZUL1=UL},{ZUL2=VDE},{BEZKUZ=7/8\", series 820, Automation Technology - Data Transmission},{BEZ=7/8\" female angled connector, Contacts: 2+PE, 6.0 - 8.0 mm, unshielded, screw clamp, IP67, UL, VDE},{BER=---Automation Technology - Data Transmission},{STBAUF=female angled connector},{POLZ=2+PE},{PRGRKU=7/8\"},{SER=series 820},{STVER=screw},{ANSQM=max. 1.50 mm²},{ANSQA=max. AWG 16},{MECHLD=> 50 Mating cycles},{EMVTL=unshielded},{SPNG=300 V (600 V UL)},{BESSP=4000 V},{VERSMG=3},{UEBRSK=III},{ISLTFG=III},{PRFSSP=4000 V}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
ZUL2
Permit 2
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KBDRL
Cable outlet
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATVER
Locking material
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
99 2440 52 03
99 2440 52 03
IP67
UL
VDE
7/8", series 820, Automat...
7/8" female angled connec...
---Automation Technology ...
female angled connector
2+PE
7/8"
series 820
screw
max. 1.50 mm²
max. AWG 16
> 50 Mating cycles
unshielded
300 V (600 V UL)
4000 V
3
III
III
4000 V
12 A
≤ 5 mΩ
47.52
85 °C
-25 °C
6.0 - 8.0 mm
PUR/PA
Zinc die-cast nickel-plat...
Pin: CuZn (brass) / Socke...
99 2442 52 04
99 2442 52 04
IP67
UL
VDE
7/8", series 820, Automat...
7/8" female angled connec...
---Automation Technology ...
female angled connector
3+PE
7/8"
series 820
screw
max. 1.50 mm²
max. AWG 16
> 50 Mating cycles
unshielded
300 V (600 V UL)
4000 V
3
III
III
4000 V
9 A
≤ 5 mΩ
48.95
85 °C
-25 °C
6.0 - 8.0 mm
PUR/PA
Zinc die-cast nickel-plat...
Pin: CuZn (brass) / Socke...
99 2444 52 05
99 2444 52 05
IP67
UL
VDE
7/8", series 820, Automat...
7/8" female angled connec...
---Automation Technology ...
female angled connector
4+PE
7/8"
series 820
screw
max. 1.50 mm²
max. AWG 16
> 50 Mating cycles
unshielded
300 V (600 V UL)
4000 V
3
III
III
4000 V
9 A
≤ 5 mΩ
50.05
85 °C
-25 °C
6.0 - 8.0 mm
PUR/PA
Zinc die-cast nickel-plat...
Pin: CuZn (brass) / Socke...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청