카탈로그: Berger Tools
생성됨: 07.11.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 6336.12 - Star Knobs with Threaded Stud, with Movable Thrust Pad
Berger Tools
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Star handle
GN 6336.12
Powered by
CAD모델 선택
{berger_tools/2_0_spannelemente/2_2/sterngriffe/gn6336_12/gn6336_12_1.prj},{NB=Sterngriffschraube GN6336.12-50-M10-45-21-(0)},{ARTNR=GN6336.12-50-M10-45-21},{PARTNUMBER=GN 6336.12-50-M10-45-21},{NORMNR=GN 6336.12},{D1=50},{D2=M10},{NDM=10.000},{L1=45},{LX=35,45,55,65},{D4=22},{D3=21},{D5=7.8},{D5X=7.800},{H1=30},{H2=17},{L2=7.3},{L3=4.3},{L4=10.0},{WINKEL=0},{MAT=Kunststoff, Thermoplast (Polyamid PA)},{WEIGHT=0.0578},{CTN=73181535},{ROHS=YES},{INFOGANTER=Produktdetails},{V1=3.000},{D11=12.800},{V2=1.400}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
L1
[mm]
D4
[mm]
D3
[mm]
D5
+0,05
[mm]
H1
[mm]
H2
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Sterngriffschraube GN6336...
GN6336.12-32-M6-25-15
32
M6
25
14
15
4.5
20
10
5.1
3.6
7.6
0.0130
73181535
YES
Sterngriffschraube GN6336...
GN6336.12-32-M6-35-15
32
M6
35
14
15
4.5
20
10
5.1
3.6
7.6
0.0150
73181535
YES
Sterngriffschraube GN6336...
GN6336.12-32-M6-45-15
32
M6
45
14
15
4.5
20
10
5.1
3.6
7.6
0.0170
73181535
YES
Sterngriffschraube GN6336...
GN6336.12-40-M8-30-18
40
M8
30
18
18
6.1
25
13
6.2
4.2
9.2
0.0250
73181535
YES
Sterngriffschraube GN6336...
GN6336.12-40-M8-40-18
40
M8
40
18
18
6.1
25
13
6.2
4.2
9.2
0.0318
73181535
YES
Sterngriffschraube GN6336...
GN6336.12-40-M8-50-18
40
M8
50
18
18
6.1
25
13
6.2
4.2
9.2
0.0370
73181535
YES
Sterngriffschraube GN6336...
GN6336.12-40-M8-60-18
40
M8
60
18
18
6.1
25
13
6.2
4.2
9.2
0.0420
73181535
YES
Sterngriffschraube GN6336...
GN6336.12-40-M8-30-21
40
M8
30
18
21
6.1
25
13
6.2
5.0
10.0
0.0290
73181535
YES
Sterngriffschraube GN6336...
GN6336.12-40-M8-40-21
40
M8
40
18
21
6.1
25
13
6.2
5.0
10.0
0.0330
73181535
YES
Sterngriffschraube GN6336...
GN6336.12-40-M8-50-21
40
M8
50
18
21
6.1
25
13
6.2
5.0
10.0
0.0380
73181535
YES
Sterngriffschraube GN6336...
GN6336.12-40-M8-60-21
40
M8
60
18
21
6.1
25
13
6.2
5.0
10.0
0.0440
73181535
YES
Sterngriffschraube GN6336...
GN6336.12-40-M8-30-25
40
M8
30
18
25
6.1
25
13
6.2
5.5
10.5
0.0300
73181535
YES
Sterngriffschraube GN6336...
GN6336.12-40-M8-40-25
40
M8
40
18
25
6.1
25
13
6.2
5.5
10.5
0.0338
73181535
YES
Sterngriffschraube GN6336...
GN6336.12-40-M8-50-25
40
M8
50
18
25
6.1
25
13
6.2
5.5
10.5
0.0360
73181535
YES
Sterngriffschraube GN6336...
GN6336.12-40-M8-60-25
40
M8
60
18
25
6.1
25
13
6.2
5.5
10.5
0.0450
73181535
YES
Sterngriffschraube GN6336...
GN6336.12-40-M8-30-32
40
M8
30
18
32
6.1
25
13
6.2
6.0
11.0
0.0321
73181535
YES
Sterngriffschraube GN6336...
GN6336.12-40-M8-40-32
40
M8
40
18
32
6.1
25
13
6.2
6.0
11.0
0.0350
73181535
YES
Sterngriffschraube GN6336...
GN6336.12-40-M8-50-32
40
M8
50
18
32
6.1
25
13
6.2
6.0
11.0
0.0400
73181535
YES
Sterngriffschraube GN6336...
GN6336.12-40-M8-60-32
40
M8
60
18
32
6.1
25
13
6.2
6.0
11.0
0.0460
73181535
YES
Sterngriffschraube GN6336...
GN6336.12-40-M8-30-40
40
M8
30
18
40
6.1
25
13
6.2
8.0
13.0
0.0369
73181535
YES
Sterngriffschraube GN6336...
GN6336.12-40-M8-40-40
40
M8
40
18
40
6.1
25
13
6.2
8.0
13.0
0.0400
73181535
YES
Sterngriffschraube GN6336...
GN6336.12-40-M8-50-40
40
M8
50
18
40
6.1
25
13
6.2
8.0
13.0
0.0440
73181535
YES
Sterngriffschraube GN6336...
GN6336.12-40-M8-60-40
40
M8
60
18
40
6.1
25
13
6.2
8.0
13.0
0.0510
73181535
YES
Sterngriffschraube GN6336...
GN6336.12-50-M10-35-21
50
M10
35
22
21
7.8
30
17
7.3
4.3
10.0
0.0550
73181535
YES
Sterngriffschraube GN6336...
GN6336.12-50-M10-45-21
50
M10
45
22
21
7.8
30
17
7.3
4.3
10.0
0.0578
73181535
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청