카탈로그: BENE INOX - Stainless steel valves, pipes and fittings
생성됨: 21.01.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5627 - ISO pipe cap, thickness 2 mm - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
56 - Accessoires à souder
04 - Fonds bombés ISO et métriques
Powered by
CAD모델 선택
{bene_inox_raccords/01_industrie/56_accessoires_a_souder/04_fonds_bombes_iso_metriques/5627.prj},{NB=bene_inox_356272-3232},{REF=356272-3232},{MAT=Inox 1.4307},{DN=300},{D=323.9},{E=2},{L=72.0},{R1=324},{R2=32.4},{POIDS=1.93},{WEB=https://www.bene-inox.com}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
[mm]
D
[mm]
E
[mm]
L
[mm]
R1
[mm]
R2
[mm]
POIDS
[kg]
Béné Inox 356272-132
356272-132
Inox 1.4307
8
13.5
2
10.5
17
1.4
0.01
Béné Inox 356272-172
356272-172
Inox 1.4307
10
17.2
2
13.0
17
1.7
0.01
Béné Inox 356272-212
356272-212
Inox 1.4307
15
21.3
2
15.0
21
2.1
0.02
Béné Inox 356272-262
356272-262
Inox 1.4307
20
26.9
2
11.0
27
2.7
0.02
Béné Inox 356272-332
356272-332
Inox 1.4307
25
33.7
2
13.0
34
3.4
0.03
Béné Inox 356272-422
356272-422
Inox 1.4307
32
42.4
2
17.0
42
4.2
0.04
Béné Inox 356272-482
356272-482
Inox 1.4307
40
48.3
2
17.0
48
4.8
0.06
Béné Inox 356272-602
356272-602
Inox 1.4307
50
60.3
2
21.0
60
6
0.08
Béné Inox 356272-762
356272-762
Inox 1.4307
65
76.1
2
27.0
76
7.6
0.13
Béné Inox 356272-882
356272-882
Inox 1.4307
80
88.9
2
28.0
89
8.9
0.18
Béné Inox 356272-1142
356272-1142
Inox 1.4307
100
114.3
2
31.0
114
11.4
0.24
Béné Inox 356272-1392
356272-1392
Inox 1.4307
125
139.7
2
35.0
140
14
0.35
Béné Inox 356272-1682
356272-1682
Inox 1.4307
150
168.3
2
42.0
168
16.8
0.55
Béné Inox 356272-2192
356272-2192
Inox 1.4307
200
219.1
2
50.0
219
21.9
0.93
Béné Inox 356272-2732
356272-2732
Inox 1.4307
250
273.0
2
60.0
273
27.3
1.33
Béné Inox 356272-3232
356272-3232
Inox 1.4307
300
323.9
2
72.0
324
32.4
1.93
Béné Inox 656272-132
656272-132
Inox 1.4404
8
13.5
2
10.5
17
1.4
0.01
Béné Inox 656272-172
656272-172
Inox 1.4404
10
17.2
2
13.0
17
1.7
0.01
Béné Inox 656272-212
656272-212
Inox 1.4404
15
21.3
2
15.0
21
2.1
0.02
Béné Inox 656272-262
656272-262
Inox 1.4404
20
26.9
2
11.0
27
2.7
0.02
Béné Inox 656272-332
656272-332
Inox 1.4404
25
33.7
2
13.0
34
3.4
0.03
Béné Inox 656272-422
656272-422
Inox 1.4404
32
42.4
2
17.0
42
4.2
0.04
Béné Inox 656272-482
656272-482
Inox 1.4404
40
48.3
2
17.0
48
4.8
0.06
Béné Inox 656272-602
656272-602
Inox 1.4404
50
60.3
2
21.0
60
6
0.08
Béné Inox 656272-762
656272-762
Inox 1.4404
65
76.1
2
27.0
76
7.6
0.13
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Model 5629 - Pressed ISO collar, thickness 2 mm - type 33 - Stainless steel...
BENE INOX - Stainless steel valves, pipes and fittings
19.11.2020
Model 5714 - Plain welding flange - Type 01A - Stainless steel 1.4307 - 1.4...
BENE INOX - Stainless steel valves, pipes and fittings
17.05.2021
Model 5628 - Metric pipe cap - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
05.10.2023
Model 5630 - ISO pipe cap, thickness 3 mm - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
03.02.2021
Model 5927 - ANSI Sch 40S concentric reducer welded - Stainless steel 304L ...
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5618 - ISO concentric reducer, thickness 2 mm - Stainless steel 1.430...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5611 - ISO bend 3D 90° - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5623 - ISO pulled tee - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5211 - Welding nipple - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
10.05.2024
Model 5624 - ISO branch welded tee - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5231 - Weld female half coupling - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5711 - Lapped flange (pressed) - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
14.05.2024
Model 5642 - ISO reduce tee without sleeve, thickness 2 mm - Stainless stee...
BENE INOX - Stainless steel valves, pipes and fittings
19.11.2020
Model 5232 - Coupling - DIN 2986 - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청