카탈로그: BENE INOX - Visserie et boulonnerie - Eléments de fixation
생성됨: 12.02.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 210205 - Hexagon socket set screw with cone point - Stainless steel A2 - DIN 914 - ISO 4027
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 10 - Machine screws
Stainless steel A2
Powered by
CAD모델 선택
{bene_inox_boulonnerie/serie_10/a2/210205.prj},{NB=bene_inox_210205-5X40},{REF=210205-5X40},{DXL=5x40},{MAT=Acier inoxydable A2},{IDNR=},{D=5.0},{L=40},{D3=4.019},{P=0.800},{DT=0.000},{S=2.5},{T=2.000},{SW=90.000},{WEB=https://www.bene-inox.com}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Référence
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
S
Width across flats
[mm]
Béné Inox 210205-2X3
210205-2X3
2x3
Acier inoxydable A2
2.0
3
0.9
Béné Inox 210205-2X4
210205-2X4
2x4
Acier inoxydable A2
2.0
4
0.9
Béné Inox 210205-2X5
210205-2X5
2x5
Acier inoxydable A2
2.0
5
0.9
Béné Inox 210205-2X6
210205-2X6
2x6
Acier inoxydable A2
2.0
6
0.9
Béné Inox 210205-2X8
210205-2X8
2x8
Acier inoxydable A2
2.0
8
0.9
Béné Inox 210205-2X10
210205-2X10
2x10
Acier inoxydable A2
2.0
10
0.9
Béné Inox 210205-2X12
210205-2X12
2x12
Acier inoxydable A2
2.0
12
0.9
Béné Inox 210205-2,5X3
210205-2,5X3
2.5x3
Acier inoxydable A2
2.5
3
1.3
Béné Inox 210205-2,5X4
210205-2,5X4
2.5x4
Acier inoxydable A2
2.5
4
1.3
Béné Inox 210205-2,5X5
210205-2,5X5
2.5x5
Acier inoxydable A2
2.5
5
1.3
Béné Inox 210205-2,5X6
210205-2,5X6
2.5x6
Acier inoxydable A2
2.5
6
1.3
Béné Inox 210205-2,5X8
210205-2,5X8
2.5x8
Acier inoxydable A2
2.5
8
1.3
Béné Inox 210205-2,5X10
210205-2,5X10
2.5x10
Acier inoxydable A2
2.5
10
1.3
Béné Inox 210205-2,5X12
210205-2,5X12
2.5x12
Acier inoxydable A2
2.5
12
1.3
Béné Inox 210205-2,5X16
210205-2,5X16
2.5x16
Acier inoxydable A2
2.5
16
1.3
Béné Inox 210205-3X3
210205-3X3
3x3
Acier inoxydable A2
3.0
3
1.5
Béné Inox 210205-3X4
210205-3X4
3x4
Acier inoxydable A2
3.0
4
1.5
Béné Inox 210205-3X5
210205-3X5
3x5
Acier inoxydable A2
3.0
5
1.5
Béné Inox 210205-3X6
210205-3X6
3x6
Acier inoxydable A2
3.0
6
1.5
Béné Inox 210205-3X8
210205-3X8
3x8
Acier inoxydable A2
3.0
8
1.5
Béné Inox 210205-3X10
210205-3X10
3x10
Acier inoxydable A2
3.0
10
1.5
Béné Inox 210205-3X12
210205-3X12
3x12
Acier inoxydable A2
3.0
12
1.5
Béné Inox 210205-3X16
210205-3X16
3x16
Acier inoxydable A2
3.0
16
1.5
Béné Inox 210205-3X20
210205-3X20
3x20
Acier inoxydable A2
3.0
20
1.5
Béné Inox 210205-3X25
210205-3X25
3x25
Acier inoxydable A2
3.0
25
1.5
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청