dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
Nederlands
polski
português
русский
中文
English
품질보증 정보
카탈로그: Balluff
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, italian, spanish, czech, chinese, polish
CADENAS Design Manaual (CDM) was considered
Pictures for product configuration included
Weight information included
Additional documentation included
ecological informations
Rendered product pictures
Balluff
Flow Sensors
Balluff
Sensors
Flow sensors
Powered by
CAD모델 선택
{balluff/sensortechnik/durchfluss_sensoren/durchfluss_sensoren.prj},{NB=BALLUFF BFF TX010-HA004-D00A2C-S4},{BC=BFF0008},{W=0.675},{BAA038=0},{BAA039=60},{ST=BA},{TC=BFF TX010-HA004-D00A2C-S4},{AB=BFF TX010-HA004-D00A2C-S4},{AB1=BFF_TX010-HA004-D00A2C-S4},{PV=PV896302},{PX=56496_00},{PXX=56496},{PWEB=yes},{ICON=56496_00.bmp},{RENDER=20180202_BFF_Spaeth},{EDZ=},{TRAFFIC=90261021},{ARBBER=1...10 l/min wässrige Medien},{BSU=22...26 VDC},{DFMAX=20 bar},{GW=PBT},{MEDTEM=-10...80 °C},{PRO=G 1/2\" außen},{SWOUT=2x PNP Schließer/Öffner (NO/NC)},{IEC=IP54},{ZUL=CE;WEEE;EAC},{SORT=Condition Monitoring. Hochdruck.},{MANUALDE=https://assets.balluff.com/WebBinary1/MAN_BFF_INLINE_DISPLAY_DE_EN_C18_DRW_938369_00_000.pdf}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
VERF
Availability
ⁿ/ₐ
BC
Order code
ⁿ/ₐ
TC
Product identifier
ⁿ/ₐ
PX
Product view
ⁿ/ₐ
W
Weight
[Kg]
TRAFFIC
Customs number
ⁿ/ₐ
DESCRIPT
Description
ⁿ/ₐ
CAE
ⁿ/ₐ
BALLUFF BFF T7031-HA001-D...
Available
BFF0001
BFF T7031-HA001-D06A2A-S4
56490_00
0.276
90261021
Working range = 1...150 c...
EPlan
BALLUFF BFF T7048-HA001-D...
Available
BFF0002
BFF T7048-HA001-D06A2A-S4
56490_00
0.330
90261021
Working range = 1...150 c...
BALLUFF BFF T7040-JA001-D...
Available
BFF0003
BFF T7040-JA001-D06A2A-S4
56492_00
0.295
90261021
Working range = 1...150 c...
BALLUFF BFF T7031-HA002-R...
Available
BFF0004
BFF T7031-HA002-R03A0A-S4
56493_00
0.170
90261021
Working range = 1...150 c...
BALLUFF BFF TX010-HA004-D...
Available
BFF0008
BFF TX010-HA004-D00A2C-S4
56496_00
0.675
90261021
Working range = 1...10 l/...
BALLUFF BFF TX015-HA004-D...
Available
BFF0009
BFF TX015-HA004-D00A2C-S4
56496_00
0.555
90261021
Working range = 1...20 l/...
BALLUFF BFF T7048-HA002-R...
Available
BFF0005
BFF T7048-HA002-R03A0A-S4
56500_01
0.195
90261021
Working range = 1...150 c...
BALLUFF BFF TX015-HA003-D...
Available
BFF0007
BFF TX015-HA003-D06A2A-S4
56502_00
0.550
90261021
Working range = 2...25 l/...
BALLUFF BFF T7040-JA002-R...
Available
BFF0006
BFF T7040-JA002-R03A0A-S4
56515_00
0.176
90261021
Working range = 1...150 c...
BALLUFF BFF TX006-DA004-D...
Available
BFF000A
BFF TX006-DA004-D00A2C-S4
56516_00
0.685
90261021
Working range = 0.1...2 l...
BALLUFF BFF T7080-JA001-D...
Available
BFF000C
BFF T7080-JA001-D06A2A-S4
58709_00
0.350
90261021
Working range = 1...150 c...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청