S-2000 Flange Bearing - Round Trident Seal - S-2000 3 & 4 Bolt Round Flange Bearing -Inch
Baldor Reliance
Dodge
Bearings
S-2000 Spherical Roller Bearings
Powered by
CAD모델 선택
{baldor/dodge/bearings/s_2000/f4r_s2_hci_asmtab.prj},{NB=070450},{SS=3},{SS1=3.000000},{PN=070450},{DESCRIPTION=F4R-S2-300R},{EF=Non-Expansion Type},{EF1=1},{ST=Contact Seal},{ST1=1},{A=3-19/32},{A1=3.5937500},{B=9-1/4},{B1=9.2500000},{C=3-57/64},{C1=3.8906250},{D=5-9/16},{D1=5.5625000},{DD=7-7/8},{DD1=7.8750000},{E=2-25/64},{E1=2.390625},{F=3/4},{F1=0.7500000},{H=7/8},{H1=0.8750000},{J=6-23/64},{J1=6.3593750},{L=4-45/64},{L1=4.7031250},{P=19/64},{P1=0.296875},{X=1/4},{X1=0.250000},{Y=0.025},{Z=3-15/32},{Z1=3.468750},{CS=1/2-13},{NDM=0.5000},{KDM=0.4170},{BORE=5.1181},{PPATH=f4r_s2_hci_templ.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
SS
Shaft Size
[인치]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
EF
Expansion Feature
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
A
[인치]
B
[인치]
C
[인치]
D
[인치]
DD
[인치]
E
[인치]
F
Bolt Diameter
[인치]
H
[인치]
J
[인치]
L
[인치]
P
[인치]
X
Total Expansion
[인치]
Y
[인치]
Z
[인치]
070436
1-3/8
070436
F3R-S2-106R
Non-Expansion Type
Contact Seal
2-17/32
5-7/8
2-49/64
3-17/32
5
1-51/64
1/2
1/2
3-27/32
2-3/4
15/64
3/16
0.020
1-51/64
070437
1-7/16
070437
F3R-S2-107R
Non-Expansion Type
Contact Seal
2-17/32
5-7/8
2-49/64
3-17/32
5
1-51/64
1/2
1/2
3-27/32
2-3/4
15/64
3/16
0.020
1-51/64
070438
1-1/2
070438
F3R-S2-108R
Non-Expansion Type
Contact Seal
2-17/32
5-7/8
2-49/64
3-17/32
5
1-51/64
1/2
1/2
3-27/32
2-3/4
15/64
3/16
0.020
1-51/64
070440
1-11/16
070440
F4R-S2-111R
Non-Expansion Type
Contact Seal
2-43/64
6-3/8
2-31/32
3-57/64
5-1/2
1-57/64
1/2
1/2
4-11/32
3-3/16
19/64
1/4
0.020
2-5/64
070441
1-3/4
070441
F4R-S2-112R
Non-Expansion Type
Contact Seal
2-43/64
6-3/8
2-31/32
3-57/64
5-1/2
1-57/64
1/2
1/2
4-11/32
3-3/16
19/64
1/4
0.020
2-5/64
070442
1-15/16
070442
F4R-S2-115R
Non-Expansion Type
Contact Seal
2-27/32
6-11/16
3-9/64
4-1/16
5-3/4
1-59/64
1/2
9/16
4-19/32
3-7/16
19/64
1/4
0.020
2-19/64
070443
2
070443
F4R-S2-200R
Non-Expansion Type
Contact Seal
2-27/32
6-11/16
3-9/64
4-1/16
5-3/4
1-59/64
1/2
9/16
4-19/32
3-7/16
19/64
1/4
0.020
2-19/64
070444
2-3/16
070444
F4R-S2-203R
Non-Expansion Type
Contact Seal
2-15/16
7-3/8
3-15/64
4-1/2
6-3/8
2-3/64
5/8
9/16
4-63/64
3-3/4
19/64
1/4
0.025
2-19/32
070446
2-7/16
070446
F4R-S2-207R
Non-Expansion Type
Contact Seal
3-13/64
7-3/4
3-1/2
4-49/64
6-3/4
2-3/8
5/8
49/64
5-1/2
4-1/16
19/64
1/4
0.025
2-15/16
070448
2-11/16
070448
F4R-S2-211R
Non-Expansion Type
Contact Seal
3-19/32
9-1/4
3-57/64
5-9/16
7-7/8
2-25/64
3/4
7/8
6-23/64
4-45/64
19/64
1/4
0.025
3-15/32
070449
2-15/16
070449
F4R-S2-215R
Non-Expansion Type
Contact Seal
3-19/32
9-1/4
3-57/64
5-9/16
7-7/8
2-25/64
3/4
7/8
6-23/64
4-45/64
19/64
1/4
0.025
3-15/32
070450
3
070450
F4R-S2-300R
Non-Expansion Type
Contact Seal
3-19/32
9-1/4
3-57/64
5-9/16
7-7/8
2-25/64
3/4
7/8
6-23/64
4-45/64
19/64
1/4
0.025
3-15/32
070470
1-3/8
070470
F3R-S2-106RE
Expansion Type
Contact Seal
2-17/32
5-7/8
2-49/64
3-17/32
5
1-51/64
1/2
1/2
3-27/32
2-3/4
15/64
3/16
0.020
1-51/64
070471
1-7/16
070471
F3R-S2-107RE
Expansion Type
Contact Seal
2-17/32
5-7/8
2-49/64
3-17/32
5
1-51/64
1/2
1/2
3-27/32
2-3/4
15/64
3/16
0.020
1-51/64
070472
1-1/2
070472
F3R-S2-108RE
Expansion Type
Contact Seal
2-17/32
5-7/8
2-49/64
3-17/32
5
1-51/64
1/2
1/2
3-27/32
2-3/4
15/64
3/16
0.020
1-51/64
070474
1-11/16
070474
F4R-S2-111RE
Expansion Type
Contact Seal
2-43/64
6-3/8
2-31/32
3-57/64
5-1/2
1-57/64
1/2
1/2
4-11/32
3-3/16
19/64
1/4
0.020
2-5/64
070475
1-3/4
070475
F4R-S2-112RE
Expansion Type
Contact Seal
2-43/64
6-3/8
2-31/32
3-57/64
5-1/2
1-57/64
1/2
1/2
4-11/32
3-3/16
19/64
1/4
0.020
2-5/64
070476
1-15/16
070476
F4R-S2-115RE
Expansion Type
Contact Seal
2-27/32
6-11/16
3-9/64
4-1/16
5-3/4
1-59/64
1/2
9/16
4-19/32
3-7/16
19/64
1/4
0.020
2-19/64
070477
2
070477
F4R-S2-200RE
Expansion Type
Contact Seal
2-27/32
6-11/16
3-9/64
4-1/16
5-3/4
1-59/64
1/2
9/16
4-19/32
3-7/16
19/64
1/4
0.020
2-19/64
070478
2-3/16
070478
F4R-S2-203RE
Expansion Type
Contact Seal
2-15/16
7-3/8
3-15/64
4-1/2
6-3/8
2-3/64
5/8
9/16
4-63/64
3-3/4
19/64
1/4
0.025
2-19/32
070480
2-7/16
070480
F4R-S2-207RE
Expansion Type
Contact Seal
3-13/64
7-3/4
3-1/2
4-49/64
6-3/4
2-3/8
5/8
49/64
5-1/2
4-1/16
19/64
1/4
0.025
2-15/16
070482
2-11/16
070482
F4R-S2-211RE
Expansion Type
Contact Seal
3-19/32
9-1/4
3-57/64
5-9/16
7-7/8
2-25/64
3/4
7/8
6-23/64
4-45/64
19/64
1/4
0.025
3-15/32
070483
2-15/16
070483
F4R-S2-215RE
Expansion Type
Contact Seal
3-19/32
9-1/4
3-57/64
5-9/16
7-7/8
2-25/64
3/4
7/8
6-23/64
4-45/64
19/64
1/4
0.025
3-15/32
070484
3
070484
F4R-S2-300RE
Expansion Type
Contact Seal
3-19/32
9-1/4
3-57/64
5-9/16
7-7/8
2-25/64
3/4
7/8
6-23/64
4-45/64
19/64
1/4
0.025
3-15/32
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청