카탈로그: Alfa Laval
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Fit to DIN - Flange seal
Alfa Laval
Installation Material
DIN fittings and tubes
Powered by
CAD모델 선택
{alfalaval/installation_material/din_fittings_and_tubes/fit_to_din_flange_seal.prj},{NB=9612402614},{IDNR=9612402614},{DESC=GASKET FLANGE DN50 Q },{SHAPE=Seal ring},{STANDARD=FIT TO DIN},{MATERIAL=Q},{ALSIS=5063},{SIZE=50},{A=61.2},{B=4.1},{C=51.4},{W=0.001},{INFO=Data sheet}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Item number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
ALSIS
AlfaLaval code
ⁿ/ₐ
SIZE
DN
[mm]
A
Outer diameter
[mm]
B
Width
[mm]
C
Inner diameter
[mm]
W
Weight
[kg]
9612402601
9612402601
GASKET FLANGE DN25 EPDM
Seal ring
FIT TO DIN
EPDM
5063
25
37.2
4.1
27.4
0.002
9612402602
9612402602
GASKET FLANGE DN32 EPDM
Seal ring
FIT TO DIN
EPDM
5063
32
43.2
4.1
33.4
0.001
9612402603
9612402603
GASKET FLANGE DN40 EPDM
Seal ring
FIT TO DIN
EPDM
5063
40
49.2
4.1
39.4
0.003
9612402604
9612402604
GASKET FLANGE DN50 EPDM
Seal ring
FIT TO DIN
EPDM
5063
50
61.2
4.1
51.4
0.003
9612402605
9612402605
GASKET FLANGE DN65 EPDM
Seal ring
FIT TO DIN
EPDM
5063
65
77.2
4.1
67.4
0.003
9612402606
9612402606
GASKET FLANGE DN80 EPDM
Seal ring
FIT TO DIN
EPDM
5063
80
92.2
4.1
82.4
0.001
9612402607
9612402607
GASKET FLANGE DN100 EPDM
Seal ring
FIT TO DIN
EPDM
5063
100
111.2
4.1
101.4
0.005
9612402608
9612402608
GASKET FLANGE DN125 EPDM
Seal ring
FIT TO DIN
EPDM
5063
125
136.2
4.1
126.4
0.007
9612402609
9612402609
GASKET FLANGE DN150 EPDM
Seal ring
FIT TO DIN
EPDM
5063
150
161.2
4.1
151.4
0.001
9612402611
9612402611
GASKET FLANGE DN25 Q
Seal ring
FIT TO DIN
Q
5063
25
37.2
4.1
27.4
0.001
9612402612
9612402612
GASKET FLANGE DN32 Q
Seal ring
FIT TO DIN
Q
5063
32
43.2
4.1
33.4
0.001
9612402613
9612402613
GASKET FLANGE DN40 Q
Seal ring
FIT TO DIN
Q
5063
40
49.2
4.1
39.4
0.001
9612402614
9612402614
GASKET FLANGE DN50 Q
Seal ring
FIT TO DIN
Q
5063
50
61.2
4.1
51.4
0.001
9612402615
9612402615
GASKET FLANGE DN65 Q
Seal ring
FIT TO DIN
Q
5063
65
77.2
4.1
67.4
0.004
9612402616
9612402616
GASKET FLANGE DN80 Q
Seal ring
FIT TO DIN
Q
5063
80
92.2
4.1
82.4
0.005
9612402617
9612402617
GASKET FLANGE DN100 Q
Seal ring
FIT TO DIN
Q
5063
100
111.2
4.1
101.4
0.007
9612402618
9612402618
GASKET FLANGE DN125 Q
Seal ring
FIT TO DIN
Q
5063
125
136.2
4.1
126.4
0.007
9612402619
9612402619
GASKET FLANGE DN150 Q
Seal ring
FIT TO DIN
Q
5063
150
161.2
4.1
151.4
0.009
9612402621
9612402621
GASKET FLANGE DN25 FPM
Seal ring
FIT TO DIN
FPM
5063
25
37.2
4.1
27.4
0.003
9612402622
9612402622
GASKET FLANGE DN32 FPM
Seal ring
FIT TO DIN
FPM
5063
32
43.2
4.1
33.4
0.005
9612402623
9612402623
GASKET FLANGE DN40 FPM
Seal ring
FIT TO DIN
FPM
5063
40
49.2
4.1
39.4
0.005
9612402624
9612402624
GASKET FLANGE DN50 FPM
Seal ring
FIT TO DIN
FPM
5063
50
61.2
4.1
51.4
0.006
9612402625
9612402625
GASKET FLANGE DN65 FPM
Seal ring
FIT TO DIN
FPM
5063
65
77.2
4.1
67.4
0.007
9612402626
9612402626
GASKET FLANGE DN80 FPM
Seal ring
FIT TO DIN
FPM
5063
80
92.2
4.1
82.4
0.009
9612402627
9612402627
GASKET FLANGE DN100 FPM
Seal ring
FIT TO DIN
FPM
5063
100
111.2
4.1
101.4
0.010
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청