카탈로그: Alfa Laval
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
B7RMPS - Tee Reducing-Flange three ends
Alfa Laval
Installation Material
Tri-Clover UltraPure, ASME BPE
Powered by
CAD모델 선택
{alfalaval/installation_material/asme_bpe/asme_bpe_b7rmps.prj},{NB=9634003975},{IDNR=9634003975},{NAME=B7RMPS-2 1/2 X 3/4-316L-PM},{DESC=BPE TC S/O RED T 15RAEP SF4},{SHAPE=Tee Reducing-Flange three ends},{STANDARD=ASME BPE},{MATERIAL=316L},{SURFACE=SF4},{A1=92.10},{A2=47.60},{OD1=63.50},{OD2=19.05},{ID1=60.20},{ID2=15.75},{F1=25.0},{F11=15.75},{FH1=3.63},{F2=77.4},{F3=77.4},{FH2=2.85},{FH3=2.85},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US},{INCH1=2 1/2},{INCH2=3/4}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
SIZEINCH
Size
[인치]
SIZEMM
Size
[mm]
A1
Height
[mm]
A2
Height
[mm]
OD1
Diameter
[mm]
OD2
Diameter
[mm]
ID1
Diameter
[mm]
ID2
Diameter
[mm]
F1
Diameter
[mm]
FH1
Height
[mm]
F2
Diameter
[mm]
FH2
Height
[mm]
FH3
Height
[mm]
9634003943
9634003943
B7RMPS-3/4 X 1/2-316L-PL
BPE TC S/O RED T 20RA SF1
Tee Reducing-Flange three...
ASME BPE
316L
SF1
3/4 X 1/2
19.05 X 12.7
63.50
25.40
19.05
12.70
15.75
9.40
25.0
3.63
25.0
3.63
3.63
9634003944
9634003944
B7RMPS-1 X 1/2-316L-PL
BPE TC S/O RED T 20RA SF1
Tee Reducing-Flange three...
ASME BPE
316L
SF1
1 X 1/2
25.4 X 12.7
66.70
28.60
25.40
12.70
22.10
9.40
25.0
3.63
50.4
2.85
2.85
9634003945
9634003945
B7RMPS-1 X 3/4-316L-PL
BPE TC S/O RED T 20RA SF1
Tee Reducing-Flange three...
ASME BPE
316L
SF1
1 X 3/4
25.4 X 19.05
66.70
28.60
25.40
19.05
22.10
15.75
25.0
3.63
50.4
2.85
2.85
9634003946
9634003946
B7RMPS-1 1/2X1/2-316L-PL
BPE TC S/O RED T 20RA SF1
Tee Reducing-Flange three...
ASME BPE
316L
SF1
1 1/2 X 1/2
38.1 X 12.7
73.00
34.90
38.10
12.70
34.80
9.40
25.0
3.63
50.4
2.85
2.85
9634003947
9634003947
B7RMPS-1 1/2X3/4-316L-PL
BPE TC S/O RED T 20RA SF1
Tee Reducing-Flange three...
ASME BPE
316L
SF1
1 1/2 X 3/4
38.1 X 19.05
73.00
34.90
38.10
19.05
34.80
15.75
25.0
3.63
50.4
2.85
2.85
9634003948
9634003948
B7RMPS-1 1/2 X 1-316L-PL
BPE TC S/O RED T 20RA SF1
Tee Reducing-Flange three...
ASME BPE
316L
SF1
1 1/2 X 1
38.1 X 25.4
73.00
34.90
38.10
25.40
34.80
22.10
50.4
2.85
50.4
2.85
2.85
9634003949
9634003949
B7RMPS-2 X 1/2-316L-PL
BPE TC S/O RED T 20RA SF1
Tee Reducing-Flange three...
ASME BPE
316L
SF1
2 X 1/2
50.8 X 12.7
85.70
41.30
50.80
12.70
47.50
9.40
25.0
3.63
63.9
2.85
2.85
9634003950
9634003950
B7RMPS-2 X 3/4-316L-PL
BPE TC S/O RED T 20RA SF1
Tee Reducing-Flange three...
ASME BPE
316L
SF1
2 X 3/4
50.8 X 19.05
85.70
41.30
50.80
19.05
47.50
15.75
25.0
3.63
63.9
2.85
2.85
9634003951
9634003951
B7RMPS-2 X 1-316L-PL
BPE TC S/O RED T 20RA SF1
Tee Reducing-Flange three...
ASME BPE
316L
SF1
2 X 1
50.8 X 25.4
85.70
41.30
50.80
25.40
47.50
22.10
50.4
2.85
63.9
2.85
2.85
9634003952
9634003952
B7RMPS-2 X1 1/2-316L-PL
BPE TC S/O RED T 20RA SF1
Tee Reducing-Flange three...
ASME BPE
316L
SF1
2 X 1 1/2
50.8 X 38.1
85.70
41.30
50.80
38.10
47.50
34.80
50.4
2.85
63.9
2.85
2.85
9634003953
9634003953
B7RMPS-2 1/2 X 1/2-316L-P...
BPE TC S/O RED T 20RA SF1
Tee Reducing-Flange three...
ASME BPE
316L
SF1
2 1/2 X 1/2
63.5 X 12.7
92.10
47.60
63.50
12.70
60.20
9.40
25.0
3.63
77.4
2.85
2.85
9634003954
9634003954
B7RMPS-2 1/2 X 3/4 -316L-...
BPE TC S/O RED T 20RA SF1
Tee Reducing-Flange three...
ASME BPE
316L
SF1
2 1/2 X 3/4
63.5 X 19.05
92.10
47.60
63.50
19.05
60.20
15.75
25.0
3.63
77.4
2.85
2.85
9634003955
9634003955
B7RMPS-2 1/2 X 1-316L-PL
BPE TC S/O RED T 20RA SF1
Tee Reducing-Flange three...
ASME BPE
316L
SF1
2 1/2 X 1
63.5 X 25.4
92.10
47.60
63.50
25.40
60.20
22.10
50.4
2.85
77.4
2.85
2.85
9634003956
9634003956
B7RMPS-2 1/2 X 1 1/2-316L...
BPE TC S/O RED T 20RA SF1
Tee Reducing-Flange three...
ASME BPE
316L
SF1
2 1/2 X 1 1/2
63.5 X 38.1
92.10
47.60
63.50
38.10
60.20
34.80
50.4
2.85
77.4
2.85
2.85
9634003957
9634003957
B7RMPS-2 1/2 X 2-316L-PL
BPE TC S/O RED T 20RA SF1
Tee Reducing-Flange three...
ASME BPE
316L
SF1
2 1/2 X 2
63.5 X 50.8
92.10
47.60
63.50
50.80
60.20
47.50
63.9
2.85
77.4
2.85
2.85
9634003958
9634003958
B7RMPS-3 X 1/2-316L-PL
BPE TC S/O RED T 20RA SF1
Tee Reducing-Flange three...
ASME BPE
316L
SF1
3 X 1/2
76.2 X 12.7
98.40
54.00
76.20
12.70
72.90
9.40
25.0
3.63
90.9
2.85
2.85
9634003959
9634003959
B7RMPS-3 X 3/4-316L-PL
BPE TC S/O RED T 20RA SF1
Tee Reducing-Flange three...
ASME BPE
316L
SF1
3 X 3/4
76.2 X 19.05
98.40
54.00
76.20
19.05
72.90
15.75
25.0
3.63
90.9
2.85
2.85
9634003960
9634003960
B7RMPS-3 X 1-316L-PL
BPE TC S/O RED T 20RA SF1
Tee Reducing-Flange three...
ASME BPE
316L
SF1
3 X 1
76.2 X 25.4
98.40
54.00
76.20
25.40
72.90
22.10
50.4
2.85
90.9
2.85
2.85
9634003961
9634003961
B7RMPS-3 X 1 1/2-316L-PL
BPE TC S/O RED T 20RA SF1
Tee Reducing-Flange three...
ASME BPE
316L
SF1
3 X 1 1/2
76.2 X 38.1
98.40
54.00
76.20
38.10
72.90
34.80
50.4
2.85
90.9
2.85
2.85
9634003962
9634003962
B7RMPS-3 X 2 -316L-PL
BPE TC S/O RED T 20RA SF1
Tee Reducing-Flange three...
ASME BPE
316L
SF1
3 X 2
76.2 X 50.8
98.40
54.00
76.20
50.80
72.90
47.50
63.9
2.85
90.9
2.85
2.85
9634003963
9634003963
B7RMPS-3 X 2 1/2-316L-PL
BPE TC S/O RED T 20RA SF1
Tee Reducing-Flange three...
ASME BPE
316L
SF1
3 X 2 1/2
76.2 X 63.5
98.40
54.00
76.20
63.50
72.90
60.20
77.4
2.85
90.9
2.85
2.85
9634003964
9634003964
B7RMPS-3/4 X 1/2-316L-PM
BPE TC S/O RED T 15RAEP S...
Tee Reducing-Flange three...
ASME BPE
316L
SF4
3/4 X 1/2
19.05 X 12.7
63.50
25.40
19.05
12.70
15.75
9.40
25.0
3.63
25.0
3.63
3.63
9634003965
9634003965
B7RMPS-1 X 1/2-316L-PM
BPE TC S/O RED T 15RAEP S...
Tee Reducing-Flange three...
ASME BPE
316L
SF4
1 X 1/2
25.4 X 12.7
66.70
28.60
25.40
12.70
22.10
9.40
25.0
3.63
50.4
2.85
2.85
9634003966
9634003966
B7RMPS-1 X 3/4-316L-PM
BPE TC S/O RED T 15RAEP S...
Tee Reducing-Flange three...
ASME BPE
316L
SF4
1 X 3/4
25.4 X 19.05
66.70
28.60
25.40
19.05
22.10
15.75
25.0
3.63
50.4
2.85
2.85
9634003967
9634003967
B7RMPS-1 1/2X1/2-316L-PM
BPE TC S/O RED T 15RAEP S...
Tee Reducing-Flange three...
ASME BPE
316L
SF4
1 1/2 X 1/2
38.1 X 12.7
73.00
34.90
38.10
12.70
34.80
9.40
25.0
3.63
50.4
2.85
2.85
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청