372.4 - Seal Clean Gasket
agru
PURAD
Seal Clean Gaskets
seal_clean_gaskets
Powered by
CAD모델 선택
{agru/purad/seal_clean_gaskets/seal_clean_gaskets/372_4.prj},{NB=AGRU_88372411021_Seal Clean Gasket_ANSI_ePTFE white_110 - SDR21 ANSI (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=88372411021},{M=88372411021},{BILDCODE=372.4},{WEIGHT=0.030},{DIMENSIONLANG=110 - SDR21 ANSI},{DURCHMESSER=110},{EXT_BEZ_1=Seal Clean Gasket},{EXT_BEZ_2=ANSI},{EXT_BEZ_3=for AGRU PVDF flanges},{MATERIAL=ePTFE white},{VERBINDUNG=Flange connection},{S=3.000},{D=20.000},{D1=158.000},{D2=98.000},{D3=224.500},{K=190.500}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
EXT_BEZ_3
Description 3
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
S
[mm]
D
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
K
[mm]
AGRU_88372402011_Seal Cle...
88372402011
88372402011
372.4
0.005
20 - SDR11 ANSI
20
Seal Clean Gasket
ANSI
for AGRU PE/PP flanges
ePTFE white
Flange connection
3.000
16.000
45.000
14.700
88.450
60.450
AGRU_88372402021_Seal Cle...
88372402021
88372402021
372.4
0.005
20 - SDR21 ANSI
20
Seal Clean Gasket
ANSI
for AGRU PVDF flanges
ePTFE white
Flange connection
3.000
16.000
45.000
15.300
88.450
60.450
AGRU_88372402511_Seal Cle...
88372402511
88372402511
372.4
0.005
25 - SDR11 ANSI
25
Seal Clean Gasket
ANSI
for AGRU PE/PP flanges
ePTFE white
Flange connection
3.000
16.000
54.100
20.000
97.850
69.850
AGRU_88372402521_Seal Cle...
88372402521
88372402521
372.4
0.005
25 - SDR21 ANSI
25
Seal Clean Gasket
ANSI
for AGRU PVDF flanges
ePTFE white
Flange connection
3.000
16.000
54.100
20.300
97.850
69.850
AGRU_88372403211_Seal Cle...
88372403211
88372403211
372.4
0.008
32 - SDR11 ANSI
32
Seal Clean Gasket
ANSI
for AGRU PE/PP flanges
ePTFE white
Flange connection
3.000
16.000
63.500
25.300
109.250
79.250
AGRU_88372403221_Seal Cle...
88372403221
88372403221
372.4
0.009
32 - SDR21 ANSI
32
Seal Clean Gasket
ANSI
for AGRU PVDF flanges
ePTFE white
Flange connection
3.000
16.000
63.500
26.100
109.250
79.250
AGRU_88372404011_Seal Cle...
88372404011
88372404011
372.4
0.010
40 - SDR11 ANSI
40
Seal Clean Gasket
ANSI
for AGRU PE/PP flanges
ePTFE white
Flange connection
3.000
16.000
71.500
31.300
118.900
88.900
AGRU_88372404021_Seal Cle...
88372404021
88372404021
372.4
0.007
40 - SDR21 ANSI
40
Seal Clean Gasket
ANSI
for AGRU PVDF flanges
ePTFE white
Flange connection
3.000
16.000
71.500
33.600
118.900
88.900
AGRU_88372405011_Seal Cle...
88372405011
88372405011
372.4
0.012
50 - SDR11 ANSI
50
Seal Clean Gasket
ANSI
for AGRU PE/PP flanges
ePTFE white
Flange connection
3.000
16.000
82.600
39.900
128.550
98.550
AGRU_88372405021_Seal Cle...
88372405021
88372405021
372.4
0.009
50 - SDR21 ANSI
50
Seal Clean Gasket
ANSI
for AGRU PVDF flanges
ePTFE white
Flange connection
3.000
16.000
82.600
42.800
128.550
98.550
AGRU_88372406311_Seal Cle...
88372406311
88372406311
372.4
0.016
63 - SDR11 ANSI
63
Seal Clean Gasket
ANSI
for AGRU PE/PP flanges
ePTFE white
Flange connection
3.000
20.000
100.400
50.200
154.650
120.650
AGRU_88372406321_Seal Cle...
88372406321
88372406321
372.4
0.011
63 - SDR21 ANSI
63
Seal Clean Gasket
ANSI
for AGRU PVDF flanges
ePTFE white
Flange connection
3.000
20.000
100.400
55.100
154.650
120.650
AGRU_88372407511_Seal Cle...
88372407511
88372407511
372.4
0.021
75 - SDR11 ANSI
75
Seal Clean Gasket
ANSI
for AGRU PE/PP flanges
ePTFE white
Flange connection
3.000
20.000
117.000
60.500
173.700
139.700
AGRU_88372407521_Seal Cle...
88372407521
88372407521
372.4
0.021
75 - SDR21 ANSI
75
Seal Clean Gasket
ANSI
for AGRU PVDF flanges
ePTFE white
Flange connection
3.000
20.000
117.000
66.400
173.700
139.700
AGRU_88372409011_Seal Cle...
88372409011
88372409011
372.4
0.019
90 - SDR11 ANSI
90
Seal Clean Gasket
ANSI
for AGRU PE/PP flanges
ePTFE white
Flange connection
3.000
20.000
132.400
73.100
186.400
152.400
AGRU_88372409021_Seal Cle...
88372409021
88372409021
372.4
0.020
90 - SDR21 ANSI
90
Seal Clean Gasket
ANSI
for AGRU PVDF flanges
ePTFE white
Flange connection
3.000
20.000
132.400
80.000
186.400
152.400
AGRU_88372409033_Seal Cle...
88372409033
88372409033
372.4
0.020
90 - SDR33 ANSI
90
Seal Clean Gasket
ANSI
for AGRU PVDF flanges
ePTFE white
Flange connection
3.000
20.000
132.400
83.100
186.400
152.400
AGRU_88372411011_Seal Cle...
88372411011
88372411011
372.4
0.030
110 - SDR11 ANSI
110
Seal Clean Gasket
ANSI
for AGRU PE/PP flanges
ePTFE white
Flange connection
3.000
20.000
158.000
88.900
224.500
190.500
AGRU_88372411021_Seal Cle...
88372411021
88372411021
372.4
0.030
110 - SDR21 ANSI
110
Seal Clean Gasket
ANSI
for AGRU PVDF flanges
ePTFE white
Flange connection
3.000
20.000
158.000
98.000
224.500
190.500
AGRU_88372411033_Seal Cle...
88372411033
88372411033
372.4
0.022
110 - SDR33 ANSI
110
Seal Clean Gasket
ANSI
for AGRU PVDF flanges
ePTFE white
Flange connection
3.000
20.000
158.000
101.300
224.500
190.500
AGRU_88372412511_Seal Cle...
88372412511
88372412511
372.4
0.021
125 - SDR11 ANSI
125
Seal Clean Gasket
ANSI
for AGRU PE/PP flanges
ePTFE white
Flange connection
3.000
20.000
158.000
102.400
224.500
190.500
AGRU_88372412521_Seal Cle...
88372412521
88372412521
372.4
0.019
125 - SDR21 ANSI
125
Seal Clean Gasket
ANSI
for AGRU PVDF flanges
ePTFE white
Flange connection
3.000
20.000
158.000
109.900
224.500
190.500
AGRU_88372412533_Seal Cle...
88372412533
88372412533
372.4
0.017
125 - SDR33 ANSI
125
Seal Clean Gasket
ANSI
for AGRU PVDF flanges
ePTFE white
Flange connection
3.000
20.000
158.000
115.500
224.500
190.500
AGRU_88372416011_Seal Cle...
88372416011
88372416011
372.4
0.055
160 - SDR11 ANSI
160
Seal Clean Gasket
ANSI
for AGRU PE/PP flanges
ePTFE white
Flange connection
3.000
22.000
212.000
129.800
279.300
241.300
AGRU_88372416021_Seal Cle...
88372416021
88372416021
372.4
0.045
160 - SDR21 ANSI
160
Seal Clean Gasket
ANSI
for AGRU PVDF flanges
ePTFE white
Flange connection
3.000
22.000
212.000
143.000
279.300
241.300
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청