064 - End Cap
agru
PURAD
PP-Pure Piping System
Fittings
Powered by
CAD모델 선택
{agru/purad/pp_pure_piping_system/fittings/064.prj},{NB=AGRU_72064011011_End Cap_long spigot_PP Pure grey_110X10.0 SDR11 ISO S-5 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=72064011011},{M=72064011011},{BILDCODE=064},{WEIGHT=0.420},{DIMENSIONLANG=110X10.0 SDR11 ISO S-5},{DURCHMESSER=110},{EXT_BEZ_1=End Cap},{EXT_BEZ_2=long spigot},{EXT_BEZ_3=-},{MATERIAL=PP Pure grey},{HERSTELLV=injection moulded},{VERBINDUNG=Butt + IR-welding},{DA=110.000},{S=10.000},{L=136.000},{L3=104.000},{X1=6}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
EXT_BEZ_3
Description 3
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
S
[mm]
L
Dimension L
[mm]
L3
[mm]
AGRU_72064002011_End Cap_...
72064002011
72064002011
064
0.006
20X1.9 SDR11 ISO S-5
20
End Cap
long spigot
-
PP Pure grey
injection moulded
Butt + IR-welding
20.000
1.900
47.000
41.000
AGRU_72064002511_End Cap_...
72064002511
72064002511
064
0.011
25X2.3 SDR11 ISO S-5
25
End Cap
long spigot
-
PP Pure grey
injection moulded
Butt + IR-welding
25.000
2.300
49.000
41.000
AGRU_72064003211_End Cap_...
72064003211
72064003211
064
0.014
32X2.9 SDR11 ISO S-5
32
End Cap
long spigot
-
PP Pure grey
injection moulded
Butt + IR-welding
32.000
2.900
56.000
47.000
AGRU_72064004011_End Cap_...
72064004011
72064004011
064
0.023
40X3.7 SDR11 ISO S-5
40
End Cap
long spigot
-
PP Pure grey
injection moulded
Butt + IR-welding
40.000
3.700
64.000
51.000
AGRU_72064005011_End Cap_...
72064005011
72064005011
064
0.047
50X4.6 SDR11 ISO S-5
50
End Cap
long spigot
-
PP Pure grey
injection moulded
Butt + IR-welding
50.000
4.600
73.000
60.000
AGRU_72064006311_End Cap_...
72064006311
72064006311
064
0.086
63X5.8 SDR11 ISO S-5
63
End Cap
long spigot
-
PP Pure grey
injection moulded
Butt + IR-welding
63.000
5.800
84.000
68.000
AGRU_72064007511_End Cap_...
72064007511
72064007511
064
0.160
75X6.8 SDR11 ISO S-5
75
End Cap
long spigot
-
PP Pure grey
injection moulded
Butt + IR-welding
75.000
6.800
93.000
75.000
AGRU_72064009011_End Cap_...
72064009011
72064009011
064
0.236
90X8.2 SDR11 ISO S-5
90
End Cap
long spigot
-
PP Pure grey
injection moulded
Butt + IR-welding
90.000
8.200
109.000
84.000
AGRU_72064011011_End Cap_...
72064011011
72064011011
064
0.420
110X10.0 SDR11 ISO S-5
110
End Cap
long spigot
-
PP Pure grey
injection moulded
Butt + IR-welding
110.000
10.000
136.000
104.000
AGRU_72064012511_End Cap_...
72064012511
72064012511
064
0.607
125X11.4 SDR11 ISO S-5
125
End Cap
long spigot
-
PP Pure grey
injection moulded
Butt + IR-welding
125.000
11.400
138.000
102.000
AGRU_72064014011_End Cap_...
72064014011
72064014011
064
0.810
140X12.7 SDR11 ISO S-5
140
End Cap
long spigot
-
PP Pure grey
injection moulded
Butt + IR-welding
140.000
12.700
144.000
106.000
AGRU_72064016011_End Cap_...
72064016011
72064016011
064
1.040
160X14.6 SDR11 ISO S-5
160
End Cap
long spigot
-
PP Pure grey
injection moulded
Butt + IR-welding
160.000
14.600
170.000
118.500
AGRU_72064018011_End Cap_...
72064018011
72064018011
064
1.660
180X16.4 SDR11 ISO S-5
180
End Cap
long spigot
-
PP Pure grey
injection moulded
Butt + IR-welding
180.000
16.400
164.000
115.000
AGRU_72064020011_End Cap_...
72064020011
72064020011
064
2.060
200X18.2 SDR11 ISO S-5
200
End Cap
long spigot
-
PP Pure grey
injection moulded
Butt + IR-welding
200.000
18.200
181.000
127.000
AGRU_72064022511_End Cap_...
72064022511
72064022511
064
2.677
225X20.5 SDR11 ISO S-5
225
End Cap
long spigot
-
PP Pure grey
injection moulded
Butt + IR-welding
225.000
20.500
202.000
131.000
AGRU_72064025011_End Cap_...
72064025011
72064025011
064
3.860
250X22.7 SDR11 ISO S-5
250
End Cap
long spigot
-
PP Pure grey
injection moulded
Butt + IR-welding
250.000
22.700
230.000
161.000
AGRU_72064028011_End Cap_...
72064028011
72064028011
064
5.240
280X25.4 SDR11 ISO S-5
280
End Cap
long spigot
-
PP Pure grey
injection moulded
Butt + IR-welding
280.000
25.400
257.000
162.000
AGRU_72064031511_End Cap_...
72064031511
72064031511
064
7.000
315X28.6 SDR11 ISO S-5
315
End Cap
long spigot
-
PP Pure grey
injection moulded
Butt + IR-welding
315.000
28.600
272.000
171.000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
미리보기 업데이트
미리보기가 더 이상 부품 구성을 나타내지 않습니다..
새 미리보기를 생성해야합니다..
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청