11.705 - Pipe 5m
agru
Industrial Piping Systems
PP Industrial Piping System
Pipes
Powered by
CAD모델 선택
{agru/industrial_piping_systems/pp_industrial_piping_system/pipes/11_705.prj},{NB=AGRU_11705014017_Pipe 5m_PPR grey_140X8.0 SDR17.6 ISO S-8.3 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=11705014017},{M=11705014017},{BILDCODE=11.705},{WEIGHT=3.200},{DIMENSIONLANG=140X8.0 SDR17.6 ISO S-8.3},{DURCHMESSER=140},{EXT_BEZ_1=Pipe 5m},{MATERIAL=PPR grey},{HERSTELLV=extruded},{DA=140.000},{S=8.000},{L=5000.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
S
[mm]
AGRU_11705002011_Pipe 5m_...
11705002011
11705002011
11.705
0.107
20X1.9 SDR11 ISO S-5
20
Pipe 5m
PPR grey
extruded
20.000
1.900
AGRU_11705002511_Pipe 5m_...
11705002511
11705002511
11.705
0.164
25X2.3 SDR11 ISO S-5
25
Pipe 5m
PPR grey
extruded
25.000
2.300
AGRU_11705003211_Pipe 5m_...
11705003211
11705003211
11.705
0.260
32X2.9 SDR11 ISO S-5
32
Pipe 5m
PPR grey
extruded
32.000
2.900
AGRU_11705003217_Pipe 5m_...
11705003217
11705003217
11.705
0.171
32X2.0 SDR17.6 ISO S-8....
32
Pipe 5m
PPR grey
extruded
32.000
1.900
AGRU_11705004011_Pipe 5m_...
11705004011
11705004011
11.705
0.412
40X3.7 SDR11 ISO S-5
40
Pipe 5m
PPR grey
extruded
40.000
3.700
AGRU_11705004017_Pipe 5m_...
11705004017
11705004017
11.705
0.273
40X2.3 SDR17.6 ISO S-8.3
40
Pipe 5m
PPR grey
extruded
40.000
2.300
AGRU_11705005011_Pipe 5m_...
11705005011
11705005011
11.705
0.638
50X4.6 SDR11 ISO S-5
50
Pipe 5m
PPR grey
extruded
50.000
4.600
AGRU_11705005017_Pipe 5m_...
11705005017
11705005017
11.705
0.422
50X2.9 SDR17.6 ISO S-8....
50
Pipe 5m
PPR grey
extruded
50.000
2.900
AGRU_11705006311_Pipe 5m_...
11705006311
11705006311
11.705
1.007
63X5.8 SDR11 ISO S-5
63
Pipe 5m
PPR grey
extruded
63.000
5.800
AGRU_11705006317_Pipe 5m_...
11705006317
11705006317
11.705
0.659
63X3.6 SDR17.6 ISO S-8....
63
Pipe 5m
PPR grey
extruded
63.000
3.600
AGRU_11705007511_Pipe 5m_...
11705007511
11705007511
11.705
1.404
75X6.8 SDR11 ISO S-5
75
Pipe 5m
PPR grey
extruded
75.000
6.800
AGRU_11705007517_Pipe 5m_...
11705007517
11705007517
11.705
0.936
75X4.3 SDR17.6 ISO S-8....
75
Pipe 5m
PPR grey
extruded
75.000
4.300
AGRU_11705009011_Pipe 5m_...
11705009011
11705009011
11.705
2.032
90X8.2 SDR11 ISO S-5
90
Pipe 5m
PPR grey
extruded
90.000
8.200
AGRU_11705009017_Pipe 5m_...
11705009017
11705009017
11.705
1.320
90X5.1 SDR17.6 ISO S-8....
90
Pipe 5m
PPR grey
extruded
90.000
5.100
AGRU_11705011011_Pipe 5m_...
11705011011
11705011011
11.705
3.012
110X10.0 SDR11 ISO S-5
110
Pipe 5m
PPR grey
extruded
110.000
10.000
AGRU_11705011017_Pipe 5m_...
11705011017
11705011017
11.705
1.980
110X6.3 SDR17.6 ISO S-8...
110
Pipe 5m
PPR grey
extruded
110.000
6.300
AGRU_11705012511_Pipe 5m_...
11705012511
11705012511
11.705
3.905
125X11.4 SDR11 ISO S-5
125
Pipe 5m
PPR grey
extruded
125.000
11.400
AGRU_11705012517_Pipe 5m_...
11705012517
11705012517
11.705
2.540
125X7.1 SDR17.6 ISO S-8...
125
Pipe 5m
PPR grey
extruded
125.000
7.100
AGRU_11705014011_Pipe 5m_...
11705014011
11705014011
11.705
4.866
140X12.7 SDR11 ISO S-5
140
Pipe 5m
PPR grey
extruded
140.000
12.700
AGRU_11705014017_Pipe 5m_...
11705014017
11705014017
11.705
3.200
140X8.0 SDR17.6 ISO S-8...
140
Pipe 5m
PPR grey
extruded
140.000
8.000
AGRU_11705016011_Pipe 5m_...
11705016011
11705016011
11.705
6.385
160X14.6 SDR11 ISO S-5
160
Pipe 5m
PPR grey
extruded
160.000
14.600
AGRU_11705016017_Pipe 5m_...
11705016017
11705016017
11.705
4.150
160X9.1 SDR17.6 ISO S-8...
160
Pipe 5m
PPR grey
extruded
160.000
9.100
AGRU_11705018011_Pipe 5m_...
11705018011
11705018011
11.705
8.068
180X16.4 SDR11 ISO S-5
180
Pipe 5m
PPR grey
extruded
180.000
16.400
AGRU_11705018017_Pipe 5m_...
11705018017
11705018017
11.705
5.220
180X10.2 SDR17.6 ISO S-...
180
Pipe 5m
PPR grey
extruded
180.000
10.200
AGRU_11705020011_Pipe 5m_...
11705020011
11705020011
11.705
9.947
200X18.2 SDR11 ISO S-5
200
Pipe 5m
PPR grey
extruded
200.000
18.200
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청