731 - Drainage Pipe
agru
AGRULINE
PE 100 - PE100-RC Piping System
Perforated Pipes
Powered by
CAD모델 선택
{agru/agruline/pe_100_pe100_rc_piping_system/perforated_pipes/731.prj},{NB=AGRU_25731018007_Drainage Pipe_fully perforated_PE 100 black_180X24.6 SDR7.4 ISO S-3.2 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=25731018007},{M=25731018007},{BILDCODE=731},{WEIGHT=12.100},{DIMENSIONLANG=180X24.6 SDR7.4 ISO S-3.2},{DURCHMESSER=180},{EXT_BEZ_1=Drainage Pipe},{EXT_BEZ_2=fully perforated},{MATERIAL=PE 100 black},{HERSTELLV=extruded+drilled},{DA=180.000},{S=24.600},{NUMB=12.000},{KGEW=8.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
S
[mm]
NUMB
ⁿ/ₐ
KGEW
[mm]
AGRU_25731006307_Drainage...
25731006307
25731006307
731
1.490
63X8.6 SDR7.4 ISO S-3.2
63
Drainage Pipe
fully perforated
PE 100 black
extruded+drilled
63.000
8.600
6.000
8.000
AGRU_25731006311_Drainage...
25731006311
25731006311
731
1.060
63X5.8 SDR11 ISO S-5
63
Drainage Pipe
fully perforated
PE 100 black
extruded+drilled
63.000
5.800
6.000
8.000
AGRU_25731007507_Drainage...
25731007507
25731007507
731
2.090
75X10.3 SDR7.4 ISO S-3....
75
Drainage Pipe
fully perforated
PE 100 black
extruded+drilled
75.000
10.300
6.000
8.000
AGRU_25731007511_Drainage...
25731007511
25731007511
731
1.480
75X6.8 SDR11 ISO S-5
75
Drainage Pipe
fully perforated
PE 100 black
extruded+drilled
75.000
6.800
6.000
8.000
AGRU_25731009007_Drainage...
25731009007
25731009007
731
3.030
90X12.3 SDR7.4 ISO S-3....
90
Drainage Pipe
fully perforated
PE 100 black
extruded+drilled
90.000
12.300
6.000
8.000
AGRU_25731009011_Drainage...
25731009011
25731009011
731
2.140
90X8.2 SDR11 ISO S-5
90
Drainage Pipe
fully perforated
PE 100 black
extruded+drilled
90.000
8.200
6.000
8.000
AGRU_25731011007_Drainage...
25731011007
25731011007
731
4.540
110X15.1 SDR7.4 ISO S-3...
110
Drainage Pipe
fully perforated
PE 100 black
extruded+drilled
110.000
15.100
6.000
8.000
AGRU_25731011011_Drainage...
25731011011
25731011011
731
3.180
110X10.0 SDR11 ISO S-5
110
Drainage Pipe
fully perforated
PE 100 black
extruded+drilled
110.000
10.000
6.000
8.000
AGRU_25731011017_Drainage...
25731011017
25731011017
731
2.190
110X6.6 SDR17 ISO S-8
110
Drainage Pipe
fully perforated
PE 100 black
extruded+drilled
110.000
6.600
6.000
8.000
AGRU_25731012507_Drainage...
25731012507
25731012507
731
5.840
125X17.1 SDR7.4 ISO S-3...
125
Drainage Pipe
fully perforated
PE 100 black
extruded+drilled
125.000
17.100
12.000
8.000
AGRU_25731012511_Drainage...
25731012511
25731012511
731
4.120
125X11.4 SDR11 ISO S-5
125
Drainage Pipe
fully perforated
PE 100 black
extruded+drilled
125.000
11.400
12.000
8.000
AGRU_25731012517_Drainage...
25731012517
25731012517
731
2.790
125X7.4 SDR17 ISO S-8
125
Drainage Pipe
fully perforated
PE 100 black
extruded+drilled
125.000
7.400
12.000
8.000
AGRU_25731014007_Drainage...
25731014007
25731014007
731
7.330
140X19.2 SDR7.4 ISO S-3...
140
Drainage Pipe
fully perforated
PE 100 black
extruded+drilled
140.000
19.200
12.000
8.000
AGRU_25731014011_Drainage...
25731014011
25731014011
731
5.130
140X12.7 SDR11 ISO S-5
140
Drainage Pipe
fully perforated
PE 100 black
extruded+drilled
140.000
12.700
12.000
8.000
AGRU_25731014017_Drainage...
25731014017
25731014017
731
3.500
140X8.3 SDR17 ISO S-8
140
Drainage Pipe
fully perforated
PE 100 black
extruded+drilled
140.000
8.300
12.000
8.000
AGRU_25731016007_Drainage...
25731016007
25731016007
731
9.540
160X21.9 SDR7.4 ISO S-3...
160
Drainage Pipe
fully perforated
PE 100 black
extruded+drilled
160.000
21.900
12.000
8.000
AGRU_25731016011_Drainage...
25731016011
25731016011
731
6.740
160X14.6 SDR11 ISO S-5
160
Drainage Pipe
fully perforated
PE 100 black
extruded+drilled
160.000
14.600
12.000
8.000
AGRU_25731016017_Drainage...
25731016017
25731016017
731
4.570
160X9.5 SDR17 ISO S-8
160
Drainage Pipe
fully perforated
PE 100 black
extruded+drilled
160.000
9.500
12.000
8.000
AGRU_25731018007_Drainage...
25731018007
25731018007
731
12.100
180X24.6 SDR7.4 ISO S-3...
180
Drainage Pipe
fully perforated
PE 100 black
extruded+drilled
180.000
24.600
12.000
8.000
AGRU_25731018011_Drainage...
25731018011
25731018011
731
8.510
180X16.4 SDR11 ISO S-5
180
Drainage Pipe
fully perforated
PE 100 black
extruded+drilled
180.000
16.400
12.000
8.000
AGRU_25731018017_Drainage...
25731018017
25731018017
731
5.770
180X10.7 SDR17 ISO S-8
180
Drainage Pipe
fully perforated
PE 100 black
extruded+drilled
180.000
10.700
12.000
8.000
AGRU_25731020007_Drainage...
25731020007
25731020007
731
14.900
200X27.4 SDR7.4 ISO S-3...
200
Drainage Pipe
fully perforated
PE 100 black
extruded+drilled
200.000
27.400
12.000
8.000
AGRU_25731020011_Drainage...
25731020011
25731020011
731
10.500
200X18.2 SDR11 ISO S-5
200
Drainage Pipe
fully perforated
PE 100 black
extruded+drilled
200.000
18.200
12.000
8.000
AGRU_25731020017_Drainage...
25731020017
25731020017
731
7.120
200X11.9 SDR17 ISO S-8
200
Drainage Pipe
fully perforated
PE 100 black
extruded+drilled
200.000
11.900
12.000
8.000
AGRU_25731022507_Drainage...
25731022507
25731022507
731
18.800
225X30.8 SDR7.4 ISO S-3...
225
Drainage Pipe
fully perforated
PE 100 black
extruded+drilled
225.000
30.800
12.000
8.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청