广告
Catalog navigation
CAD模型选择
过滤设置

附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
    Optibelt
    8M
    Optibelt
    Type H - Inch Timing Belt pulleys for cylindrical bores
    Optibelt
    Type 8M - HTD Pulleys for Taper-Bushings
    Optibelt
    5M - Timing belts
    Optibelt
    DELTA Chain 8MDC
    Optibelt
    TB mm - TB Taper-Bushings with metric bores
    Optibelt
    Type 8M - HTD-Pulleys for cylindrical bores
    Optibelt
    DELTA Chain 14MDC
    Optibelt
    14M
    Optibelt
    Type H Taper - Inch Timing belt pulleys for Taper-Bushings
    Optibelt
    CP HTD - CP Clamping Plates for HTD Timing Belts
    HPC
    RPP5 - RPP type belt - Chloroprene rubber with glass fibre reinforcements - 5mm Pitch - Width 9, 15 and 25mm
    Optibelt
    TTC Timing Belt
    MICHAUD CHAILLY - Direct Transmission
    Modèle A8-8M - Courroie dentée HTD 8m - Pas 8 mm pour transmission à couple élevé
预览
3D
尺寸标注
2D
下载CAD模型