카탈로그: Hallite
생성됨: 20.09.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
864 - Wipers
Hallite
Wipers
864
Metric
Powered by
CAD모델 선택
{hallite/wipers/864/mm/864m.prj},{NB=HALLITE 4681606},{CNSORDERNO=4681606},{VERSION=Installed version},{DD1=65},{TOL1=-0.030 / -0.104},{D1=79},{TOL2=+0.046 / +0.000},{L1=8},{L2=11},{INFO=Web info}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Order number
ⁿ/ₐ
VERSION
Important note
ⁿ/ₐ
DD1
Rod Diameter Ød1
[mm]
TOL1
Tolerance f9
[mm]
D1
Bore Diameter ØD1
[mm]
TOL2
Tolerance H8
[mm]
L1
Length L1
[mm]
L2
Length L2
[mm]
HALLITE 4680506
4680506
Installed version
25
-0.020 / -0.072
35
+0.039 / +0.000
5
8
HALLITE 4680606
4680606
Installed version
30
-0.020 / -0.072
40
+0.039 / +0.000
5
8
HALLITE 4680706
4680706
Installed version
30
-0.020 / -0.072
42
+0.039 / +0.000
6
9
HALLITE 4680806
4680806
Installed version
35
-0.025 / -0.087
45
+0.039 / +0.000
7
10
HALLITE 4680906
4680906
Installed version
35
-0.025 / -0.087
47
+0.039 / +0.000
7
10
HALLITE 4681006
4681006
Installed version
40
-0.025 / -0.087
50
+0.039 / +0.000
5
8
HALLITE 4681106
4681106
Installed version
40
-0.025 / -0.087
52
+0.046 / +0.000
7
10
HALLITE 4681206
4681206
Installed version
45
-0.025 / -0.087
55
+0.046 / +0.000
7
10
HALLITE 4681306
4681306
Installed version
45
-0.025 / -0.087
57
+0.046 / +0.000
7
10
HALLITE 4680206
4680206
Installed version
50
-0.025 / -0.087
62
+0.046 / +0.000
7
10
HALLITE 4681406
4681406
Installed version
55
-0.030 / -0.104
69
+0.046 / +0.000
8
11
HALLITE 4681506
4681506
Installed version
60
-0.030 / -0.104
74
+0.046 / +0.000
8
11
HALLITE 4681606
4681606
Installed version
65
-0.030 / -0.104
79
+0.046 / +0.000
8
11
HALLITE 4681706
4681706
Installed version
70
-0.030 / -0.104
84
+0.054 / +0.000
8
11
HALLITE 4681806
4681806
Installed version
75
-0.030 / -0.104
89
+0.054 / +0.000
8
11
HALLITE 4681906
4681906
Installed version
80
-0.030 / -0.104
94
+0.054 / +0.000
8
11
HALLITE 4682006
4682006
Installed version
85
-0.036 / -0.123
99
+0.054 / +0.000
8
11
HALLITE 4682106
4682106
Installed version
90
-0.036 / -0.123
104
+0.054 / +0.000
8
11
HALLITE 4682206
4682206
Installed version
95
-0.036 / -0.123
109
+0.054 / +0.000
8
11
HALLITE 4682306
4682306
Installed version
100
-0.036 / -0.123
114
+0.054 / +0.000
8
11
HALLITE 4682406
4682406
Installed version
110
-0.036 / -0.123
126
+0.063 / +0.000
9
12
HALLITE 4682506
4682506
Installed version
120
-0.036 / -0.123
136
+0.063 / +0.000
9
12
HALLITE 4682606
4682606
Installed version
130
-0.043 / -0.143
146
+0.063 / +0.000
9
12
HALLITE 4683506
4683506
Installed version
135
-0.043 / -0.143
155
+0.063 / +0.000
10
14
HALLITE 4682706
4682706
Installed version
140
-0.043 / -0.143
160
+0.063 / +0.000
10
14
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청