카탈로그: Hallite
생성됨: 20.09.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
512
Hallite
Single Acting Piston Seals
512
Inch
Powered by
CAD모델 선택
{hallite/single_act_piston_seals/512/in/512i.prj},{NB=HALLITE 8831110},{CNSORDERNO=8831110},{DD1=3.250},{D1=4.000},{SL=0.500},{L1=0.550},{CNSMAT=Polyurethane (Black) - NBR},{INFO=Web info}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Order number
ⁿ/ₐ
DD1
Rod Diameter Ød1
[인치]
TOL1P
Piston Spigot Tolerance
[인치]
TOL1R
Gland Bore Tolerance
[인치]
D1
Bore Diameter ØD1
[인치]
TOL2P
Bore Tolerance
[인치]
TOL2R
Rod Tolerance
[인치]
SL
Groove Section SL
[인치]
L1
Length L1
[인치]
TOL3P
Groove Width Tolerance
[인치]
TOL3R
Groove Width Tolerance
[인치]
CNSMAT
Material
ⁿ/ₐ
HALLITE 8820210
8820210
0.250
+0.000 / -0.003
+0.003 / -0.000
0.500
+0.003 / -0.000
+0.000 / -0.002
0.250
0.275
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8820211
8820211
0.250
+0.000 / -0.003
+0.003 / -0.000
0.500
+0.003 / -0.000
+0.000 / -0.002
0.250
0.275
+0.015 / -0.000
+0.015 / -0.000
Polyester - NBR
HALLITE 8870510
8870510
0.500
+0.000 / -0.003
+0.003 / -0.000
0.750
+0.003 / -0.000
+0.000 / -0.002
0.250
0.275
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8870511
8870511
0.500
+0.000 / -0.003
+0.003 / -0.000
0.750
+0.003 / -0.000
+0.000 / -0.002
0.250
0.275
+0.015 / -0.000
+0.015 / -0.000
Polyester - NBR
HALLITE 8922310
8922310
0.500
+0.000 / -0.005
+0.005 / -0.000
1.000
+0.003 / -0.000
+0.000 / -0.002
0.375
0.413
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8820510
8820510
0.625
+0.000 / -0.003
+0.003 / -0.000
0.875
+0.003 / -0.000
+0.000 / -0.002
0.250
0.275
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8906110
8906110
0.687
+0.000 / -0.005
+0.005 / -0.000
1.187
+0.003 / -0.000
+0.000 / -0.002
0.375
0.413
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8820710
8820710
0.750
+0.000 / -0.003
+0.003 / -0.000
1.000
+0.003 / -0.000
+0.000 / -0.002
0.250
0.275
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8820711
8820711
0.750
+0.000 / -0.003
+0.003 / -0.000
1.000
+0.003 / -0.000
+0.000 / -0.002
0.250
0.275
+0.015 / -0.000
+0.015 / -0.000
Polyester - NBR
HALLITE 8820810
8820810
0.750
+0.000 / -0.004
+0.004 / -0.000
1.125
+0.003 / -0.000
+0.000 / -0.002
0.313
0.344
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8825010
8825010
0.750
+0.000 / -0.005
+0.005 / -0.000
1.250
+0.003 / -0.000
+0.000 / -0.002
0.375
0.413
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8906810
8906810
0.875
+0.000 / -0.004
+0.004 / -0.000
1.375
+0.003 / -0.000
+0.000 / -0.002
0.312
0.344
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8906812
8906812
0.875
+0.000 / -0.004
+0.004 / -0.000
1.375
+0.003 / -0.000
+0.000 / -0.002
0.312
0.344
+0.015 / -0.000
+0.015 / -0.000
Polyester - FKM
HALLITE 8933110
8933110
0.875
+0.000 / -0.005
+0.005 / -0.000
1.250
+0.003 / -0.000
+0.000 / -0.002
0.375
0.413
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8821210
8821210
1.000
+0.000 / -0.003
+0.003 / -0.000
1.250
+0.003 / -0.000
+0.000 / -0.002
0.250
0.275
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8821211
8821211
1.000
+0.000 / -0.003
+0.003 / -0.000
1.250
+0.003 / -0.000
+0.000 / -0.002
0.250
0.275
+0.015 / -0.000
+0.015 / -0.000
Polyester - NBR
HALLITE 8821212
8821212
1.000
+0.000 / -0.003
+0.003 / -0.000
1.250
+0.003 / -0.000
+0.000 / -0.002
0.250
0.275
+0.015 / -0.000
+0.015 / -0.000
Polyester - FKM
HALLITE 8821310
8821310
1.000
+0.000 / -0.004
+0.004 / -0.000
1.375
+0.003 / -0.000
+0.000 / -0.002
0.313
0.344
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8821311
8821311
1.000
+0.000 / -0.004
+0.004 / -0.000
1.375
+0.003 / -0.000
+0.000 / -0.002
0.313
0.344
+0.015 / -0.000
+0.015 / -0.000
Polyester - NBR
HALLITE 8821312
8821312
1.000
+0.000 / -0.004
+0.004 / -0.000
1.375
+0.003 / -0.000
+0.000 / -0.002
0.313
0.344
+0.015 / -0.000
+0.015 / -0.000
Polyester - FKM
HALLITE 8825210
8825210
1.000
+0.000 / -0.005
+0.005 / -0.000
1.500
+0.003 / -0.000
+0.000 / -0.002
0.375
0.413
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8825211
8825211
1.000
+0.000 / -0.005
+0.005 / -0.000
1.500
+0.003 / -0.000
+0.000 / -0.002
0.375
0.413
+0.015 / -0.000
+0.015 / -0.000
Polyester - NBR
HALLITE 8825310
8825310
1.000
+0.000 / -0.007
+0.007 / -0.000
1.625
+0.004 / -0.000
+0.000 / -0.003
0.500
0.550
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8906910
8906910
1.000
+0.000 / -0.004
+0.004 / -0.000
1.500
+0.003 / -0.000
+0.000 / -0.002
0.312
0.344
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8906912
8906912
1.000
+0.000 / -0.004
+0.004 / -0.000
1.500
+0.003 / -0.000
+0.000 / -0.002
0.312
0.344
+0.015 / -0.000
+0.015 / -0.000
Polyester - FKM
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
601
Hallite
05.03.2024
513
Hallite
05.03.2024
520 - Wipers
Hallite
05.03.2024
511
Hallite
05.03.2024
533 - Bearings
Hallite
05.03.2024
862 - Wipers
Hallite
05.03.2024
601
Hallite
05.03.2024
506 - Bearings
Hallite
05.03.2024
33 - Wipers
Hallite
05.03.2024
605
Hallite
05.03.2024
653 - Rod Buffer Seals
Hallite
02.06.2023
OR - Oring
PROPLASTICA
19.08.2021
38 - Wipers
Hallite
05.03.2024
735
Hallite
05.03.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청