피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
499141-4
TE Connectivity
Connectors
PCB Connectors_new
Wire-To-Board Connectors
FFC, FPC & Ribbon Connectors
Ribbon Cable Connectors
Powered by
CAD모델 선택
{teconnectivity/connectors/pcb_connectors_new/wire_to_board_connectors/ffc_fpc_and_ribbon_connectors/ribbon_cable_connectors/499141_4.prj},{NB=499141-4},{PN=499141-4},{NUMBEROFPOSITIONS=20},{NUMBEROFROWS=2},{OPERATINGVOLTAGEVAC=250},{INSULATIONRESISTANCEMOHM=5000},{CONTACTCURRENTRATINGMAXA=1},{PACKAGINGQUANTITY=48},{SHA256=VhfWtYOZ0DMAi9q3NjVphu4DnL3NFOAUF3FgPCpM5ng=},{INAME=4991412d4},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
CONNECTORPRODUCTTYPE
Connector Product Type
ⁿ/ₐ
CONNECTORSYSTEM
Connector System
ⁿ/ₐ
CONNECTORHOUSINGTYPE
Connector & Housing Type
ⁿ/ₐ
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
ⁿ/ₐ
CONNECTORMATINGLATCHLOCKTYPE
Connector Mating Latch & Lock Type
ⁿ/ₐ
RIBBONCABLECONNECTORHEADERTYPE
Ribbon Cable Connector Header Type
ⁿ/ₐ
CONNECTORTYPE
Connector Type
ⁿ/ₐ
NUMBEROFPOSITIONS
Number of Positions
ⁿ/ₐ
PCBMOUNTORIENTATION
PCB Mount Orientation
ⁿ/ₐ
NUMBEROFROWS
Number of Rows
ⁿ/ₐ
OPERATINGVOLTAGEVAC
Operating Voltage
[VAC]
INSULATIONRESISTANCEMOHM
Insulation Resistance
[MOhm]
CONNECTORPROFILE
Connector Profile
ⁿ/ₐ
DAISYCHAIN
Daisy Chain
ⁿ/ₐ
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
ⁿ/ₐ
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
ⁿ/ₐ
CONTACTSHAPEFORM
Contact Shape & Form
ⁿ/ₐ
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
ⁿ/ₐ
CONTACTMATINGAREAPLATINGMATERIALTHICKNESSUIN
Contact Mating Area Plating Material Thickness
[uin]
CONTACTTYPE
Contact Type
ⁿ/ₐ
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
[A]
MATINGSQUAREPOSTDIMENSION
Mating Square Post Dimension
ⁿ/ₐ
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESS
PCB Contact Termination Area Plating Material Thickness
ⁿ/ₐ
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
ⁿ/ₐ
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
ⁿ/ₐ
ROUNDTERMINATIONPOSTTAILDIAMETER
Round Termination Post & Tail Diameter
ⁿ/ₐ
PANELMOUNTFEATURE
Panel Mount Feature
ⁿ/ₐ
PCBMOUNTALIGNMENT
PCB Mount Alignment
ⁿ/ₐ
MATINGALIGNMENT
Mating Alignment
ⁿ/ₐ
PCBMOUNTRETENTION
PCB Mount Retention
ⁿ/ₐ
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
ⁿ/ₐ
MATINGALIGNMENTTYPE
Mating Alignment Type
ⁿ/ₐ
MATINGRETENTION
Mating Retention
ⁿ/ₐ
MATINGRETENTIONTYPE
Mating Retention Type
ⁿ/ₐ
CONNECTORMOUNTINGTYPE
Connector Mounting Type
ⁿ/ₐ
HOUSINGCOLOR
Housing Color
ⁿ/ₐ
HOUSINGMATERIAL
Housing Material
ⁿ/ₐ
CENTERLINEPITCH
Centerline
[Pitch]
PCBTHICKNESSRECOMMENDED
PCB Thickness
[Recommended]
CONNECTORHEIGHT
Connector Height
ⁿ/ₐ
ROWTOROWSPACING
Row-to-Row Spacing
ⁿ/ₐ
CONNECTORLENGTH
Connector Length
ⁿ/ₐ
OPERATINGTEMPERATURERANGE
Operating Temperature Range
ⁿ/ₐ
HOUSINGTEMPERATURERATING
Housing Temperature Rating
ⁿ/ₐ
SOLDERPROCESSFEATURE
Solder Process Feature
ⁿ/ₐ
CIRCUITAPPLICATION
Circuit Application
ⁿ/ₐ
ULFLAMMABILITYRATING
UL Flammability Rating
ⁿ/ₐ
PACKAGINGMETHOD
Packaging Method
ⁿ/ₐ
PACKAGINGQUANTITY
Packaging Quantity
ⁿ/ₐ
499141-4
499141-4
499141-4
020 UNIV HDR RA 4S 30DP S...
Connector Assembly
Board-to-Board
Receptacle
Printed Circuit Board
Long
Universal Ejection Pin He...
Header
20
Right Angle
2
250
5000
Standard
Without
Tin-Lead
Palladium Nickel
Square
Gold
30 - 30
Pin
1
.64 mm [ .025 in ]
2.54 um [ 100 uin ]
2.79 mm [ .11 in ]
Through Hole - Solder
.64 mm [ .025 in ]
Without
With
With
Without
Screw Mount
Center, Dual Polarizing B...
With
Ejection Latch
Board Mount
Black
Thermoplastic
2.54 mm [ .1 in ]
1.57 mm [ .062 in ]
13.94 mm [ .55 in ]
2.54 mm [ .1 in ]
44.7 mm [ 1.759 in ]
-65 - 105 C [ -85 - 221 F...
Standard
Solder Dipped
Signal
UL 94V-0
Tray
48
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청