카탈로그: Hallite
생성됨: 20.09.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
425 - Wipers
Hallite
Wipers
425
Inch
Powered by
CAD모델 선택
{hallite/wipers/425/in/425i.prj},{NB=HALLITE 6666349},{CNSORDERNO=6666349},{VERSION=installed version},{DD1=2.000},{TOL1=-0.000 / -0.001},{D1=2.365},{TOL2=+0.003 / -0.000},{D2=2.135},{TOL3=+0.003 / -0.000},{L1=0.218},{L2=0.281},{INFO=Web info}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Order number
ⁿ/ₐ
VERSION
Important note
ⁿ/ₐ
DD1
Rod Diameter Ød1
[인치]
TOL1
Tolerance
[인치]
D1
Bore Diameter ØD1
[인치]
TOL2
Tolerance
[인치]
D2
Bearing Housing Diameter ØD2
[인치]
TOL3
Tolerance
[인치]
L1
Length L1
[인치]
L2
Length L2
[인치]
HALLITE 6666337
6666337
installed version
0.500
-0.000 / -0.001
0.802
+0.002 / -0.000
0.620
+0.002 / -0.000
0.203
0.281
HALLITE 6666338
6666338
installed version
0.625
-0.000 / -0.001
0.927
+0.002 / -0.000
0.745
+0.002 / -0.000
0.203
0.281
HALLITE 6666339
6666339
installed version
0.750
-0.000 / -0.001
1.052
+0.002 / -0.000
0.870
+0.002 / -0.000
0.203
0.281
HALLITE 6666340
6666340
installed version
0.875
-0.000 / -0.001
1.240
+0.002 / -0.000
1.010
+0.002 / -0.000
0.218
0.281
HALLITE 6666341
6666341
installed version
1.000
-0.000 / -0.001
1.365
+0.003 / -0.000
1.135
+0.002 / -0.000
0.218
0.281
HALLITE 6666342
6666342
installed version
1.125
-0.000 / -0.001
1.490
+0.003 / -0.000
1.260
+0.002 / -0.000
0.218
0.281
HALLITE 6666343
6666343
installed version
1.250
-0.000 / -0.001
1.615
+0.003 / -0.000
1.385
+0.002 / -0.000
0.218
0.281
HALLITE 6666344
6666344
installed version
1.375
-0.000 / -0.001
1.740
+0.003 / -0.000
1.510
+0.002 / -0.000
0.218
0.281
HALLITE 6666345
6666345
installed version
1.500
-0.000 / -0.001
1.865
+0.003 / -0.000
1.635
+0.002 / -0.000
0.218
0.281
HALLITE 6666346
6666346
installed version
1.625
-0.000 / -0.001
1.990
+0.003 / -0.000
1.760
+0.002 / -0.000
0.218
0.281
HALLITE 6666347
6666347
installed version
1.750
-0.000 / -0.001
2.115
+0.003 / -0.000
1.885
+0.003 / -0.000
0.218
0.281
HALLITE 6666348
6666348
installed version
1.875
-0.000 / -0.001
2.240
+0.003 / -0.000
2.010
+0.003 / -0.000
0.218
0.281
HALLITE 6666349
6666349
installed version
2.000
-0.000 / -0.001
2.365
+0.003 / -0.000
2.135
+0.003 / -0.000
0.218
0.281
HALLITE 6666350
6666350
installed version
2.125
-0.000 / -0.001
2.490
+0.003 / -0.000
2.260
+0.003 / -0.000
0.218
0.281
HALLITE 6666351
6666351
installed version
2.250
-0.000 / -0.001
2.745
+0.003 / -0.000
2.385
+0.003 / -0.000
0.281
0.360
HALLITE 6666352
6666352
installed version
2.500
-0.000 / -0.001
2.995
+0.003 / -0.000
2.635
+0.003 / -0.000
0.281
0.360
HALLITE 6666353
6666353
installed version
2.750
-0.000 / -0.000
3.245
+0.003 / -0.000
2.885
+0.003 / -0.000
0.281
0.360
HALLITE 6666354
6666354
installed version
3.000
+0.002 / -0.000
3.495
+0.003 / -0.000
3.135
+0.003 / -0.000
0.281
0.360
HALLITE 6666355
6666355
installed version
3.250
+0.002 / -0.000
3.745
+0.003 / -0.000
3.385
+0.003 / -0.000
0.281
0.360
HALLITE 6666356
6666356
installed version
3.500
+0.002 / -0.000
3.995
+0.003 / -0.000
3.635
+0.003 / -0.000
0.281
0.360
HALLITE 6666357
6666357
installed version
3.750
+0.000 / -0.002
4.245
+0.003 / -0.000
3.885
+0.003 / -0.000
0.281
0.360
HALLITE 6666358
6666358
installed version
4.000
+0.000 / -0.002
4.495
+0.003 / -0.000
4.135
+0.003 / -0.000
0.281
0.360
HALLITE 6666690
6666690
installed version
4.500
+0.000 / -0.002
4.995
+0.003 / -0.000
4.635
+0.003 / -0.000
0.281
0.375
HALLITE 6666691
6666691
installed version
5.000
+0.000 / -0.002
5.495
+0.003 / -0.000
5.135
+0.003 / -0.000
0.281
0.375
HALLITE 6666692
6666692
installed version
5.500
+0.000 / -0.002
5.995
+0.003 / -0.000
5.635
+0.003 / -0.000
0.281
0.375
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청