39500
Molex
Terminal Blocks
Plug
ESE, Eurostyle Pluggable
Powered by
CAD모델 선택
{molex/terminal_blocks/plug/ese_eurostyle_pluggable/39500.prj},{NB=395000020},{SHA256=6fwDMnFMOMmtLX3Vj0SC+CdhQhbSV1xOqfuSekAwBWE=},{INAME=00442__395000020},{PN=395000020},{DESC=3.50mm Pitch Eurostyle Horizontal Plug, 20 Circuits},{CIRCUITS=20},{CURRENT=8.0},{EA=Vertical},{ROWS=1},{ORIENTATION=Horizontal},{PITCH=3.50},{TYPE=Euro Block}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits (Loaded)
ⁿ/ₐ
CURRENT
Current - Maximum per Contact
[A]
EA
Entry Angle
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
PITCH
Pitch - Mating Interface
[mm]
TYPE
Type
ⁿ/ₐ
395000002
395000002
3.50mm Pitch Eurostyle Ho...
2
8.0
Vertical
1
Horizontal
3.50
Euro Block
395000003
395000003
3.50mm Pitch Eurostyle Ho...
3
8.0
Vertical
1
Horizontal
3.50
Euro Block
395000004
395000004
3.50mm Pitch Eurostyle Ho...
4
8.0
Vertical
1
Horizontal
3.50
Euro Block
395000005
395000005
3.50mm Pitch Eurostyle Ho...
5
8.0
Vertical
1
Horizontal
3.50
Euro Block
395000006
395000006
3.50mm Pitch Eurostyle Ho...
6
8.0
Vertical
1
Horizontal
3.50
Euro Block
395000007
395000007
3.50mm Pitch Eurostyle Ho...
7
8.0
Vertical
1
Horizontal
3.50
Euro Block
395000008
395000008
3.50mm Pitch Eurostyle Ho...
8
8.0
Vertical
1
Horizontal
3.50
Euro Block
395000009
395000009
3.50mm Pitch Eurostyle Ho...
9
8.0
Vertical
1
Horizontal
3.50
Euro Block
395000010
395000010
3.50mm Pitch Eurostyle Ho...
10
8.0
Vertical
1
Horizontal
3.50
Euro Block
395000011
395000011
3.50mm Pitch Eurostyle Ho...
11
8.0
Vertical
1
Horizontal
3.50
Euro Block
395000012
395000012
3.50mm Pitch Eurostyle Ho...
12
8.0
Vertical
1
Horizontal
3.50
Euro Block
395000013
395000013
3.50mm Pitch Eurostyle Ho...
13
8.0
Vertical
1
Horizontal
3.50
Euro Block
395000014
395000014
3.50mm Pitch Eurostyle Ho...
14
8.0
Vertical
1
Horizontal
3.50
Euro Block
395000015
395000015
3.50mm Pitch Eurostyle Ho...
15
8.0
Vertical
1
Horizontal
3.50
Euro Block
395000016
395000016
3.50mm Pitch Eurostyle Ho...
16
8.0
Vertical
1
Horizontal
3.50
Euro Block
395000017
395000017
3.50mm Pitch Eurostyle Ho...
17
8.0
Vertical
1
Horizontal
3.50
Euro Block
395000018
395000018
3.50mm Pitch Eurostyle Ho...
18
8.0
Vertical
1
Horizontal
3.50
Euro Block
395000019
395000019
3.50mm Pitch Eurostyle Ho...
19
8.0
Vertical
1
Horizontal
3.50
Euro Block
395000020
395000020
3.50mm Pitch Eurostyle Ho...
20
8.0
Vertical
1
Horizontal
3.50
Euro Block
395005002
395005002
3.50mm Pitch Eurostyle Ho...
2
8.0
Vertical
1
Horizontal
3.50
Euro Block
395005003
395005003
3.50mm Pitch Eurostyle Ho...
3
8.0
Vertical
1
Horizontal
3.50
Euro Block
395005004
395005004
3.50mm Pitch Eurostyle Ho...
4
8.0
Vertical
1
Horizontal
3.50
Euro Block
395005005
395005005
3.50mm Pitch Eurostyle Ho...
5
8.0
Vertical
1
Horizontal
3.50
Euro Block
395005006
395005006
3.50mm Pitch Eurostyle Ho...
6
8.0
Vertical
1
Horizontal
3.50
Euro Block
395005007
395005007
3.50mm Pitch Eurostyle Ho...
7
8.0
Vertical
1
Horizontal
3.50
Euro Block
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청