38600
Molex
Terminal Blocks
One Piece
Fixed Mount Barrier
Powered by
CAD모델 선택
{molex/terminal_blocks/one_piece/fixed_mount_barrier/38600.prj},{NB=386006628},{SHA256=YFNYr3iFovEf2by7klwV0dNVATRj25PmNWXEm/yvZwk=},{INAME=00027__386006628},{PN=386006628},{DESC=6.35mm Pitch Beau PCB Tri-Barrier Terminal Strip, without Mounting Ends, 300V, 28 Circuits},{CIRCUITS=28},{CURRENT=10.0},{EA=Horizontal},{ROWS=1},{ORIENTATION=Horizontal},{PITCH=6.35},{TYPE=Barrier Strip}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits (Loaded)
ⁿ/ₐ
CURRENT
Current - Maximum per Contact
[A]
EA
Entry Angle
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
PITCH
Pitch - Mating Interface
[mm]
TYPE
Type
ⁿ/ₐ
386006602
386006602
6.35mm Pitch Beau PCB Tri...
2
10.0
Horizontal
1
Horizontal
6.35
Barrier Strip
386006603
386006603
6.35mm Pitch Beau PCB Tri...
3
10.0
Horizontal
1
Horizontal
6.35
Barrier Strip
386006604
386006604
6.35mm Pitch Beau PCB Tri...
4
10.0
Horizontal
1
Horizontal
6.35
Barrier Strip
386006605
386006605
6.35mm Pitch Beau PCB Tri...
5
10.0
Horizontal
1
Horizontal
6.35
Barrier Strip
386006606
386006606
6.35mm Pitch Beau PCB Tri...
6
10.0
Horizontal
1
Horizontal
6.35
Barrier Strip
386006607
386006607
6.35mm Pitch Beau PCB Tri...
7
10.0
Horizontal
1
Horizontal
6.35
Barrier Strip
386006608
386006608
6.35mm Pitch Beau PCB Tri...
8
10.0
Horizontal
1
Horizontal
6.35
Barrier Strip
386006609
386006609
6.35mm Pitch Beau PCB Tri...
9
10.0
Horizontal
1
Horizontal
6.35
Barrier Strip
386006610
386006610
6.35mm Pitch Beau PCB Tri...
10
10.0
Horizontal
1
Horizontal
6.35
Barrier Strip
386006611
386006611
6.35mm Pitch Beau PCB Tri...
11
10.0
Horizontal
1
Horizontal
6.35
Barrier Strip
386006612
386006612
6.35mm Pitch Beau PCB Tri...
12
10.0
Horizontal
1
Horizontal
6.35
Barrier Strip
386006613
386006613
6.35mm Pitch Beau PCB Tri...
13
10.0
Horizontal
1
Horizontal
6.35
Barrier Strip
386006616
386006616
6.35mm Pitch Beau PCB Tri...
16
10.0
Horizontal
1
Horizontal
6.35
Barrier Strip
386006617
386006617
6.35mm Pitch Beau PCB Tri...
17
10.0
Horizontal
1
Horizontal
6.35
Barrier Strip
386006618
386006618
6.35mm Pitch Beau PCB Tri...
18
10.0
Horizontal
1
Horizontal
6.35
Barrier Strip
386006619
386006619
6.35mm Pitch Beau PCB Tri...
19
10.0
Horizontal
1
Horizontal
6.35
Barrier Strip
386006620
386006620
6.35mm Pitch Beau PCB Tri...
20
10.0
Horizontal
1
Horizontal
6.35
Barrier Strip
386006621
386006621
6.35mm Pitch Beau PCB Tri...
21
10.0
Horizontal
1
Horizontal
6.35
Barrier Strip
386006623
386006623
6.35mm Pitch Beau PCB Tri...
23
10.0
Horizontal
1
Horizontal
6.35
Barrier Strip
386006624
386006624
6.35mm Pitch Beau PCB Tri...
24
10.0
Horizontal
1
Horizontal
6.35
Barrier Strip
386006625
386006625
6.35mm Pitch Beau PCB Tri...
25
10.0
Horizontal
1
Horizontal
6.35
Barrier Strip
386006626
386006626
6.35mm Pitch Beau PCB Tri...
26
10.0
Horizontal
1
Horizontal
6.35
Barrier Strip
386006627
386006627
6.35mm Pitch Beau PCB Tri...
27
10.0
Horizontal
1
Horizontal
6.35
Barrier Strip
386006628
386006628
6.35mm Pitch Beau PCB Tri...
28
10.0
Horizontal
1
Horizontal
6.35
Barrier Strip
386006629
386006629
6.35mm Pitch Beau PCB Tri...
29
10.0
Horizontal
1
Horizontal
6.35
Barrier Strip
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청